Menu Search

Mounting Cable Ties

In stock

These Mounting Cable Ties are surface-mounted and are perfect for securing metal or timber panels. They have a moulded attaching head and a self-locking mechanism that maintains a secure and tight hold on wires, preventing them from slipping or becoming tangled.

It is simple to install and remove because it has a clamp and bracket all in one, which speeds up the assembly process. They are available in screw-in, push-in, snap-in, rivet or adhesive mounting options. Used in numerous industries, including electrical, telecommunications, and automotive.

  • Material: PA
  • Colour: Natural, Black, Yellow, White, Red, Green, Blue
  • Material Flammability Standard: UL94 V-2, UL94 V-0


Series Code :SR1825

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
87 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Hole Diameter Maximum Cable Bundle Diameter Overall Length Colour Minimum Loop Tensile Strength View
R 2,1234 - R 2,6216 Request the lead time here
4.8 mm
39.4 mm
168.0 mm
Natural
40.0 lb
R 3,3984 - R 3,7521 69 In stock - Delivery conditions may apply, visit our FAQs
4.8 mm
40.0 mm
168.0 mm
Black
18.0 kg
R 1,753 - R 1,9529 9600 In stock - Delivery conditions may apply, visit our FAQs
4.6 mm
30.0 mm
132.0 mm
Black
18.0 kg
R 1,753 - R 1,9529 Request the lead time here
4.0 mm
30.0 mm
132.0 mm
Natural
18.0 kg
R 2,691 - R 2,9832 Request the lead time here
6.4 mm
50.0 mm
203.0 mm
Black
22.0 kg
R 2,7218 - R 3,9674 Request the lead time here
4.7 mm
50.8 mm
225.0 mm
Natural
22.0 kg
R 4,3979 - R 6,397 Request the lead time here
4.8 mm
25.4 mm
120.7 mm
Natural
13.0 kg
R 1,753 - R 1,9529 Request the lead time here
4.8 mm
30.0 mm
131.0 mm
Black
18.0 kg
R 2,1528 - R 2,3988 Request the lead time here
4.6 mm
36.0 mm
157.0 mm
Natural
22.0 kg
R 2,1528 - R 2,3988 Request the lead time here
6.0 mm
36.0 mm
157.0 mm
Black
22.0 kg
R 2,691 - R 2,9832 Request the lead time here
4.8 mm
50.0 mm
203.0 mm
Black
22.0 kg
Request the lead time here
6.8 mm
40.0 mm
185.0 mm
Red
18.1 kg
R 14,4856 - R 16,5401 Request the lead time here
18.0 mm
17.0 mm
25.0 mm
Natural
R 21,7131 - R 24,8102 Request the lead time here
21.0 mm
26.0 mm
30.0 mm
Natural
R 2,814 - R 3,137 Request the lead time here
4.8 mm
40.0 mm
168.0 mm
Natural
8.0 kg
10253526 R 3,3523 - R 3,7213 Request the lead time here
6.0 mm
50.0 mm
201.0 mm
Natural
18.0 kg
R 3,3523 - R 3,7213 Request the lead time here
6.0 mm
50.0 mm
201.0 mm
Black
18.0 kg
R 0,8734 - R 0,9703 Request the lead time here
4.6 mm
25.0 mm
112.0 mm
Natural
22.0 kg
R 1,753 - R 1,9529 Request the lead time here
6.4 mm
30.0 mm
132.0 mm
Black
22.0 kg
R 8,1962 - R 9,1035 Request the lead time here
5.4 mm
37.0 mm
151.0 mm
Black
13.0 kg
  • of 5
Cable Tie 168.0 mm 1.550 in Nylon 6/6 Natural

10315767

Price Range
R 2,6216 - R 2,1234

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push-In
  • Maximum Cable Bundle Diameter
    39.4 mm
Cable Tie 168.0 mm 40.0 mm PA Black

10248126

Price Range
R 3,7521 - R 3,3984

Stock Levels
69 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    40.0 mm
Cable Tie 132.0 mm 30.0 mm PA Black

10253618

Price Range
R 1,9529 - R 1,753

Stock Levels
9600 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    4.6 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    30.0 mm
Cable Tie 132.0 mm 30.0 mm PA Natural

10253786

Price Range
R 1,9529 - R 1,753

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    4.0 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    30.0 mm
Cable Tie 203.0 mm 50.0 mm PA Black

10253571

Price Range
R 2,9832 - R 2,691

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    6.4 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    50.0 mm
Cable Tie 4.8 mm 225.0 mm 50.8 mm Nylon 6/6 Natural

10113943

Price Range
R 3,9674 - R 2,7218

Stock Levels
Request the lead time here
Attributes
  • Certification
    UL
  • Colour
    Natural
  • Compatible Hole Diameter
    4.7 mm
  • Mounting Method
    Push-In
  • Maximum Cable Bundle Diameter
    50.8 mm
Cable Tie 3.55 mm 120.7 mm 25.4 mm Nylon 6/6 Natural

10178300

Price Range
R 6,397 - R 4,3979

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Compatible Hole Diameter
    4.8 mm
  • Maximum Cable Bundle Diameter
    25.4 mm
  • Minimum Loop Tensile Strength
    13.0 kg
  • Overall Length
    120.7 mm
Cable Tie 131.0 mm 30.0 mm PA Black

10253649

Price Range
R 1,9529 - R 1,753

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    30.0 mm
Cable Tie 157.0 mm 36.0 mm PA Natural

10253519

Price Range
R 2,3988 - R 2,1528

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    4.6 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    36.0 mm
Cable Tie 157.0 mm 36.0 mm PA Black

10253625

Price Range
R 2,3988 - R 2,1528

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    6.0 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    36.0 mm
Cable Tie 203.0 mm 50.0 mm PA Black

10253564

Price Range
R 2,9832 - R 2,691

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    50.0 mm
Cable Tie 185.0 mm 40.0 mm PA Red

10108383


Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    6.8 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    40.0 mm
Cable Clamp Adjustable 17.0 mm 18.0 mm 25.0 mm Nylon 6/6

10245804

Price Range
R 16,5401 - R 14,4856

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Compatible Hole Diameter
    18.0 mm
  • Mounting Method
    Adhesive
  • Maximum Cable Bundle Diameter
    17.0 mm
  • Overall Length
    25.0 mm
Cable Clamp Adjustable 26.0 mm 21.0 mm 30.0 mm Nylon 6/6

10245828

Price Range
R 24,8102 - R 21,7131

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Compatible Hole Diameter
    21.0 mm
  • Mounting Method
    Adhesive
  • Maximum Cable Bundle Diameter
    26.0 mm
  • Overall Length
    30.0 mm
Cable Tie 168.0 mm 40.0 mm PA Natural

10247938

Price Range
R 3,137 - R 2,814

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    40.0 mm
Cable Tie 201.0 mm 50.0 mm PA Natural

10253526

Price Range
R 3,7213 - R 3,3523

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    6.0 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    50.0 mm
Cable Tie 201.0 mm 50.0 mm PA Black

10253632

Price Range
R 3,7213 - R 3,3523

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    6.0 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    50.0 mm
Cable Tie 112.0 mm 25.0 mm PA Natural

10253779

Price Range
R 0,9703 - R 0,8734

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    4.6 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    25.0 mm
Cable Tie 132.0 mm 30.0 mm PA Black

10253588

Price Range
R 1,9529 - R 1,753

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    6.4 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    30.0 mm
Cable Tie 151.0 mm 37.0 mm PA Black

10248119

Price Range
R 9,1035 - R 8,1962

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    5.4 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    37.0 mm