Menu Search

Miniature Linear Rails

In production

These Miniature Linear Rails are used to direct and support moving loads. It delivers smooth and accurate linear motion in small systems. They comprise a foundation rail, a sliding block, and a series of rolling parts. The base rail is attached to the machine frame, and the slide block slides along it. The rolling components, commonly ball bearings, sustain the weight and decrease friction between the sliding block and the base rail.

It can withstand dynamic loads while considering impact, vibration, and fatigue. As this is a precise system they must be mounted on accurately prepared surfaces.

The carriages come mounted on dummy blocks. Offer the carriage up to the rails and move it off the block and onto the rail to install it. They are often smaller and lighter than regular linear rails, making them excellent for applications requiring restricted space and weight, such as scientific applications, medical equipment, or semiconductor manufacturing.

  • It is smaller and lighter than regular linear rails, making them excellent for applications requiring restricted space and weight.
  • It must be mounted on accurately prepared surfaces.
  • It can withstand dynamic loads while considering impact, vibration, and fatigue.
Material: Stainless Steel Series Code: SRL1012, SRL1010

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
494 results
Product SKUs information
Essentra Part Number Price range Availability For screws l2 Rail Type w1 h1 l3 l1 View
R 1 310,2314 - R 1 637,6902 Request the lead time here
M2
15.0
Standard width
7.0
4.7
5.0
400.0
R 1 263,9041 - R 1 579,8801 Request the lead time here
M2
15.0
Standard width
7.0
4.7
5.0
385.0
R 1 496,7285 - R 1 870,9106 Request the lead time here
M2
15.0
Standard width
7.0
4.7
5.0
460.0
R 1 450,2032 - R 1 812,7045 Request the lead time here
M2
15.0
Standard width
7.0
4.7
5.0
445.0
R 1 872,2965 - R 2 340,3211 Request the lead time here
M2
15.0
Standard width
7.0
4.7
5.0
580.0
R 1 919,0197 - R 2 398,7252 Request the lead time here
M2
15.0
Standard width
7.0
4.7
5.0
595.0
R 2 198,3695 - R 2 747,9618 Request the lead time here
M2
15.0
Standard width
7.0
4.7
5.0
685.0
R 1 403,8759 - R 1 754,8944 Request the lead time here
M2
15.0
Standard width
7.0
4.7
5.0
430.0
R 1 732,3247 - R 2 165,5048 Request the lead time here
M2
15.0
Standard width
7.0
4.7
5.0
535.0
R 1 543,2538 - R 1 929,1167 Request the lead time here
M2
15.0
Standard width
7.0
4.7
5.0
475.0
R 1 639,67 - R 2 049,6865 Request the lead time here
M2
15.0
Standard width
7.0
4.7
5.0
505.0
R 1 589,3831 - R 1 986,7289 Request the lead time here
M2
15.0
Standard width
7.0
4.7
5.0
490.0
R 1 117,7949 - R 1 397,3426 Request the lead time here
M2
15.0
Standard width
7.0
4.7
5.0
340.0
R 1 217,3788 - R 1 521,674 Request the lead time here
M2
15.0
Standard width
7.0
4.7
5.0
370.0
R 1 779,0479 - R 2 223,7109 Request the lead time here
M2
15.0
Standard width
7.0
4.7
5.0
550.0
R 1 356,9546 - R 1 696,0943 Request the lead time here
M2
15.0
Standard width
7.0
4.7
5.0
415.0
R 1 965,545 - R 2 456,9313 Request the lead time here
M2
15.0
Standard width
7.0
4.7
5.0
610.0
R 1 686,3933 - R 2 107,8926 Request the lead time here
M2
15.0
Standard width
7.0
4.7
5.0
520.0
R 2 590,7658 - R 3 238,5562 Request the lead time here
M4
40.0
Wide version
42.0
9.5
15.0
350.0
R 301,3255 - R 376,5579 Request the lead time here
M2
15.0
Standard width
7.0
4.7
5.0
85.0
  • of 25
Miniature Linear Rail 7.0 400.0 Stainless Steel

20159597

Price Range
R 1 637,6902 - R 1 310,2314

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    400.0
  • l2
    15.0
  • l3
    5.0
  • h1
    4.7
Miniature Linear Rail 7.0 385.0 Stainless Steel

20159580

Price Range
R 1 579,8801 - R 1 263,9041

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    385.0
  • l2
    15.0
  • l3
    5.0
  • h1
    4.7
Miniature Linear Rail 7.0 460.0 Stainless Steel

20159634

Price Range
R 1 870,9106 - R 1 496,7285

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    460.0
  • l2
    15.0
  • l3
    5.0
  • h1
    4.7
Miniature Linear Rail 7.0 445.0 Stainless Steel

20159627

Price Range
R 1 812,7045 - R 1 450,2032

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    445.0
  • l2
    15.0
  • l3
    5.0
  • h1
    4.7
Miniature Linear Rail 7.0 580.0 Stainless Steel

20159719

Price Range
R 2 340,3211 - R 1 872,2965

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    580.0
  • l2
    15.0
  • l3
    5.0
  • h1
    4.7
Miniature Linear Rail 7.0 595.0 Stainless Steel

20159726

Price Range
R 2 398,7252 - R 1 919,0197

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    595.0
  • l2
    15.0
  • l3
    5.0
  • h1
    4.7
Miniature Linear Rail 7.0 685.0 Stainless Steel

20159788

Price Range
R 2 747,9618 - R 2 198,3695

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    685.0
  • l2
    15.0
  • l3
    5.0
  • h1
    4.7
Miniature Linear Rail 7.0 430.0 Stainless Steel

20159610

Price Range
R 1 754,8944 - R 1 403,8759

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    430.0
  • l2
    15.0
  • l3
    5.0
  • h1
    4.7
Miniature Linear Rail 7.0 535.0 Stainless Steel

20159689

Price Range
R 2 165,5048 - R 1 732,3247

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    535.0
  • l2
    15.0
  • l3
    5.0
  • h1
    4.7
Miniature Linear Rail 7.0 475.0 Stainless Steel

20159641

Price Range
R 1 929,1167 - R 1 543,2538

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    475.0
  • l2
    15.0
  • l3
    5.0
  • h1
    4.7
Miniature Linear Rail 7.0 505.0 Stainless Steel

20159665

Price Range
R 2 049,6865 - R 1 639,67

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    505.0
  • l2
    15.0
  • l3
    5.0
  • h1
    4.7
Miniature Linear Rail 7.0 490.0 Stainless Steel

20159658

Price Range
R 1 986,7289 - R 1 589,3831

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    490.0
  • l2
    15.0
  • l3
    5.0
  • h1
    4.7
Miniature Linear Rail 7.0 340.0 Stainless Steel

20159559

Price Range
R 1 397,3426 - R 1 117,7949

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    340.0
  • l2
    15.0
  • l3
    5.0
  • h1
    4.7
Miniature Linear Rail 7.0 370.0 Stainless Steel

20159573

Price Range
R 1 521,674 - R 1 217,3788

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    370.0
  • l2
    15.0
  • l3
    5.0
  • h1
    4.7
Miniature Linear Rail 7.0 550.0 Stainless Steel

20159696

Price Range
R 2 223,7109 - R 1 779,0479

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    550.0
  • l2
    15.0
  • l3
    5.0
  • h1
    4.7
Miniature Linear Rail 7.0 415.0 Stainless Steel

20159603

Price Range
R 1 696,0943 - R 1 356,9546

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    415.0
  • l2
    15.0
  • l3
    5.0
  • h1
    4.7
Miniature Linear Rail 7.0 610.0 Stainless Steel

20159733

Price Range
R 2 456,9313 - R 1 965,545

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    610.0
  • l2
    15.0
  • l3
    5.0
  • h1
    4.7
Miniature Linear Rail 7.0 520.0 Stainless Steel

20159672

Price Range
R 2 107,8926 - R 1 686,3933

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    520.0
  • l2
    15.0
  • l3
    5.0
  • h1
    4.7
Miniature Linear Rail 42.0 350.0 Stainless Steel

20159191

Price Range
R 3 238,5562 - R 2 590,7658

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    350.0
  • l2
    40.0
  • l3
    15.0
  • h1
    9.5
Miniature Linear Rail 7.0 85.0 Stainless Steel

20159382

Price Range
R 376,5579 - R 301,3255

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    85.0
  • l2
    15.0
  • l3
    5.0
  • h1
    4.7