Menu Search

Mini Wire Saddles

In stock

Mini Wire Saddles are primarily used to gather and route cables for electronic applications. The wire saddle keeps components tidy and removes clutter. They also help ensure cables are easy to access for further assembly or repair.

Our range features wire saddles with locking and non-locking tops, options with an adhesive base, as well as side entry , blind hole and stand-off wire saddles. Mounting options include push-in and screw-on.

The reduced size of these wire saddles makes these useful for applications where space is limited.

  • Material: Polyamide 6/6 (PA)
  • Colour: Natural
  • UL94 V0 and UL94 V2 Flame Rated options


Series Code :SR2104

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
96 results
Product SKUs information
Essentra Part Number Price range Availability Inside Width Compatible Hole Diameter Fitting Style Inside Height Compatible Panel Thickness Range View
R 0,9332 - R 1,7208 Request the lead time here
4.6 mm
4.8 mm
Adhesive
2.8 mm
R 1,497 - R 2,5424 Request the lead time here
7.9 mm
8.0 mm
Adhesive
4.1 mm
R 2,4875 - R 3,7361 Request the lead time here
8.9 mm
9.1 mm
Adhesive
7.6 mm
R 3,8343 - R 5,4518 Request the lead time here
8.4 mm
6.4 mm
Adhesive
2.8 mm
R 8,2378 - R 8,8969 Request the lead time here
8.4 mm
6.4 mm
Adhesive
2.8 mm
R 5,3621 - R 6,1111 Request the lead time here
4.4 mm
4.4 mm
Adhesive
3.0 mm
R 3,4674 - R 5,1624 Request the lead time here
4.6 mm
4.8 mm
Adhesive
2.8 mm
R 5,7514 - R 6,5603 Request the lead time here
12.5 mm
Push In
2.8 mm
R 4,7329 - R 5,4518 Request the lead time here
4.4 mm
4.4 mm
3.0 mm
R 8,2378 - R 8,8969 Request the lead time here
8.4 mm
6.4 mm
Adhesive
2.8 mm
R 2,4875 - R 3,7361 Request the lead time here
8.9 mm
9.1 mm
Adhesive
6.1 mm
R 4,7329 - R 5,4518 Request the lead time here
8.4 mm
6.4 mm
Adhesive
2.8 mm
R 1,5076 - R 2,5579 Request the lead time here
7.9 mm
8.0 mm
Adhesive
4.1 mm
R 1,5076 - R 2,5579 Request the lead time here
8.9 mm
9.1 mm
Adhesive
7.6 mm
R 2,4875 - R 3,7361 Request the lead time here
6.4 mm
6.6 mm
Adhesive
3.0 mm
R 2,2823 - R 2,7588 Request the lead time here
4.8 mm
Push In
0.9 mm
R 4,6848 - R 5,3397 Request the lead time here
8.3 mm
Push In
2.8 mm
R 1,0134 - R 1,7208 Request the lead time here
4.6 mm
4.8 mm
Adhesive
1.0 mm
R 2,1091 - R 2,5551 Request the lead time here
4.8 mm
Push In
0.9 mm
R 2,0165 - R 2,2061 Request the lead time here
4.6 mm
4.8 mm
Adhesive
1.0 mm
  • of 5
Cable Grommet Adhesive 2.8 mm 4.6 mm PA

10019030

Price Range
R 1,7208 - R 0,9332

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    4.8 mm
  • Inside Height
    2.8 mm
Cable Grommet Adhesive 4.1 mm 7.9 mm PA

10019078

Price Range
R 2,5424 - R 1,497

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    8.0 mm
  • Inside Height
    4.1 mm
Cable Grommet Adhesive 7.6 mm 8.9 mm PA

10019115

Price Range
R 3,7361 - R 2,4875

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    9.1 mm
  • Inside Height
    7.6 mm
Cable Grommet Adhesive 2.8 mm 8.4 mm PA

10019399

Price Range
R 5,4518 - R 3,8343

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Side Entry
  • Compatible Hole Diameter
    6.4 mm
  • Inside Height
    2.8 mm
Cable Grommet Adhesive 2.8 mm 8.4 mm PA

10019382

Price Range
R 8,8969 - R 8,2378

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Side Entry
  • Compatible Hole Diameter
    6.4 mm
  • Inside Height
    2.8 mm
Cable Grommet Adhesive 3.0 mm 4.4 mm PA

10018668

Price Range
R 6,1111 - R 5,3621

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    4.4 mm
  • Inside Height
    3.0 mm
Cable Grommet Adhesive 2.8 mm 4.6 mm PA

10019047

Price Range
R 5,1624 - R 3,4674

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    4.8 mm
  • Inside Height
    2.8 mm
Cable Grommet Push In 2.8 mm 12.5 mm Nylon 6/6

10014738

Price Range
R 6,5603 - R 5,7514

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    2.8 mm
  • Inside Width
    12.5 mm
Cable Grommet Adhesive 3.0 mm 4.4 mm PA

10018651

Price Range
R 5,4518 - R 4,7329

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    4.4 mm
  • Inside Height
    3.0 mm
  • Inside Width
    4.4 mm
Cable Grommet Adhesive 2.8 mm 8.4 mm PA

10019405

Price Range
R 8,8969 - R 8,2378

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Side Entry
  • Compatible Hole Diameter
    6.4 mm
  • Inside Height
    2.8 mm
Cable Grommet Adhesive 6.1 mm 8.9 mm PA

10019092

Price Range
R 3,7361 - R 2,4875

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    9.1 mm
  • Inside Height
    6.1 mm
Cable Grommet Adhesive 2.8 mm 8.4 mm PA

10019375

Price Range
R 5,4518 - R 4,7329

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Side Entry
  • Compatible Hole Diameter
    6.4 mm
  • Inside Height
    2.8 mm
Cable Grommet Adhesive 4.1 mm 7.9 mm PA

10019085

Price Range
R 2,5579 - R 1,5076

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    8.0 mm
  • Inside Height
    4.1 mm
Cable Grommet Adhesive 7.6 mm 8.9 mm PA

10019122

Price Range
R 2,5579 - R 1,5076

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    9.1 mm
  • Inside Height
    7.6 mm
Cable Grommet Adhesive 3.0 mm 6.4 mm PA

10019054

Price Range
R 3,7361 - R 2,4875

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    6.6 mm
  • Inside Height
    3.0 mm
Cable Grommet Push In 0.9 mm 4.8 mm Nylon 6/6

10110959

Price Range
R 2,7588 - R 2,2823

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    0.9 mm
  • Inside Width
    4.8 mm
Cable Grommet 8.3 mm 9.5 mm Nylon 6/6

10014721

Price Range
R 5,3397 - R 4,6848

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    2.8 mm
  • Inside Width
    8.3 mm
Cable Grommet Adhesive 1.0 mm 4.6 mm PA

10161623

Price Range
R 1,7208 - R 1,0134

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    4.8 mm
  • Inside Height
    1.0 mm
Cable Grommet 4.8 mm 7.0 mm Nylon 6/6

10019221

Price Range
R 2,5551 - R 2,1091

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    0.9 mm
  • Inside Width
    4.8 mm
Cable Grommet Adhesive 1.0 mm 4.6 mm PA

10019023

Price Range
R 2,2061 - R 2,0165

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    4.8 mm
  • Inside Height
    1.0 mm