Swing Handles are a type of pivot handle most commonly used for latching and unlatching doors and other access hardware objects.
Our range of Mini Swing Handle Locks are ideal for small cabinets and enclosures, providing a single locking point. They are a great space-saving options due to their smaller handle size. The handles are available in a choice of stylish finishes, and come in a choice of oval or rectangular handle shape.
A Mini Swing Handle Lock can be used across the industrial and construction industries, where the opening and closing of cabinet doors requires easy access.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Grip | Finish | Latch Material | Key Type | View | |
|---|---|---|---|---|---|---|---|
| R 102,5918 - R 159,5872 | Request the lead time here |
|
|
|
|
||
| R 102,5918 - R 159,5872 | Request the lead time here |
|
|
|
|
||
| R 586,6699 - R 1 070,1788 | Request the lead time here |
|
|
|
|
||
| R 195,2029 - R 305,401 | Request the lead time here |
|
|
|
|
||
| R 155,6958 - R 242,1935 | Request the lead time here |
|
|
|
|
||
| Request the lead time here |
1.535 in
39.0 mm
|
Black Polyamide
|
Zinc Alloy
|
No Key
|
|||
| R 28,4491 - R 71,6466 | Request the lead time here |
|
|
|
|
||
| R 50,5319 - R 78,6052 | Request the lead time here |
|
|
|
|
||
| R 131,1733 - R 145,7482 | Request the lead time here |
|
|
|
|
||
| R 46,348 - R 130,6929 | Request the lead time here |
|
|
|
|
||
| R 61,4106 - R 122,5268 | Request the lead time here |
|
|
|
|
||
| R 39,3512 - R 107,3072 | Request the lead time here |
|
|
|
|
||
| R 253,3148 - R 487,7274 | 20 In stock - Delivery conditions may apply, visit our FAQs |
|
|
|
|
||
| R 148,0864 - R 230,3565 | Request the lead time here |
|
|
|
|
||
| R 34,6643 - R 53,9223 | Request the lead time here |
|
|
|
|
||
| R 26,0791 - R 67,6576 | Request the lead time here |
|
|
|
|
||
| 20121198 | R 50,2439 - R 78,1573 | Request the lead time here |
|
|
|
|
|
| R 131,1733 - R 145,7482 | Request the lead time here |
|
|
|
|
||
| R 322,5139 - R 620,9711 | Request the lead time here |
|
|
|
|
||
| R 377,8731 - R 727,5936 | Request the lead time here |