20071349
031820234E
| Quantity | Unit price |
|---|---|
| 1 - 24 | R 305,401 |
| 25 - 49 | R 247,9634 |
| 50 - 99 | R 221,5909 |
| 100 - 249 | R 205,8135 |
| 250 + | R 195,2029 |
| Housing Height | 0.728 in |
|---|---|
| Housing Height | 18.5 mm |
| Specifications | IP65, NEMA 4, DIN-EN 1774 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue