Menu Search

Mini Adjustable Compression Latches

In stock

Mini Adjustable Compression Latches are IP65 rated and are made from Black Die-Cast Zinc. They offer a 4mm compression and are supplied with a sealing gasket. They allow for a simple adjustment of the grip range and are ideal for applications with a limited space. The keys that are compatible are sold separately

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
41 results
Product SKUs information
Essentra Part Number Price range Availability Handle Type Latch Style Housing Height Mounting Hole Length Cam Material Housing Diameter Grip Range View
R 122,9426 - R 191,2439 Request the lead time here
21.7 mm
16.0 - 19.2 mm
R 302,277 - R 404,2852 Request the lead time here
21.7 mm
19.2 - 22.4 mm
R 95,161 - R 148,0281 Request the lead time here
21.7 mm
25.2 - 28.4 mm
R 82,0413 - R 127,62 Request the lead time here
21.7 mm
22.4 - 25.6 mm
R 82,0413 - R 127,62 Request the lead time here
21.7 mm
16.0 - 19.2 mm
R 342,4516 - R 380,5017 Request the lead time here
Tool Operated Handle
Compression Latch
21.5 mm
16.2 mm
Stainless Steel
16.0 - 19.2 mm
R 356,4968 - R 396,1077 Request the lead time here
Tubular Key Operated Handle
Compression Latch
21.5 mm
16.2 mm
Stainless Steel
16.0 - 19.2 mm
R 342,4516 - R 380,5017 Request the lead time here
Tool Operated Handle
Compression Latch
21.5 mm
16.2 mm
Stainless Steel
9.6 - 12.8 mm
R 125,5815 - R 195,349 Request the lead time here
21.7 mm
22.4 - 25.6 mm
R 342,4516 - R 380,5017 Request the lead time here
Tool Operated Handle
Compression Latch
21.5 mm
16.2 mm
Stainless Steel
22.4 - 25.6 mm
R 356,4968 - R 396,1077 Request the lead time here
Tubular Key Operated Handle
Compression Latch
21.5 mm
16.2 mm
Stainless Steel
12.8 - 16.0 mm
R 354,4373 - R 393,8194 Request the lead time here
Tubular Key Operated Handle
Compression Latch
21.5 mm
16.2 mm
Stainless Steel
22.4 - 25.6 mm
R 342,4516 - R 380,5017 Request the lead time here
Tool Operated Handle
Compression Latch
21.5 mm
16.2 mm
Stainless Steel
12.8 - 16.0 mm
R 342,4516 - R 380,5017 Request the lead time here
Tool Operated Handle
Compression Latch
21.5 mm
16.2 mm
Stainless Steel
25.2 - 28.4 mm
R 353,9733 - R 393,3036 Request the lead time here
Tubular Key Operated Handle
Compression Latch
21.5 mm
16.2 mm
Stainless Steel
9.6 - 12.8 mm
R 362,766 - R 403,0732 Request the lead time here
Tubular Key Operated Handle
Compression Latch
21.5 mm
16.2 mm
Stainless Steel
25.2 - 28.4 mm
R 356,4968 - R 396,1077 Request the lead time here
Tubular Key Operated Handle
Compression Latch
21.5 mm
16.2 mm
Stainless Steel
19.2 - 22.4 mm
R 302,277 - R 405,6377 Request the lead time here
21.7 mm
9.6 - 12.8 mm
R 82,0413 - R 127,62 Request the lead time here
21.7 mm
22.4 - 25.6 mm
R 129,0924 - R 200,8102 Request the lead time here
21.7 mm
12.8 - 16.0 mm
  • of 3
Compression Cam Latch 13.5 mm

20063528

Price Range
R 191,2439 - R 122,9426

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Grip Range
    16.0 - 19.2 mm
  • Housing Height
    21.7 mm
  • Commodity Code
    8301409000
  • Mounting Hole Width
    13.5 mm
Mini Compression Latch 22.4 mm

20063474

Price Range
R 404,2852 - R 302,277

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Grip Range
    19.2 - 22.4 mm
  • Housing Height
    21.7 mm
  • Commodity Code
    8301409000
  • Mounting Hole Width
    13.5 mm
Mini Compression Latch 28.4 mm

20063559

Price Range
R 148,0281 - R 95,161

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Grip Range
    25.2 - 28.4 mm
  • Housing Height
    21.7 mm
  • Commodity Code
    8301409000
  • Mounting Hole Width
    13.5 mm
Compression Cam Latch 13.5 mm

20063429

Price Range
R 127,62 - R 82,0413

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Grip Range
    22.4 - 25.6 mm
  • Housing Height
    21.7 mm
  • Commodity Code
    8301409000
  • Mounting Hole Width
    13.5 mm
Mini Compression Latch 19.2 mm

20063405

Price Range
R 127,62 - R 82,0413

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Grip Range
    16.0 - 19.2 mm
  • Housing Height
    21.7 mm
  • Commodity Code
    8301409000
  • Mounting Hole Width
    13.5 mm
Mini Compression Latch No Key 19.2 mm

20052447

Price Range
R 380,5017 - R 342,4516

Stock Levels
Request the lead time here
Attributes
  • Latch Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Latch Style
    Compression Latch
  • Handle Type
    Tool Operated Handle
  • Key Type
    No Key
Mini Compression Latch Tubular Key 19.2 mm

20052508

Price Range
R 396,1077 - R 356,4968

Stock Levels
Request the lead time here
Attributes
  • Latch Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Latch Style
    Compression Latch
  • Handle Type
    Tubular Key Operated Handle
  • Key Type
    Tubular Key
Mini Compression Latch No Key 12.8 mm

20052485

Price Range
R 380,5017 - R 342,4516

Stock Levels
Request the lead time here
Attributes
  • Latch Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Latch Style
    Compression Latch
  • Handle Type
    Tool Operated Handle
  • Key Type
    No Key
Compression Cam Latch 13.5 mm

20063542

Price Range
R 195,349 - R 125,5815

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Grip Range
    22.4 - 25.6 mm
  • Housing Height
    21.7 mm
  • Commodity Code
    8301409000
  • Mounting Hole Width
    13.5 mm
Mini Compression Latch No Key 25.6 mm

20052461

Price Range
R 380,5017 - R 342,4516

Stock Levels
Request the lead time here
Attributes
  • Latch Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Latch Style
    Compression Latch
  • Handle Type
    Tool Operated Handle
  • Key Type
    No Key
Mini Compression Latch Tubular Key 16.0 mm

20052492

Price Range
R 396,1077 - R 356,4968

Stock Levels
Request the lead time here
Attributes
  • Latch Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Latch Style
    Compression Latch
  • Handle Type
    Tubular Key Operated Handle
  • Key Type
    Tubular Key
Mini Compression Latch Tubular Key 25.6 mm

20052522

Price Range
R 393,8194 - R 354,4373

Stock Levels
Request the lead time here
Attributes
  • Latch Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Latch Style
    Compression Latch
  • Handle Type
    Tubular Key Operated Handle
  • Key Type
    Tubular Key
Mini Compression Latch No Key 16.0 mm

20052430

Price Range
R 380,5017 - R 342,4516

Stock Levels
Request the lead time here
Attributes
  • Latch Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Latch Style
    Compression Latch
  • Handle Type
    Tool Operated Handle
  • Key Type
    No Key
Mini Compression Latch No Key 28.4 mm

20052478

Price Range
R 380,5017 - R 342,4516

Stock Levels
Request the lead time here
Attributes
  • Latch Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Latch Style
    Compression Latch
  • Handle Type
    Tool Operated Handle
  • Key Type
    No Key
Mini Compression Latch Tubular Key 12.8 mm

20052546

Price Range
R 393,3036 - R 353,9733

Stock Levels
Request the lead time here
Attributes
  • Latch Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Latch Style
    Compression Latch
  • Handle Type
    Tubular Key Operated Handle
  • Key Type
    Tubular Key
Mini Compression Latch Tubular Key 28.4 mm

20052539

Price Range
R 403,0732 - R 362,766

Stock Levels
Request the lead time here
Attributes
  • Latch Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Latch Style
    Compression Latch
  • Handle Type
    Tubular Key Operated Handle
  • Key Type
    Tubular Key
Mini Compression Latch Tubular Key 22.4 mm

20052515

Price Range
R 396,1077 - R 356,4968

Stock Levels
Request the lead time here
Attributes
  • Latch Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Latch Style
    Compression Latch
  • Handle Type
    Tubular Key Operated Handle
  • Key Type
    Tubular Key
Mini Compression Latch 12.8 mm

20063443

Price Range
R 405,6377 - R 302,277

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Grip Range
    9.6 - 12.8 mm
  • Housing Height
    21.7 mm
  • Commodity Code
    8301409000
  • Mounting Hole Width
    13.5 mm
Mini Compression Latch 25.6 mm

20063481

Price Range
R 127,62 - R 82,0413

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Grip Range
    22.4 - 25.6 mm
  • Housing Height
    21.7 mm
  • Commodity Code
    8301409000
  • Mounting Hole Width
    13.5 mm
Compression Cam Latch 13.5 mm

20063511

Price Range
R 200,8102 - R 129,0924

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Grip Range
    12.8 - 16.0 mm
  • Housing Height
    21.7 mm
  • Commodity Code
    8301409000
  • Mounting Hole Width
    13.5 mm