Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
20052508
140409305E
| Quantity | Unit price |
|---|---|
| 1 - 4 | R 396,1077 |
| 5 + | R 356,4968 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Latch Material | Stainless Steel |
|---|---|
| Cam Material | Stainless Steel |
| Latch Style | Compression Latch |
| Handle Type | Tubular Key Operated Handle |
| Key Type | Tubular Key |
| Mounting Hole Length | 16.2 mm |
| Mounting Hole Length | 0.638 in |
| Grip Range | 16.0 - 19.2 mm |
| Grip Range | 0.63 - 0.756 in |
| Maximum Compression | 4.0 mm |
| Maximum Compression | 0.157 in |
| Housing Height | 21.5 mm |
| Housing Height | 0.846 in |
| Commodity Code | 7326909890 |
| Mounting Hole Width | 0.531 in |
| Mounting Hole Width | 13.5 mm |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue