Menu Search

Metal Cable Ties

In stock

Our 316 stainless steel cable ties are self locking and are easily installed by hand. They are resistant to extreme temperatures and offer great strength and durability. Also available with PVC coating and with ladder construction to provide extra gripping strength to avoid slippage.

Series Code :SRMT

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
60 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Cable Bundle Diameter Overall Length View
R 9,5033 - R 11,0103 86 In stock - Delivery conditions may apply, visit our FAQs
35.0 mm
150.0 mm
R 29,3404 - R 30,8474 Request the lead time here
180.0 mm
610.0 mm
R 31,6162 - R 33,2463 Request the lead time here
125.0 mm
450.0 mm
R 26,0649 - R 28,9405 Request the lead time here
80.0 mm
300.0 mm
R 27,6196 - R 29,0898 Request the lead time here
60.0 mm
225.0 mm
R 14,4856 - R 15,2084 Request the lead time here
35.0 mm
150.0 mm
R 41,8577 - R 43,9798 Request the lead time here
180.0 mm
610.0 mm
R 40,5967 - R 42,7342 Request the lead time here
125.0 mm
450.0 mm
R 36,1988 - R 38,0902 Request the lead time here
80.0 mm
300.0 mm
R 64,1244 - R 64,1244 Request the lead time here
180.0 mm
610.0 mm
R 83,0542 - R 83,0542 Request the lead time here
180.0 mm
610.0 mm
R 17,1335 - R 19,0372 40 In stock - Delivery conditions may apply, visit our FAQs
102.0 mm
362.0 mm
R 17,6171 - R 19,462 Request the lead time here
254.0 mm
838.0 mm
R 23,9608 - R 26,357 Request the lead time here
152.0 mm
521.0 mm
R 10,5506 - R 11,723 Request the lead time here
152.0 mm
521.0 mm
R 19,5235 - R 21,6928 Request the lead time here
380.0 mm
1250.0 mm
R 14,3319 - R 15,9311 Request the lead time here
30.0 mm
150.0 mm
R 24,927 - R 27,6796 Request the lead time here
50.0 mm
200.0 mm
R 13,9763 - R 15,529 Request the lead time here
70.0 mm
259.0 mm
R 35,2344 - R 38,9241 Request the lead time here
203.0 mm
679.0 mm
  • of 3
Cable Tie 7.0 mm 150.0 mm 35.0 mm Stainless Steel

10278413

Price Range
R 11,0103 - R 9,5033

Stock Levels
86 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    35.0 mm
  • Minimum Loop Tensile Strength
    45 kg
  • Overall Length
    150.0 mm
  • Coating
    Uncoated
Cable Tie 7.0 mm 610.0 mm 180.0 mm Stainless Steel

10278451

Price Range
R 30,8474 - R 29,3404

Stock Levels
Request the lead time here
Attributes
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    180.0 mm
  • Minimum Loop Tensile Strength
    45 kg
  • Overall Length
    610.0 mm
  • Coating
    Uncoated
Cable Tie 12.0 mm 450.0 mm 125.0 mm Stainless Steel

10278499

Price Range
R 33,2463 - R 31,6162

Stock Levels
Request the lead time here
Attributes
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    125.0 mm
  • Minimum Loop Tensile Strength
    111.0 kg
  • Overall Length
    450.0 mm
  • Coating
    Uncoated
Cable Tie 7.0 mm 300.0 mm 80.0 mm Stainless Steel

10278536

Price Range
R 28,9405 - R 26,0649

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    80.0 mm
  • Minimum Loop Tensile Strength
    45 kg
  • Overall Length
    300.0 mm
Cable Tie 12.0 mm 225.0 mm 60.0 mm Stainless Steel

10435267

Price Range
R 29,0898 - R 27,6196

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    60.0 mm
  • Minimum Loop Tensile Strength
    111.0 kg
  • Overall Length
    225.0 mm
Cable Tie 12.0 mm 150.0 mm 35.0 mm Stainless Steel

10278468

Price Range
R 15,2084 - R 14,4856

Stock Levels
Request the lead time here
Attributes
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    35.0 mm
  • Minimum Loop Tensile Strength
    111.0 kg
  • Overall Length
    150.0 mm
  • Coating
    Uncoated
Cable Tie 12.0 mm 610.0 mm 180.0 mm Stainless Steel

10278505

Price Range
R 43,9798 - R 41,8577

Stock Levels
Request the lead time here
Attributes
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    180.0 mm
  • Minimum Loop Tensile Strength
    111.0 kg
  • Overall Length
    610.0 mm
  • Coating
    Uncoated
Cable Tie 7.0 mm 450.0 mm 125.0 mm Stainless Steel

10278543

Price Range
R 42,7342 - R 40,5967

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    125.0 mm
  • Minimum Loop Tensile Strength
    45 kg
  • Overall Length
    450.0 mm
Cable Tie 12.0 mm 300.0 mm 80.0 mm Stainless Steel

10278574

Price Range
R 38,0902 - R 36,1988

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    80.0 mm
  • Minimum Loop Tensile Strength
    111.0 kg
  • Overall Length
    300.0 mm
Cable Tie 7.0 mm 610.0 mm 180.0 mm Stainless Steel

10278550

Price Range
R 64,1244 - R 64,1244

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    180.0 mm
  • Minimum Loop Tensile Strength
    45 kg
  • Overall Length
    610.0 mm
Cable Tie 12.0 mm 610.0 mm 180.0 mm Stainless Steel

10278581

Price Range
R 83,0542 - R 83,0542

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    180.0 mm
  • Minimum Loop Tensile Strength
    111.0 kg
  • Overall Length
    610.0 mm
Cable Tie 4.6 mm 362.0 mm 102.0 mm Stainless Steel

10161333

Price Range
R 19,0372 - R 17,1335

Stock Levels
40 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    102.0 mm
  • Minimum Loop Tensile Strength
    45.0 kg
  • Overall Length
    362.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 4.6 mm 838.0 mm 254.0 mm Stainless Steel

10161357

Price Range
R 19,462 - R 17,6171

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    254.0 mm
  • Minimum Loop Tensile Strength
    45.0 kg
  • Overall Length
    838.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 7.9 mm 521.0 mm 152.0 mm Stainless Steel

10161371

Price Range
R 26,357 - R 23,9608

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    152.0 mm
  • Minimum Loop Tensile Strength
    113.0 kg
  • Overall Length
    521.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 4.6 mm 521.0 mm 152.0 mm Stainless Steel

10161418

Price Range
R 11,723 - R 10,5506

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    152.0 mm
  • Minimum Loop Tensile Strength
    45.0 kg
  • Overall Length
    521.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 4.6 mm 1250.0 mm 380.0 mm Stainless Steel

10161456

Price Range
R 21,6928 - R 19,5235

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    380.0 mm
  • Minimum Loop Tensile Strength
    45.0 kg
  • Overall Length
    1250.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 4.6 mm 150.0 mm 30.0 mm Stainless Steel

10278338

Price Range
R 15,9311 - R 14,3319

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Standard Tie
  • Maximum Cable Bundle Diameter
    30.0 mm
  • Minimum Loop Tensile Strength
    60.0 kg
  • Overall Length
    150.0 mm
Cable Tie 7.9 mm 200.0 mm 50.0 mm Stainless Steel

10278376

Price Range
R 27,6796 - R 24,927

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Standard Tie
  • Maximum Cable Bundle Diameter
    50.0 mm
  • Minimum Loop Tensile Strength
    170.0 kg
  • Overall Length
    200.0 mm
Cable Tie 4.6 mm 259.0 mm 70.0 mm Stainless Steel

10161326

Price Range
R 15,529 - R 13,9763

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    70.0 mm
  • Minimum Loop Tensile Strength
    45.0 kg
  • Overall Length
    259.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 4.6 mm 679.0 mm 203.0 mm Stainless Steel

10559529

Price Range
R 38,9241 - R 35,2344

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    203.0 mm
  • Minimum Loop Tensile Strength
    45.0 kg
  • Overall Length
    679.0 mm
  • UL/CSA Description
    UL E309388