High temperature Washer Plugs are designed to mask the surface around a threaded or plain hole, with an integrated washer and plug that function as a single item. Easy to install and remove; they ensure a snug fit and secure seal to prevent leakage or contamination. Capable of withstanding temperatures of up to 250C.
Material: Silicone, EPDM Colour: Natural, Black, White, Grey, Dark Green, Yellow, Pink, Purple, Red Series Code: SR1065, SR1092, SR5753
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Colour | Material | d2 | d1 | h1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 2,5424 - R 2,5424 | Request the lead time here |
|
Natural
|
Silicone
|
0.276 in
7.0 mm
|
|
|
1
|
||
| R 1,7828 - R 1,7828 | Request the lead time here |
|
Natural
|
Silicone
|
0.201 in
5.10 mm
|
|
|
1
|
||
| R 8,542 - R 8,542 | Request the lead time here |
|
Black
|
EPDM
|
0.252 in
6.4 mm
|
|
|
1
|
||
| R 15,4407 - R 15,4407 | Request the lead time here |
|
Black
|
EPDM
|
0.374 in
9.5 mm
|
|
|
1
|
||
| R 0,8985 - R 1,0278 | Request the lead time here |
|
Natural
|
Silicone
|
0.15 in
3.8 mm
|
|
|
1
|
||
| R 7,9529 - R 7,9529 | Request the lead time here |
|
Natural
|
Silicone
|
0.453 in
11.5 mm
|
|
|
1
|
||
| R 7,6428 - R 7,6428 | Request the lead time here |
|
Black
|
EPDM
|
0.311 in
7.9 mm
|
|
|
1
|
||
| R 22,0138 - R 22,0138 | Request the lead time here |
|
Black
|
EPDM
|
0.5 in
12.7 mm
|
|
|
1
|
||
| R 1,4171 - R 1,6123 | Request the lead time here |
|
Natural
|
Silicone
|
0.181 in
4.6 mm
|
|
|
1
|
||
| R 2,1238 - R 2,1238 | Request the lead time here |
|
Natural
|
Silicone
|
0.228 in
5.8 mm
|
|
|
1
|
||
| R 1,6734 - R 1,9068 | Request the lead time here |
|
Natural
|
Silicone
|
0.224 in
5.7 mm
|
|
|
1
|
||
| R 4,3871 - R 4,7593 | Request the lead time here |
|
Natural
|
Silicone
|
0.374 in
9.5 mm
|
|
|
1
|
||
| 10242636 | R 1,2247 - R 1,2247 | Request the lead time here |
|
Natural
|
Silicone
|
0.181 in
4.6 mm
|
|
|
1
|
|
| R 4,7128 - R 4,7128 | Request the lead time here |
|
Natural
|
Silicone
|
0.343 in
8.7 mm
|
|
|
1
|
||
| R 3,6333 - R 4,1547 | Request the lead time here |
|
Dark Green
|
Silicone
|
0.142 in
3.6 mm
|
|
|
2
|
||
| R 1,2377 - R 1,358 | Request the lead time here |
|
Dark Green
|
Silicone
|
0.146 in
3.7 mm
|
|
|
1
|
||
| R 1,4096 - R 3,6107 | Request the lead time here |
|
Pink
|
Silicone
|
0.185 in
4.7 mm
|
|
|
1
|
||
| R 5,6082 - R 6,3871 | Request the lead time here |
|
Grey
|
Silicone
|
0.283 in
7.2 mm
|
|
|
2
|
||
| R 3,7539 - R 4,1392 | Request the lead time here |
|
Red
|
Silicone
|
0.264 in
6.7 mm
|
|
|
1
|
||
| 10241103 | R 5,2163 - R 5,953 | Request the lead time here |
|
White
|
Silicone
|
0.213 in
5.4 mm
|
|
|
2
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue