1219755
Quantity | Unit price |
---|---|
1000 - 9999 | R 1,2692 |
10000 + | R 1,1567 |
Fitting Style | Push Fit |
---|---|
Colour | Dark Green |
Full Material | Silicone Rubber |
Washer Diameter | 7.0 mm |
Washer Diameter | 0.276 in |
Maximum Plug Diameter | 3.7 mm |
Maximum Plug Diameter | 0.146 in |
Commodity Code | 3926909790 |
Minimum Plug Diameter | 2.8 mm |
Minimum Plug Diameter | 0.11 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue