Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
High temperature Washer Plugs are designed to mask the surface around a threaded or plain hole, with an integrated washer and plug that function as a single item. Easy to install and remove; they ensure a snug fit and secure seal to prevent leakage or contamination. Capable of withstanding temperatures of up to 250C.
Material: Silicone, EPDM Colour: Natural, Black, White, Grey, Dark Green, Yellow, Pink, Purple, Red Series Code: SR1065, SR1092, SR5753
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Colour | Material | d2 | d1 | h1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 5,7204 - R 6,5148 | Request the lead time here |
|
Grey
|
Silicone
|
0.283 in
7.2 mm
|
|
|
2
|
||
| R 3,829 - R 4,222 | Request the lead time here |
|
Red
|
Silicone
|
0.264 in
6.7 mm
|
|
|
1
|
||
| R 0,9165 - R 1,0483 | Request the lead time here |
|
Natural
|
Silicone
|
0.15 in
3.8 mm
|
|
|
1
|
||
| R 2,8937 - R 6,5887 | Request the lead time here |
|
Natural
|
Silicone
|
0.248 in
6.3 mm
|
|
|
1
|
||
| R 9,7186 - R 11,0847 | Request the lead time here |
|
Purple
|
Silicone
|
0.461 in
11.7 mm
|
|
|
2
|
||
| R 1,6454 - R 4,3024 | Request the lead time here |
|
Natural
|
Silicone
|
0.256 in
6.5 mm
|
|
|
1
|
||
| R 7,5042 - R 8,5863 | Request the lead time here |
|
Yellow
|
Silicone
|
0.374 in
9.5 mm
|
|
|
2
|
||
| R 4,807 - R 4,807 | Request the lead time here |
|
Natural
|
Silicone
|
0.343 in
8.7 mm
|
|
|
1
|
||
| R 4,7209 - R 5,4237 | Request the lead time here |
|
Yellow
|
Silicone
|
0.193 in
4.9 mm
|
|
|
2
|
||
| R 5,2591 - R 6,0088 | Request the lead time here |
|
Dark Green
|
Silicone
|
0.224 in
5.7 mm
|
|
|
2
|
||
| R 7,8425 - R 8,9184 | Request the lead time here |
|
Pink
|
Silicone
|
0.429 in
10.9 mm
|
|
|
2
|
||
| R 1,2624 - R 1,3852 | Request the lead time here |
|
Dark Green
|
Silicone
|
0.146 in
3.7 mm
|
|
|
1
|
||
| R 16,0025 - R 16,0025 | Request the lead time here |
|
Black
|
EPDM
|
0.5 in
12.7 mm
|
|
|
1
|
||
| R 1,2317 - R 1,4057 | Request the lead time here |
|
Natural
|
Silicone
|
0.197 in
5.0 mm
|
|
|
1
|
||
| R 3,7059 - R 4,2378 | Request the lead time here |
|
Dark Green
|
Silicone
|
0.142 in
3.6 mm
|
|
|
2
|
||
| R 6,2586 - R 7,1315 | Request the lead time here |
|
Natural
|
Silicone
|
0.283 in
7.2 mm
|
|
|
2
|
||
| R 4,2442 - R 4,8387 | Request the lead time here |
|
Pink
|
Silicone
|
0.165 in
4.2 mm
|
|
|
2
|
||
| R 11,0215 - R 25,116 | Request the lead time here |
|
Natural
|
Silicone
|
0.5 in
12.7 mm
|
|
|
1
|
||
| R 7,7957 - R 7,7957 | Request the lead time here |
|
Black
|
EPDM
|
0.311 in
7.9 mm
|
|
|
1
|
||
| R 2,1663 - R 2,1663 | Request the lead time here |
|
Natural
|
Silicone
|
0.228 in
5.8 mm
|
|
|
1