High temperature Washer Plugs are designed to mask the surface around a threaded or plain hole, with an integrated washer and plug that function as a single item. Easy to install and remove; they ensure a snug fit and secure seal to prevent leakage or contamination. Capable of withstanding temperatures of up to 250C.
Material: Silicone, EPDM Colour: Natural, Black, White, Grey, Dark Green, Yellow, Pink, Purple, Red Series Code: SR1065, SR1092, SR5753
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Colour | Material | d2 | d1 | h1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 2,4911 - R 6,3634 | Request the lead time here |
|
Natural
|
Silicone
|
0.224 in
5.7 mm
|
|
|
1
|
||
| R 1,4378 - R 3,6829 | Request the lead time here |
|
Pink
|
Silicone
|
0.185 in
4.7 mm
|
|
|
1
|
||
| 10242636 | R 1,2492 - R 1,2492 | Request the lead time here |
|
Natural
|
Silicone
|
0.181 in
4.6 mm
|
|
|
1
|
|
| R 15,7495 - R 15,7495 | Request the lead time here |
|
Black
|
EPDM
|
0.374 in
9.5 mm
|
|
|
1
|
||
| R 2,5932 - R 2,5932 | Request the lead time here |
|
Natural
|
Silicone
|
0.276 in
7.0 mm
|
|
|
1
|
||
| R 1,8184 - R 1,8184 | Request the lead time here |
|
Natural
|
Silicone
|
0.201 in
5.10 mm
|
|
|
1
|
||
| R 1,6454 - R 4,3024 | Request the lead time here |
|
Natural
|
Silicone
|
0.256 in
6.5 mm
|
|
|
1
|
||
| R 4,2442 - R 4,8387 | Request the lead time here |
|
Pink
|
Silicone
|
0.165 in
4.2 mm
|
|
|
2
|
||
| R 16,0025 - R 16,0025 | Request the lead time here |
|
Black
|
EPDM
|
0.5 in
12.7 mm
|
|
|
1
|
||
| R 1,2317 - R 1,4057 | Request the lead time here |
|
Natural
|
Silicone
|
0.197 in
5.0 mm
|
|
|
1
|
||
| R 8,1119 - R 8,1119 | Request the lead time here |
|
Natural
|
Silicone
|
0.453 in
11.5 mm
|
|
|
1
|
||
| R 2,8937 - R 6,5887 | Request the lead time here |
|
Natural
|
Silicone
|
0.248 in
6.3 mm
|
|
|
1
|
||
| R 8,7128 - R 8,7128 | Request the lead time here |
|
Black
|
EPDM
|
0.252 in
6.4 mm
|
|
|
1
|
||
| R 22,4541 - R 22,4541 | Request the lead time here |
|
Black
|
EPDM
|
0.5 in
12.7 mm
|
|
|
1
|
||
| R 1,4454 - R 1,6445 | Request the lead time here |
|
Natural
|
Silicone
|
0.181 in
4.6 mm
|
|
|
1
|
||
| R 9,7186 - R 11,0847 | Request the lead time here |
|
Purple
|
Silicone
|
0.461 in
11.7 mm
|
|
|
2
|
||
| R 4,7209 - R 5,4237 | Request the lead time here |
|
Yellow
|
Silicone
|
0.193 in
4.9 mm
|
|
|
2
|
||
| R 4,4748 - R 4,8545 | Request the lead time here |
|
Natural
|
Silicone
|
0.374 in
9.5 mm
|
|
|
1
|
||
| R 4,807 - R 4,807 | Request the lead time here |
|
Natural
|
Silicone
|
0.343 in
8.7 mm
|
|
|
1
|
||
| R 0,9165 - R 1,0483 | Request the lead time here |
|
Natural
|
Silicone
|
0.15 in
3.8 mm
|
|
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue