1219757
Quantity | Unit price |
---|---|
100 - 999 | R 5,8305 |
1000 - 9999 | R 2,492 |
10000 + | R 2,2825 |
Fitting Style | Push Fit |
---|---|
Colour | Natural |
Full Material | Silicone Rubber |
Washer Diameter | 9.5 mm |
Washer Diameter | 0.374 in |
Maximum Plug Diameter | 5.7 mm |
Maximum Plug Diameter | 0.224 in |
Commodity Code | 3926909790 |
Minimum Plug Diameter | 4.5 mm |
Minimum Plug Diameter | 0.177 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue