1529880
Quantity | Unit price |
---|---|
50 - 499 | R 29,0307 |
500 + | R 11,4118 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Pink |
---|---|
Full Material | Steel |
Flanged | No |
Price per piece incl VAT | 1.6992 GBP |
Compatible Thread Sizes (All) | M3 |
Overall Diameter | 10.0 mm |
Overall Diameter | 0.394 in |
Compatible Hole Diameter | 3.0 mm |
Compatible Hole Diameter | 0.118 in |
Height of Silicone | 11.0 mm |
Height of Silicone | 0.433 in |
Commodity Code | 7318190020 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue