Menu Search

Machine Screws - Round

In stock

Machine Screws with a round head are designed for use with a threaded nut. Its round head shape provides a smooth and finished appearance, distributes force evenly, and resists loosening, making it ideal for applications requiring high torque or vibration resistance.

It is lightweight yet strong and durable. Its Philips drive merges the key features of domed and countersunk headed fasteners. It is corrosion-resistant. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
48 results
Product SKUs information
Essentra Part Number Price range Availability Pitch Diameter Thread Size Thread Length Drive Type View
R 1,8606 - R 2,1189 Request the lead time here
0.5 mm
M3
16.0 mm
Slotted Drive
R 1,876 - R 2,1505 Request the lead time here
0.7 mm
M4
8.0 mm
Slotted Drive
R 3,137 - R 3,3997 Request the lead time here
0.8 mm
M5
20.0 mm
Slotted Drive
R 4,0289 - R 4,3801 Request the lead time here
1.0 mm
M6
16.0 mm
Slotted Drive
R 1,9683 - R 2,2454 Request the lead time here
0.7 mm
M4
20.0 mm
Slotted Drive
R 4,8746 - R 5,2814 Request the lead time here
1.0 mm
M6
30.0 mm
Slotted Drive
R 1,8606 - R 2,1189 Request the lead time here
0.5 mm
M3
4.0 mm
Slotted Drive
R 2,9739 - R 3,9459 Request the lead time here
M6
25.0 mm
Slotted Drive
R 4,2903 - R 9,7296 Request the lead time here
1.0 mm
M6
20.0 mm
Slotted Drive
R 2,9678 - R 3,2099 Request the lead time here
0.8 mm
M5
10.0 mm
Slotted Drive
R 1,876 - R 2,1505 Request the lead time here
0.7 mm
M4
12.0 mm
Slotted Drive
R 4,8746 - R 11,091 Request the lead time here
1.0 mm
M6
25.0 mm
Slotted Drive
R 4,4748 - R 4,8387 Request the lead time here
1.0 mm
M6
22.0 mm
Slotted Drive
R 2,9678 - R 6,7409 Request the lead time here
0.8 mm
M5
8.0 mm
Slotted Drive
R 3,8751 - R 8,7334 Request the lead time here
1.0 mm
M6
6.5 mm
Slotted Drive
R 3,8751 - R 4,1587 Request the lead time here
1.0 mm
M6
8.0 mm
Slotted Drive
R 1,8606 - R 2,5397 Request the lead time here
0.5 mm
M3
6.0 mm
Slotted Drive
R 1,876 - R 2,6918 400 In stock - Delivery conditions may apply, visit our FAQs
0.7 mm
M4
16.0 mm
Slotted Drive
R 2,9678 - R 6,7409 Request the lead time here
0.8 mm
M5
16.0 mm
Slotted Drive
R 1,9529 - R 2,6073 Request the lead time here
0.5 mm
M3
20.0 mm
Slotted Drive
  • of 3
Screw Slotted Drive M3 16.0 mm Nylon Natural

10053058

Price Range
R 2,1189 - R 1,8606

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.7 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    16.0 mm
Screw Slotted Drive M4 8.0 mm Nylon Natural

10053096

Price Range
R 2,1505 - R 1,876

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    3.5 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    8.0 mm
Screw Slotted Drive M5 20.0 mm Nylon Natural

10053171

Price Range
R 3,3997 - R 3,137

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    4.5 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
  • Thread Length
    20.0 mm
Screw Slotted Drive M6 16.0 mm Nylon Natural

10053218

Price Range
R 4,3801 - R 4,0289

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    5.0 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    16.0 mm
Screw Slotted Drive M4 20.0 mm Nylon Natural

10053133

Price Range
R 2,2454 - R 1,9683

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    3.5 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    20.0 mm
Screw Slotted Drive M6 30.0 mm Nylon Natural

10053256

Price Range
R 5,2814 - R 4,8746

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    5.0 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    30.0 mm
Screw Slotted Drive M3 4.0 mm Nylon Natural

10053010

Price Range
R 2,1189 - R 1,8606

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.7 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    4.0 mm
Screw Slotted Drive M6 25.0 mm Nylon Natural

10374672

Price Range
R 3,9459 - R 2,9739

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    5.0 mm
  • Thread Size
    M6
  • Thread Length
    25.0 mm
  • Slot Depth
    1.6 mm
Screw Slotted Drive M6 20.0 mm Nylon Natural

10053225

Price Range
R 9,7296 - R 4,2903

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    5.0 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    20.0 mm
Screw Slotted Drive M5 10.0 mm Nylon Natural

10053157

Price Range
R 3,2099 - R 2,9678

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    4.5 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
  • Thread Length
    10.0 mm
Screw Slotted Drive M4 12.0 mm Nylon Natural

10053119

Price Range
R 2,1505 - R 1,876

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    3.5 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    12.0 mm
Screw Slotted Drive M6 25.0 mm Nylon Natural

10053249

Price Range
R 11,091 - R 4,8746

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    5.0 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    25.0 mm
Screw Slotted Drive M6 22.0 mm Nylon Natural

10053232

Price Range
R 4,8387 - R 4,4748

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    5.0 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    22.0 mm
Screw Slotted Drive M5 8.0 mm Nylon Natural

10053140

Price Range
R 6,7409 - R 2,9678

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    4.5 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
  • Thread Length
    8.0 mm
Screw Slotted Drive M6 6.5 mm Nylon Natural

10053188

Price Range
R 8,7334 - R 3,8751

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    5.0 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    6.5 mm
Screw Slotted Drive M6 8.0 mm Nylon Natural

10053195

Price Range
R 4,1587 - R 3,8751

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    5.0 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    8.0 mm
Screw Slotted Drive M3 6.0 mm Nylon Natural

10053027

Price Range
R 2,5397 - R 1,8606

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.7 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    6.0 mm
Screw Slotted Drive M4 16.0 mm Nylon Natural

10053126

Price Range
R 2,6918 - R 1,876

Stock Levels
400 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    3.5 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    16.0 mm
Screw Slotted Drive M5 16.0 mm Nylon Natural

10053164

Price Range
R 6,7409 - R 2,9678

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    4.5 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
  • Thread Length
    16.0 mm
Screw Slotted Drive M3 20.0 mm Nylon Natural

10053065

Price Range
R 2,6073 - R 1,9529

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.7 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    20.0 mm