Menu Search

Machine Screws - Pan

In stock

Slotted, Torx and Crossed (Phillips) style Pan Head Machine Screws that come in standard metric and imperial sizes.

A Pan Head Screw is a great replacement to metal screws. They are lightweight, and offer resistance to vibration, chemical and electrical resistance, and corrosion.

A wide choice of materials are available in our Screw Pan Hd range, including Nylon 6/6, Polycarbonate (PC), Polyether Ether Ketone (PEEK), Polyphenylene Sulfide (PPS), plus metal options in Mild Steel and Stainless Steel.

  • DIN 85 and DIN 7985
  • Colours: Beige, Brown, Clear and Natural.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
584 results
Product SKUs information
Essentra Part Number Price range Availability Pitch Diameter Thread Size Colour Material Thread Length Drive Type View
R 14,4636 - R 31,7271 25 In stock - Delivery conditions may apply, visit our FAQs
M2.6
Light Brown
PEEK
6.0 mm
Crossed Drive
R 37,1963 - R 70,8238 Request the lead time here
M4
Light Brown
PEEK
25.0 mm
Crossed Drive
R 72,5357 - R 111,9226 Request the lead time here
M5
Light Brown
PEEK
12.0 mm
Crossed Drive
R 72,5357 - R 111,9226 Request the lead time here
M5
Light Brown
PEEK
20.0 mm
Crossed Drive
R 40,2718 - R 68,8799 Request the lead time here
M3
Brown
PEEK
20.0 mm
Crossed Drive
R 90,8437 - R 128,2576 Request the lead time here
M6
Light Brown
PEEK
10.0 mm
Crossed Drive
R 102,1158 - R 115,9991 Request the lead time here
M6
Light Brown
PEEK
16.0 mm
Crossed Drive
R 30,9727 - R 59,015 Request the lead time here
M4
Light Brown
PEEK
16.0 mm
Crossed Drive
R 15,4936 - R 34,0047 Request the lead time here
M3
Light Brown
PEEK
8.0 mm
Crossed Drive
R 1,2722 - R 1,7698 Request the lead time here
M3
Natural
Mild Steel
12.0 mm
Crossed Drive
R 1,2229 - R 1,7118 Request the lead time here
M4
Natural
Mild Steel
8.0 mm
Crossed Drive
R 0,9893 - R 1,381 Request the lead time here
M3
Natural
Mild Steel
6.0 mm
Crossed Drive
R 1,2069 - R 1,6828 Request the lead time here
M3
Natural
Mild Steel
16.0 mm
Crossed Drive
R 1,2229 - R 1,7118 Request the lead time here
M3
Natural
Mild Steel
8.0 mm
Crossed Drive
R 1,4347 - R 2,0019 Request the lead time here
M3
Natural
Mild Steel
20.0 mm
Crossed Drive
R 46,4663 - R 95,0363 Request the lead time here
M5
Light Brown
PEEK
10.0 mm
Crossed Drive
R 15,4936 - R 34,0047 16 In stock - Delivery conditions may apply, visit our FAQs
M3
Light Brown
PEEK
10.0 mm
Crossed Drive
R 1,8569 - R 2,9449 Request the lead time here
M4
Natural
Mild Steel
20.0 mm
Crossed Drive
R 2,2631 - R 3,1335 Request the lead time here
M5
Natural
Mild Steel
12.0 mm
Crossed Drive
R 21,6881 - R 47,6124 Request the lead time here
M4
Light Brown
PEEK
8.0 mm
Crossed Drive
  • of 30
Screw Crossed Drive M2.6 6.0 mm PEEK Light Brown

10219607

Price Range
R 31,7271 - R 14,4636

Stock Levels
25 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Diameter
    4.5 mm
  • Head Height
    1.7 mm
  • Thread Size
    M2.6
  • Thread Length
    6.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M4 25.0 mm PEEK Light Brown

10219775

Price Range
R 70,8238 - R 37,1963

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Size
    M4
  • Thread Length
    25.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M5 12.0 mm PEEK Brown

10219805

Price Range
R 111,9226 - R 72,5357

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    3.3 mm
  • Thread Size
    M5
  • Thread Length
    12.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M5 20.0 mm PEEK Brown

10219829

Price Range
R 111,9226 - R 72,5357

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    3.3 mm
  • Thread Size
    M5
  • Thread Length
    20.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M3 20.0 mm PEEK Brown

10219690

Price Range
R 68,8799 - R 40,2718

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Size
    M3
  • Thread Length
    20.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M6 10.0 mm PEEK Brown

10219843

Price Range
R 128,2576 - R 90,8437

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    3.9 mm
  • Thread Size
    M6
  • Thread Length
    10.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M6 16.0 mm PEEK Brown

10219867

Price Range
R 115,9991 - R 102,1158

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    3.9 mm
  • Thread Size
    M6
  • Thread Length
    16.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M4 16.0 mm PEEK Brown

10219751

Price Range
R 59,015 - R 30,9727

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Size
    M4
  • Thread Length
    16.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M3 8.0 mm PEEK Brown

10219652

Price Range
R 34,0047 - R 15,4936

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Size
    M3
  • Thread Length
    8.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M3 12.0 mm Mild Steel Natural

10238295

Price Range
R 1,7698 - R 1,2722

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Thread Length
    12.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M4 8.0 mm Mild Steel Natural

10238349

Price Range
R 1,7118 - R 1,2229

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Size
    M4
  • Thread Length
    8.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M3 6.0 mm Mild Steel Natural

10238264

Price Range
R 1,381 - R 0,9893

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Thread Length
    6.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M3 16.0 mm Mild Steel Natural

10238301

Price Range
R 1,6828 - R 1,2069

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Thread Length
    16.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M3 8.0 mm Mild Steel Natural

10238271

Price Range
R 1,7118 - R 1,2229

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Thread Length
    8.0 mm
  • Head Type
    Pan Head
Mild Steel Crossed Drive Pan Head Machine Screw - Thread Size M3; Thread Length 20.0 mm | 0.787 in; Head Diameter 5.6 mm | 0.22 in

10238318

Price Range
R 2,0019 - R 1,4347

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Thread Length
    20.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M5 10.0 mm PEEK Brown

10219799

Price Range
R 95,0363 - R 46,4663

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    3.3 mm
  • Thread Size
    M5
  • Thread Length
    10.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M3 10.0 mm PEEK Brown

10219669

Price Range
R 34,0047 - R 15,4936

Stock Levels
16 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Size
    M3
  • Thread Length
    10.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M4 20.0 mm Mild Steel Natural

10238387

Price Range
R 2,9449 - R 1,8569

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Size
    M4
  • Thread Length
    20.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M5 12.0 mm Mild Steel Natural

10238424

Price Range
R 3,1335 - R 2,2631

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.5 mm
  • Head Height
    3.7 mm
  • Thread Size
    M5
  • Thread Length
    12.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M4 8.0 mm PEEK Brown

10219720

Price Range
R 47,6124 - R 21,6881

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Size
    M4
  • Thread Length
    8.0 mm
  • Head Type
    Pan Head