Menu Search

Machine Screws - Pan

In stock

Slotted, Torx and Crossed (Phillips) style Pan Head Machine Screws that come in standard metric and imperial sizes.

A Pan Head Screw is a great replacement to metal screws. They are lightweight, and offer resistance to vibration, chemical and electrical resistance, and corrosion.

A wide choice of materials are available in our Screw Pan Hd range, including Nylon 6/6, Polycarbonate (PC), Polyether Ether Ketone (PEEK), Polyphenylene Sulfide (PPS), plus metal options in Mild Steel and Stainless Steel.

  • DIN 85 and DIN 7985
  • Colours: Beige, Brown, Clear and Natural.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
584 results
Product SKUs information
Essentra Part Number Price range Availability Pitch Diameter Thread Size Colour Material Thread Length Drive Type View
R 1,7337 - R 4,1345 900 In stock - Delivery conditions may apply, visit our FAQs
0.5 mm
M3
Natural
Nylon 6/6
8.0 mm
Slotted Drive
R 2,1558 - R 2,9371 Request the lead time here
0.5 mm
M3
Natural
Nylon 6/6
30.0 mm
Slotted Drive
R 1,7337 - R 2,7328 Request the lead time here
0.5 mm
M3
Natural
Nylon 6/6
12.0 mm
Slotted Drive
R 1,7337 - R 2,4734 Request the lead time here
0.5 mm
M3
Natural
Nylon 6/6
4.0 mm
Slotted Drive
R 1,8242 - R 2,6776 Request the lead time here
0.7 mm
M4
Natural
Nylon 6/6
20.0 mm
Slotted Drive
R 1,2091 - R 2,0463 Request the lead time here
0.5 mm
M3
Natural
Nylon 6/6
6.4 mm
Crossed Drive
10162170 R 2,0003 - R 5,5507 Request the lead time here
0.7 mm
M4
Natural
Nylon
8.0 mm
Crossed Drive
R 6,4026 - R 13,4455 Request the lead time here
1.3 mm
M8
Natural
Nylon 6/6
16.0 mm
Slotted Drive
R 8,5265 - R 17,9056 Request the lead time here
1.3 mm
M8
Natural
Nylon 6/6
35.0 mm
Slotted Drive
R 19,5277 - R 24,207 Request the lead time here
M1.2
Brown
PEEK
2.5 mm
Crossed Drive
R 15,3322 - R 32,1976 Request the lead time here
1.5 mm
M10
Natural
Nylon 6/6
30.0 mm
Slotted Drive
R 11,9681 - R 11,9681 Request the lead time here
1.3 mm
M8
Natural
Nylon 6/6
60.0 mm
Slotted Drive
R 18,2192 - R 39,9942 Request the lead time here
M3
Light Brown
PEEK
12.0 mm
Crossed Drive
R 18,8149 - R 42,7457 Request the lead time here
1.5 mm
M10
Natural
Nylon
80.0 mm
Slotted Drive
R 8,3185 - R 8,3185 Request the lead time here
1.3 mm
M8
Natural
Nylon 6/6
40.0 mm
Slotted Drive
R 6,7389 - R 15,3012 699 In stock - Delivery conditions may apply, visit our FAQs
1.0 mm
M6
Natural
Nylon
50.0 mm
Slotted Drive
R 8,126 - R 8,79 Request the lead time here
1.0 mm
M6
Natural
Nylon 6/6
60.0 mm
Slotted Drive
R 3,6031 - R 8,1714 Request the lead time here
1.0 mm
M6
Natural
Nylon
8.0 mm
Slotted Drive
R 11,596 - R 24,3516 Request the lead time here
1.0 mm
M6
Natural
Nylon 6/6
80.0 mm
Slotted Drive
R 3,1358 - R 3,7873 Request the lead time here
0.8 mm
M5
Natural
Nylon 6/6
25.0 mm
Slotted Drive
  • of 30
Screw Slotted Drive M3 8.0 mm PA Natural

10052440

Price Range
R 4,1345 - R 1,7337

Stock Levels
900 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Diameter
    5.9 mm
  • Head Height
    1.8 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    8.0 mm
Screw Slotted Drive M3 30.0 mm PA Natural

10052501

Price Range
R 2,9371 - R 2,1558

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    30.0 mm
Screw Slotted Drive M3 12.0 mm PA Natural

10052464

Price Range
R 2,7328 - R 1,7337

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.0 mm
  • Head Height
    1.8 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    12.0 mm
Screw Slotted Drive M3 4.0 mm PA Natural

10052426

Price Range
R 2,4734 - R 1,7337

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.9 mm
  • Head Height
    1.8 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    4.0 mm
Screw Slotted Drive M4 20.0 mm PA Natural

10052563

Price Range
R 2,6776 - R 1,8242

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    2.4 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    20.0 mm
Screw Crossed Drive M3 6.4 mm Nylon 6/6 Natural

10019719

Price Range
R 2,0463 - R 1,2091

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.7 mm
  • Head Height
    2.5 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    6.4 mm
Screw Crossed Drive M4 8.0 mm Nylon Natural

10162170

Price Range
R 5,5507 - R 2,0003

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.4 mm
  • Head Height
    2.8 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    8.0 mm
Screw Slotted Drive M8 16.0 mm PA Natural

10052822

Price Range
R 13,4455 - R 6,4026

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    4.8 mm
  • Thread Size
    M8
  • Pitch Diameter
    1.3 mm
  • Thread Length
    16.0 mm
Screw Slotted Drive M8 35.0 mm PA Natural

10052860

Price Range
R 17,9056 - R 8,5265

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    4.8 mm
  • Thread Size
    M8
  • Pitch Diameter
    1.3 mm
  • Thread Length
    35.0 mm
Screw Crossed Drive M1.2 2.5 mm PEEK Brown

10358672

Price Range
R 24,207 - R 19,5277

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    1.8 mm
  • Head Height
    0.5 mm
  • Thread Size
    M1.2
  • Thread Length
    2.5 mm
  • Head Type
    Pan Head
Screw Slotted Drive M10 30.0 mm PA Natural

10052891

Price Range
R 32,1976 - R 15,3322

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    20.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M10
  • Pitch Diameter
    1.5 mm
  • Thread Length
    30.0 mm
Screw Slotted Drive M8 60.0 mm PA Natural

10052877

Price Range
R 11,9681 - R 11,9681

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    4.8 mm
  • Thread Size
    M8
  • Pitch Diameter
    1.3 mm
  • Thread Length
    60.0 mm
Screw Crossed Drive M3 12.0 mm PEEK Brown

10219676

Price Range
R 39,9942 - R 18,2192

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Size
    M3
  • Thread Length
    12.0 mm
  • Head Type
    Pan Head
Screw Slotted Drive M10 80.0 mm Nylon Natural

10052914

Price Range
R 42,7457 - R 18,8149

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    20.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M10
  • Pitch Diameter
    1.5 mm
  • Thread Length
    80.0 mm
Screw Slotted Drive M8 40.0 mm PA Natural

10488300

Price Range
R 8,3185 - R 8,3185

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    4.8 mm
  • Thread Size
    M8
  • Pitch Diameter
    1.3 mm
  • Thread Length
    40.0 mm
Screw Slotted Drive M6 50.0 mm Nylon Natural

10052785

Price Range
R 15,3012 - R 6,7389

Stock Levels
699 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.6 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    50.0 mm
Screw Slotted Drive M6 60.0 mm PA Natural

10052792

Price Range
R 8,79 - R 8,126

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.6 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    60.0 mm
Screw Slotted Drive M6 8.0 mm Nylon Natural

10052709

Price Range
R 8,1714 - R 3,6031

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.6 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    8.0 mm
Screw Slotted Drive M6 80.0 mm PA Natural

10052808

Price Range
R 24,3516 - R 11,596

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.6 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    80.0 mm
Screw Slotted Drive M5 25.0 mm PA Natural

10052662

Price Range
R 3,7873 - R 3,1358

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.8 mm
  • Head Height
    3.0 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
  • Thread Length
    25.0 mm