10052440
0120080000VR
| Quantity | Unit price |
|---|---|
| 100 - 999 | R 4,2172 |
| 1000 - 9999 | R 2,0082 |
| 10000 - 19999 | R 1,8606 |
| 20000 + | R 1,7684 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Head Diameter | 0.232 in |
|---|---|
| Head Diameter | 5.9 mm |
| Head Height | 0.071 in |
| Head Height | 1.8 mm |
| Thread Size | M3 |
| Pitch Diameter | 0.02 in |
| Pitch Diameter | 0.5 mm |
| Thread Length | 8.0 mm |
| Thread Length | 0.315 in |
| Head Type | Pan Head |
| Drive Type | Slotted Drive |
| Material | Nylon |
| Colour | Natural |
| Commodity Code | 3926909790 |
| Specifications | ISO 1580, NF E 25-128, DIN ISO 1580, DIN 85 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue