Menu Search

Machine Screws - Pan

In stock

Slotted, Torx and Crossed (Phillips) style Pan Head Machine Screws that come in standard metric and imperial sizes.

A Pan Head Screw is a great replacement to metal screws. They are lightweight, and offer resistance to vibration, chemical and electrical resistance, and corrosion.

A wide choice of materials are available in our Screw Pan Hd range, including Nylon 6/6, Polycarbonate (PC), Polyether Ether Ketone (PEEK), Polyphenylene Sulfide (PPS), plus metal options in Mild Steel and Stainless Steel.

  • DIN 85 and DIN 7985
  • Colours: Beige, Brown, Clear and Natural.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
584 results
Product SKUs information
Essentra Part Number Price range Availability Pitch Diameter Thread Size Colour Material Thread Length Drive Type View
R 0,7446 - R 0,9194 Request the lead time here
#8-32
Natural
Nylon 6/6
11.1 mm
Slotted Drive
R 0,7143 - R 0,8819 Request the lead time here
0.5 mm
M3 x 0.5
Natural
Nylon 6/6
10.0 mm
Crossed Drive
R 0,7607 - R 0,9391 Request the lead time here
0.6 mm
M3.5 x 0.6
Natural
Nylon 6/6
16.0 mm
Crossed Drive
R 1,0438 - R 1,2886 Request the lead time here
0.7 mm
M4 x 0.7
Natural
Nylon 6/6
30.0 mm
Crossed Drive
R 1,1756 - R 1,4514 Request the lead time here
0.8 mm
M5 x 0.8
Natural
Nylon 6/6
20.0 mm
Slotted Drive
R 0,7904 - R 0,9757 Request the lead time here
0.7 mm
M4 x 0.7
Natural
Nylon 6/6
20.0 mm
Slotted Drive
R 1,5123 - R 1,867 Request the lead time here
0.8 mm
M5 x 0.8
Natural
Nylon 6/6
10.0 mm
Slotted Drive
R 1,088 - R 1,3432 Request the lead time here
0.5 mm
M3 x 0.5
Natural
Nylon 6/6
35.0 mm
Crossed Drive
R 0,8996 - R 1,1106 Request the lead time here
#10-32
Natural
Nylon 6/6
6.4 mm
Slotted Drive
R 0,7689 - R 0,9493 Request the lead time here
0.7 mm
M4 x 0.7
Natural
Nylon 6/6
6.0 mm
Slotted Drive
R 1,1214 - R 1,3569 Request the lead time here
0.7 mm
M4 x 0.7
Natural
Nylon 6/6
35.0 mm
Slotted Drive
R 2,1885 - R 2,7018 Request the lead time here
1.0 mm
M6 x 1.0
Natural
Nylon 6/6
50.0 mm
Slotted Drive
R 0,8725 - R 1,0772 Request the lead time here
0.8 mm
M5 x 0.8
Natural
Nylon 6/6
16.0 mm
Crossed Drive
R 1,8026 - R 2,2255 Request the lead time here
1.0 mm
M6 x 1.0
Natural
Nylon 6/6
60.0 mm
Crossed Drive
R 0,7275 - R 0,8981 Request the lead time here
0.6 mm
M3.5 x 0.6
Natural
Nylon 6/6
5.0 mm
Crossed Drive
R 0,9489 - R 1,1713 Request the lead time here
0.8 mm
M5 x 0.8
Natural
Nylon 6/6
12.0 mm
Crossed Drive
R 1,4928 - R 1,8429 Request the lead time here
1.0 mm
M6 x 1.0
Natural
Nylon 6/6
25.0 mm
Slotted Drive
R 1,4319 - R 1,7679 Request the lead time here
1.0 mm
M6 x 1.0
Natural
Nylon 6/6
40.0 mm
Crossed Drive
R 2,1633 - R 2,6708 Request the lead time here
1.0 mm
M6 x 1.0
Natural
Nylon 6/6
40.0 mm
Slotted Drive
R 1,1898 - R 1,4397 Request the lead time here
0.7 mm
M4 x 0.7
Natural
Nylon 6/6
40.0 mm
Slotted Drive
  • of 30
Screw Slotted Drive #8-32 0.438 in Nylon 6/6 Natural

10324301

Price Range
R 0,9194 - R 0,7446

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.2 mm
  • Head Height
    2.4 mm
  • Thread Size
    #8-32
  • Thread Length
    11.1 mm
  • Head Type
    Pan Head
Screw M3 x 0.5 10.0 mm Nylon 6/6 Natural

10397350

Price Range
R 0,8819 - R 0,7143

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3 x 0.5
  • Pitch Diameter
    0.5 mm
  • Thread Length
    10.0 mm
Screw M3.5 x 0.6 16.0 mm Nylon 6/6 Natural

10397862

Price Range
R 0,9391 - R 0,7607

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Size
    M3.5 x 0.6
  • Pitch Diameter
    0.6 mm
  • Thread Length
    16.0 mm
Screw M4 x 0.7 30.0 mm Nylon 6/6 Natural

10398364

Price Range
R 1,2886 - R 1,0438

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Size
    M4 x 0.7
  • Pitch Diameter
    0.7 mm
  • Thread Length
    30.0 mm
Screw M5 x 0.8 20.0 mm Nylon 6/6 Natural

10398821

Price Range
R 1,4514 - R 1,1756

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.5 mm
  • Head Height
    3.0 mm
  • Thread Size
    M5 x 0.8
  • Pitch Diameter
    0.8 mm
  • Thread Length
    20.0 mm
Screw M4 x 0.7 20.0 mm Nylon 6/6 Natural

10398234

Price Range
R 0,9757 - R 0,7904

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    2.4 mm
  • Thread Size
    M4 x 0.7
  • Pitch Diameter
    0.7 mm
  • Thread Length
    20.0 mm
Screw M5 x 0.8 10.0 mm Nylon 6/6 Natural

10398791

Price Range
R 1,867 - R 1,5123

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.5 mm
  • Head Height
    3.0 mm
  • Thread Size
    M5 x 0.8
  • Pitch Diameter
    0.8 mm
  • Thread Length
    10.0 mm
Screw M3 x 0.5 35.0 mm Nylon 6/6 Natural

10397411

Price Range
R 1,3432 - R 1,088

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3 x 0.5
  • Pitch Diameter
    0.5 mm
  • Thread Length
    35.0 mm
Screw Slotted Drive #10-32 0.250 in Nylon 6/6 Natural

10324523

Price Range
R 1,1106 - R 0,8996

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.5 mm
  • Head Height
    2.8 mm
  • Thread Size
    #10-32
  • Thread Length
    6.4 mm
  • Head Type
    Pan Head
Screw M4 x 0.7 6.0 mm Nylon 6/6 Natural

10398197

Price Range
R 0,9493 - R 0,7689

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    2.4 mm
  • Thread Size
    M4 x 0.7
  • Pitch Diameter
    0.7 mm
  • Thread Length
    6.0 mm
Screw M4 x 0.7 35.0 mm Nylon 6/6 Natural

10398265

Price Range
R 1,3569 - R 1,1214

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    2.4 mm
  • Thread Size
    M4 x 0.7
  • Pitch Diameter
    0.7 mm
  • Thread Length
    35.0 mm
Screw M6 x 1.0 50.0 mm Nylon 6/6 Natural

10399521

Price Range
R 2,7018 - R 2,1885

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.6 mm
  • Thread Size
    M6 x 1.0
  • Pitch Diameter
    1.0 mm
  • Thread Length
    50.0 mm
Screw M5 x 0.8 16.0 mm Nylon 6/6 Natural

10398913

Price Range
R 1,0772 - R 0,8725

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.5 mm
  • Head Height
    3.7 mm
  • Thread Size
    M5 x 0.8
  • Pitch Diameter
    0.8 mm
  • Thread Length
    16.0 mm
Screw M6 x 1.0 60.0 mm Nylon 6/6 Natural

10399675

Price Range
R 2,2255 - R 1,8026

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    4.6 mm
  • Thread Size
    M6 x 1.0
  • Pitch Diameter
    1.0 mm
  • Thread Length
    60.0 mm
Screw M3.5 x 0.6 5.0 mm Nylon 6/6 Natural

10397800

Price Range
R 0,8981 - R 0,7275

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Size
    M3.5 x 0.6
  • Pitch Diameter
    0.6 mm
  • Thread Length
    5.0 mm
Screw M5 x 0.8 12.0 mm Nylon 6/6 Natural

10398890

Price Range
R 1,1713 - R 0,9489

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.5 mm
  • Head Height
    3.7 mm
  • Thread Size
    M5 x 0.8
  • Pitch Diameter
    0.8 mm
  • Thread Length
    12.0 mm
Screw M6 x 1.0 25.0 mm Nylon 6/6 Natural

10399477

Price Range
R 1,8429 - R 1,4928

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.6 mm
  • Thread Size
    M6 x 1.0
  • Pitch Diameter
    1.0 mm
  • Thread Length
    25.0 mm
Screw M6 x 1.0 40.0 mm Nylon 6/6 Natural

10399644

Price Range
R 1,7679 - R 1,4319

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    4.6 mm
  • Thread Size
    M6 x 1.0
  • Pitch Diameter
    1.0 mm
  • Thread Length
    40.0 mm
Screw M6 x 1.0 40.0 mm Nylon 6/6 Natural

10399514

Price Range
R 2,6708 - R 2,1633

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.6 mm
  • Thread Size
    M6 x 1.0
  • Pitch Diameter
    1.0 mm
  • Thread Length
    40.0 mm
Screw M4 x 0.7 40.0 mm Nylon 6/6 Natural

10398272

Price Range
R 1,4397 - R 1,1898

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    2.4 mm
  • Thread Size
    M4 x 0.7
  • Pitch Diameter
    0.7 mm
  • Thread Length
    40.0 mm