Menu Search

Machine Screws - Oval

In production

Machine Screws with an oval head are designed for use in a wide range of applications, including construction, furniture assembly, and machine assembly. Its oval head provides a larger bearing surface area than other screw types, which can increase stability and prevent damage to the fastened surface.

Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
134 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Thread Length Drive Type View
R 2,0493 - R 2,5299 Request the lead time here
M6 x 1.0
30.3 mm
Slotted Drive
R 0,7143 - R 0,8819 Request the lead time here
M3 x 0.5
7.6 mm
Slotted Drive
R 4,0214 - R 4,9647 Request the lead time here
M8 x 1.25
23.4 mm
Slotted Drive
R 5,8685 - R 7,2451 Request the lead time here
M10 x 1.5
52.7 mm
Slotted Drive
R 0,7474 - R 0,9226 Request the lead time here
M3.5 x 0.6
6.9 mm
Slotted Drive
R 0,8602 - R 1,062 Request the lead time here
M3.5 x 0.6
21.9 mm
Slotted Drive
R 0,7821 - R 0,9655 Request the lead time here
M4 x 0.7
11.3 mm
Slotted Drive
R 1,4428 - R 1,7458 Request the lead time here
M6 x 1.0
3.3 mm
Slotted Drive
R 0,8983 - R 1,1091 Request the lead time here
M5 x 0.8
6.1 mm
Slotted Drive
R 2,0178 - R 2,4911 Request the lead time here
M6 x 1.0
45.3 mm
Slotted Drive
R 0,7904 - R 0,9757 Request the lead time here
M4 x 0.7
16.3 mm
Slotted Drive
R 1,3443 - R 1,6597 Request the lead time here
M6 x 1.0
5.3 mm
Slotted Drive
R 0,9235 - R 1,1401 Request the lead time here
M5 x 0.8
2.1 mm
Slotted Drive
R 2,0367 - R 2,5145 Request the lead time here
M6 x 1.0
35.3 mm
Slotted Drive
R 4,5324 - R 5,5956 Request the lead time here
M10 x 1.5
17.7 mm
Slotted Drive
R 0,7689 - R 0,9493 Request the lead time here
M4 x 0.7
2.3 mm
Slotted Drive
R 0,7078 - R 0,8736 Request the lead time here
M2 x 0.4
6.3 mm
Slotted Drive
R 0,6993 - R 0,8634 Request the lead time here
M2 x 0.4
4.3 mm
Slotted Drive
R 0,7936 - R 0,9799 Request the lead time here
M4 x 0.7
21.3 mm
Slotted Drive
R 0,8697 - R 1,0737 Request the lead time here
M5 x 0.8
16.1 mm
Slotted Drive
  • of 7
Screw M6 x 1.0 Nylon 6/6 Natural

10399385

Price Range
R 2,5299 - R 2,0493

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    12.6 mm
  • Thread Length
    30.3 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Screw M3 x 0.5 Nylon 6/6 Natural

10397152

Price Range
R 0,8819 - R 0,7143

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    6.3 mm
  • Thread Length
    7.6 mm
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Screw M8 x 1.25 Nylon 6/6 Natural

10399927

Price Range
R 4,9647 - R 4,0214

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    17.3 mm
  • Thread Length
    23.4 mm
  • Thread Size
    M8 x 1.25
  • Colour
    Natural
Screw M10 x 1.5 Nylon 6/6 Natural

10400234

Price Range
R 7,2451 - R 5,8685

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    20.0 mm
  • Thread Length
    52.7 mm
  • Thread Size
    M10 x 1.5
  • Colour
    Natural
Screw M3.5 x 0.6 Nylon 6/6 Natural

10397756

Price Range
R 0,9226 - R 0,7474

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    8.2 mm
  • Thread Length
    6.9 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Screw M3.5 x 0.6 Nylon 6/6 Natural

10397787

Price Range
R 1,062 - R 0,8602

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    8.2 mm
  • Thread Length
    21.9 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Screw M4 x 0.7 Nylon 6/6 Natural

10398135

Price Range
R 0,9655 - R 0,7821

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    9.4 mm
  • Thread Length
    11.3 mm
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Screw M6 x 1.0 Nylon 6/6 Natural

10399323

Price Range
R 1,7458 - R 1,4428

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    12.6 mm
  • Thread Length
    3.3 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Screw M5 x 0.8 Nylon 6/6 Natural

10398708

Price Range
R 1,1091 - R 0,8983

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    10.4 mm
  • Thread Length
    6.1 mm
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Screw M6 x 1.0 Nylon 6/6 Natural

10399415

Price Range
R 2,4911 - R 2,0178

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    12.6 mm
  • Thread Length
    45.3 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Screw M4 x 0.7 Nylon 6/6 Natural

10398159

Price Range
R 0,9757 - R 0,7904

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    9.4 mm
  • Thread Length
    16.3 mm
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Screw M6 x 1.0 Nylon 6/6 Natural

10399330

Price Range
R 1,6597 - R 1,3443

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    12.6 mm
  • Thread Length
    5.3 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Screw M5 x 0.8 Nylon 6/6 Natural

10398685

Price Range
R 1,1401 - R 0,9235

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    10.4 mm
  • Thread Length
    2.1 mm
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Screw M6 x 1.0 Nylon 6/6 Natural

10399392

Price Range
R 2,5145 - R 2,0367

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    12.6 mm
  • Thread Length
    35.3 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Screw M10 x 1.5 Nylon 6/6 Natural

10400203

Price Range
R 5,5956 - R 4,5324

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    20.0 mm
  • Thread Length
    17.7 mm
  • Thread Size
    M10 x 1.5
  • Colour
    Natural
Screw M4 x 0.7 Nylon 6/6 Natural

10398098

Price Range
R 0,9493 - R 0,7689

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    9.4 mm
  • Thread Length
    2.3 mm
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Screw M2 x 0.4 Nylon 6/6 Natural

10396643

Price Range
R 0,8736 - R 0,7078

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    4.4 mm
  • Thread Length
    6.3 mm
  • Thread Size
    M2 x 0.4
  • Colour
    Natural
Screw M2 x 0.4 Nylon 6/6 Natural

10396636

Price Range
R 0,8634 - R 0,6993

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    4.4 mm
  • Thread Length
    4.3 mm
  • Thread Size
    M2 x 0.4
  • Colour
    Natural
Screw M4 x 0.7 Nylon 6/6 Natural

10398166

Price Range
R 0,9799 - R 0,7936

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    9.4 mm
  • Thread Length
    21.3 mm
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Screw M5 x 0.8 Nylon 6/6 Natural

10398746

Price Range
R 1,0737 - R 0,8697

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    10.4 mm
  • Thread Length
    16.1 mm
  • Thread Size
    M5 x 0.8
  • Colour
    Natural