Menu Search

Machine Screws - Flat

In stock

Flat machine screws are characterised by a flat head with no tapering that sits flush with the surface. Typically threaded along the entire shaft length, and can be tightened with a screwdriver. Designed to screw completely into a countersunk hole.

The flat head offers a firm grip and keeps the screw from sliding. It is a durable, aesthetically pleasing fastener with good temperature resistance. It is less likely to damage the surface of the material they are being screwed into than protruding machine screws. Used in applications for furniture, machinery and electrical.

  • Material: Stainless Steel, Nylon, PA, Mild Steel, PC
  • Colour: Natural, Clear


Series Code :SR1923

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
158 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Material Thread Length Drive Type View
R 0,7118 - R 0,8787 Request the lead time here
M3 x 0.5
Natural
Nylon 6/6
3.3 mm
Slotted Drive
R 0,7354 - R 0,9079 Request the lead time here
M3 x 0.5
Natural
Nylon 6/6
10.3 mm
Slotted Drive
R 1,1116 - R 1,3723 Request the lead time here
M3.5 x 0.6
Natural
Nylon 6/6
32.7 mm
Slotted Drive
R 0,7993 - R 0,9871 Request the lead time here
M4 x 0.7
Natural
Nylon 6/6
13.3 mm
Slotted Drive
R 0,796 - R 0,9829 Request the lead time here
M4 x 0.7
Natural
Nylon 6/6
9.3 mm
Slotted Drive
R 0,8985 - R 1,0872 Request the lead time here
M5 x 0.8
Natural
Nylon 6/6
17.3 mm
Slotted Drive
R 1,2902 - R 1,5927 Request the lead time here
M5 x 0.8
Natural
Nylon 6/6
27.3 mm
Slotted Drive
R 1,5971 - R 1,972 Request the lead time here
M6 x 1.0
Natural
Nylon 6/6
46.7 mm
Slotted Drive
R 1,3422 - R 1,6569 Request the lead time here
M6 x 1.0
Natural
Nylon 6/6
6.7 mm
Slotted Drive
R 1,4083 - R 1,7387 Request the lead time here
M6 x 1.0
Natural
Nylon 6/6
21.7 mm
Slotted Drive
R 0,7151 - R 0,8829 Request the lead time here
M3 x 0.5
Natural
Nylon 6/6
4.3 mm
Slotted Drive
R 0,7858 - R 0,9703 Request the lead time here
M4 x 0.7
Natural
Nylon 6/6
5.3 mm
Slotted Drive
R 0,9074 - R 1,0979 Request the lead time here
M5 x 0.8
Natural
Nylon 6/6
22.3 mm
Slotted Drive
R 1,3831 - R 1,7075 Request the lead time here
M6 x 1.0
Natural
Nylon 6/6
12.7 mm
Slotted Drive
R 1,4605 - R 1,8032 Request the lead time here
M6 x 1.0
Natural
Nylon 6/6
36.7 mm
Slotted Drive
R 1,4063 - R 1,7362 Request the lead time here
M5 x 0.8
Natural
Nylon 6/6
37.3 mm
Slotted Drive
R 3,0124 - R 3,7189 Request the lead time here
M8 x 1.25
Natural
Nylon 6/6
15.4 mm
Slotted Drive
R 0,89 - R 1,0987 Request the lead time here
M5 x 0.8
Natural
Nylon 6/6
13.3 mm
Slotted Drive
  • of 8
Screw M3 x 0.5 Nylon 6/6 Natural

10397008

Price Range
R 0,8787 - R 0,7118

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.3 mm
  • Head Height
    1.7 mm
  • Thread Length
    3.3 mm
  • Thread Size
    M3 x 0.5
  • Pitch Diameter
    0.5 mm
Screw M3 x 0.5 Nylon 6/6 Natural

10397046

Price Range
R 0,9079 - R 0,7354

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.3 mm
  • Head Height
    1.7 mm
  • Thread Length
    10.3 mm
  • Thread Size
    M3 x 0.5
  • Pitch Diameter
    0.5 mm
Screw M3.5 x 0.6 Nylon 6/6 Natural

10397596

Price Range
R 1,3723 - R 1,1116

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.2 mm
  • Head Height
    2.3 mm
  • Thread Length
    32.7 mm
  • Thread Size
    M3.5 x 0.6
  • Pitch Diameter
    0.6 mm
Screw M4 x 0.7 Nylon 6/6 Natural

10398036

Price Range
R 0,9871 - R 0,7993

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    13.3 mm
  • Thread Size
    M4 x 0.7
  • Pitch Diameter
    0.7 mm
Screw M4 x 0.7 Nylon 6/6 Natural

10398029

Price Range
R 0,9829 - R 0,796

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    9.3 mm
  • Thread Size
    M4 x 0.7
  • Pitch Diameter
    0.7 mm
Screw M5 x 0.8 Nylon 6/6 Natural

10398579

Price Range
R 1,0872 - R 0,8985

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    17.3 mm
  • Thread Size
    M5 x 0.8
  • Pitch Diameter
    0.8 mm
Screw M5 x 0.8 Nylon 6/6 Natural

10398593

Price Range
R 1,5927 - R 1,2902

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    27.3 mm
  • Thread Size
    M5 x 0.8
  • Pitch Diameter
    0.8 mm
Screw M6 x 1.0 Nylon 6/6 Natural

10399217

Price Range
R 1,972 - R 1,5971

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.6 mm
  • Head Height
    3.3 mm
  • Thread Length
    46.7 mm
  • Thread Size
    M6 x 1.0
  • Pitch Diameter
    1.0 mm
Screw M6 x 1.0 Nylon 6/6 Natural

10399156

Price Range
R 1,6569 - R 1,3422

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.6 mm
  • Head Height
    3.3 mm
  • Thread Length
    6.7 mm
  • Thread Size
    M6 x 1.0
  • Pitch Diameter
    1.0 mm
Screw M6 x 1.0 Nylon 6/6 Natural

10399194

Price Range
R 1,7387 - R 1,4083

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.6 mm
  • Head Height
    3.3 mm
  • Thread Length
    21.7 mm
  • Thread Size
    M6 x 1.0
  • Pitch Diameter
    1.0 mm
Screw M3 x 0.5 Nylon 6/6 Natural

10397015

Price Range
R 0,8829 - R 0,7151

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.3 mm
  • Head Height
    1.7 mm
  • Thread Length
    4.3 mm
  • Thread Size
    M3 x 0.5
  • Pitch Diameter
    0.5 mm
Screw M4 x 0.7 Nylon 6/6 Natural

10398005

Price Range
R 0,9703 - R 0,7858

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    5.3 mm
  • Thread Size
    M4 x 0.7
  • Pitch Diameter
    0.7 mm
Screw M5 x 0.8 Nylon 6/6 Natural

10398586

Price Range
R 1,0979 - R 0,9074

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    22.3 mm
  • Thread Size
    M5 x 0.8
  • Pitch Diameter
    0.8 mm
Screw M6 x 1.0 Nylon 6/6 Natural

10399170

Price Range
R 1,7075 - R 1,3831

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.6 mm
  • Head Height
    3.3 mm
  • Thread Length
    12.7 mm
  • Thread Size
    M6 x 1.0
  • Pitch Diameter
    1.0 mm
Screw M6 x 1.0 Nylon 6/6 Natural

10399200

Price Range
R 1,8032 - R 1,4605

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.6 mm
  • Head Height
    3.3 mm
  • Thread Length
    36.7 mm
  • Thread Size
    M6 x 1.0
  • Pitch Diameter
    1.0 mm
Screw M5 x 0.8 Nylon 6/6 Natural

10398609

Price Range
R 1,7362 - R 1,4063

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    37.3 mm
  • Thread Size
    M5 x 0.8
  • Pitch Diameter
    0.8 mm
Screw M8 x 1.25 Nylon 6/6 Natural

10399804

Price Range
R 3,7189 - R 3,0124

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    17.3 mm
  • Head Height
    4.6 mm
  • Thread Length
    15.4 mm
  • Thread Size
    M8 x 1.25
  • Pitch Diameter
    1.25 mm
Screw M5 x 0.8 Nylon 6/6 Natural

10398562

Price Range
R 1,0987 - R 0,89

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    13.3 mm
  • Thread Size
    M5 x 0.8
  • Pitch Diameter
    0.8 mm