10397046
50M030050H012
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | R 0,8901 |
| 5000 - 19999 | R 0,801 |
| 20000 + | R 0,721 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Head Diameter | 6.3 mm |
|---|---|
| Head Diameter | 0.248 in |
| Head Height | 0.067 in |
| Head Height | 1.7 mm |
| Thread Length | 0.406 in |
| Thread Length | 10.3 mm |
| Thread Size | M3 x 0.5 |
| Pitch Diameter | 0.5 mm |
| Pitch Diameter | 0.02 in |
| Head Type | Flat Head |
| Screw Type | Machine Screw |
| Colour | Natural |
| Material | Nylon 6/6 |
| Standards | REACH, RoHS, UL |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue