Menu Search

Machine Screws - Countersunk

In stock

Countersunk machine screws have a flat head with a tapered bottom, allowing the screw to rest flush with the surface of the material to which it is fastened, making them excellent for situations where the head is not visible. This keeps the skin and clothes from snagging.

Usually threaded down the shaft and may be tightened with a screwdriver or equivalent equipment. It is simple to install and remove, providing a tidy and visually pleasing finish while remaining useful. They are long-lasting, corrosion-resistant, and lightweight. Used in applications such as handrails, furniture and lighting fixtures.

  • Material: Stainless Steel, Mild Steel, Nylon, PVDF, PP, PPS, Reny, PEEK, PA
  • Colour: Natural, White, Black, Beige, Light Brown, Tan
  • Material Flammability Standard: , UL94 V-0, UL94 HB


Series Code :SR1967

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
491 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Specifications Material Thread Length Drive Type View
R 0,7118 - R 0,8787 Request the lead time here
M2
Natural
NF E 25-123
Nylon 6/6
3.8 mm
Slotted Drive
R 0,7354 - R 0,9079 Request the lead time here
M2
Natural
NF E 25-123
Nylon 6/6
10.8 mm
Slotted Drive
R 4,8137 - R 5,9427 Request the lead time here
M10
Natural
NF E 25-123
Nylon 6/6
25.0 mm
Slotted Drive
R 0,7286 - R 0,8995 900 In stock - Delivery conditions may apply, visit our FAQs
M2.5 x 0.45
Natural
Nylon 6/6
8.5 mm
Crossed Drive
R 4,4408 - R 5,4826 Request the lead time here
M10
Natural
NF E 25-123
Nylon 6/6
15.0 mm
Slotted Drive
R 0,7084 - R 0,8745 Request the lead time here
M2.5 x 0.45
Natural
NF E 25-123
Nylon 6/6
2.5 mm
Slotted Drive
R 0,7471 - R 0,9225 Request the lead time here
M2.5 x 0.45
Natural
NF E 25-123
Nylon 6/6
18.5 mm
Slotted Drive
R 5,001 - R 6,1738 Request the lead time here
M10
Natural
NF E 25-123
Nylon 6/6
30.0 mm
Slotted Drive
R 4,4408 - R 5,4826 Request the lead time here
M10 x 1.5
Natural
Nylon 6/6
15.0 mm
Crossed Drive
R 5,001 - R 6,1738 Request the lead time here
M10 x 1.5
Natural
Nylon 6/6
30.0 mm
Crossed Drive
R 4,1019 - R 5,064 Request the lead time here
M8 x 1.25
Natural
Nylon 6/6
25.4 mm
Crossed Drive
  • of 25
Screw Slotted Drive M2 5.0 mm Nylon Natural

10294451

Price Range
R 0,8787 - R 0,7118

Stock Levels
Request the lead time here
Attributes
  • Head Height
    1.2 mm
  • Thread Length
    3.8 mm
  • Thread Size
    M2
  • Colour
    Natural
  • Drive Type
    Slotted Drive
Screw Slotted Drive M2 12.0 mm Nylon Natural

10294499

Price Range
R 0,9079 - R 0,7354

Stock Levels
Request the lead time here
Attributes
  • Head Height
    1.2 mm
  • Thread Length
    10.8 mm
  • Thread Size
    M2
  • Colour
    Natural
  • Drive Type
    Slotted Drive
Screw Slotted Drive M10 30.0 mm Nylon Natural

10400098

Price Range
R 5,9427 - R 4,8137

Stock Levels
Request the lead time here
Attributes
  • Head Height
    5.0 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M10
  • Colour
    Natural
  • Drive Type
    Slotted Drive
Screw M2.5 x 0.45 Nylon 6/6 Natural

10295182

Price Range
R 0,8995 - R 0,7286

Stock Levels
900 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Minimum Head Diameter
    4.4 mm
  • Maximum Head Diameter
    5.5 mm
  • Head Height
    1.5 mm
  • Thread Length
    8.5 mm
  • Thread Size
    M2.5 x 0.45
Screw Slotted Drive M10 20.0 mm Nylon Natural

10400074

Price Range
R 5,4826 - R 4,4408

Stock Levels
Request the lead time here
Attributes
  • Head Height
    5.0 mm
  • Thread Length
    15.0 mm
  • Thread Size
    M10
  • Colour
    Natural
  • Drive Type
    Slotted Drive
Screw M2.5 x 0.45 Nylon 6/6 Natural

10295069

Price Range
R 0,8745 - R 0,7084

Stock Levels
Request the lead time here
Attributes
  • Head Height
    1.5 mm
  • Thread Length
    2.5 mm
  • Thread Size
    M2.5 x 0.45
  • Colour
    Natural
  • Finish
    No Finish
Screw M2.5 x 0.45 Nylon 6/6 Natural

10295120

Price Range
R 0,9225 - R 0,7471

Stock Levels
Request the lead time here
Attributes
  • Head Height
    1.5 mm
  • Thread Length
    18.5 mm
  • Thread Size
    M2.5 x 0.45
  • Colour
    Natural
  • Finish
    No Finish
Screw Slotted Drive M10 35.0 mm Nylon Natural

10400104

Price Range
R 6,1738 - R 5,001

Stock Levels
Request the lead time here
Attributes
  • Head Height
    5.0 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M10
  • Colour
    Natural
  • Drive Type
    Slotted Drive
Screw M10 x 1.5 Nylon 6/6 Natural

10299111

Price Range
R 5,4826 - R 4,4408

Stock Levels
Request the lead time here
Attributes
  • Minimum Head Diameter
    17.8 mm
  • Maximum Head Diameter
    20.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    15.0 mm
  • Thread Size
    M10 x 1.5
Screw M10 x 1.5 Nylon 6/6 Natural

10299135

Price Range
R 6,1738 - R 5,001

Stock Levels
Request the lead time here
Attributes
  • Minimum Head Diameter
    17.8 mm
  • Maximum Head Diameter
    20.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M10 x 1.5
Screw M8 x 1.25 Nylon 6/6 Natural

10298718

Price Range
R 5,064 - R 4,1019

Stock Levels
Request the lead time here
Attributes
  • Minimum Head Diameter
    15.4 mm
  • Maximum Head Diameter
    17.3 mm
  • Head Height
    4.6 mm
  • Thread Length
    25.4 mm
  • Thread Size
    M8 x 1.25