Countersunk machine screws have a flat head with a tapered bottom, allowing the screw to rest flush with the surface of the material to which it is fastened, making them excellent for situations where the head is not visible. This keeps the skin and clothes from snagging.
Usually threaded down the shaft and may be tightened with a screwdriver or equivalent equipment. It is simple to install and remove, providing a tidy and visually pleasing finish while remaining useful. They are long-lasting, corrosion-resistant, and lightweight. Used in applications such as handrails, furniture and lighting fixtures.
Series Code :SR1967
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Specifications | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 0,7354 - R 0,9079 | Request the lead time here |
M3 x 0.5
|
Natural
|
|
Nylon 6/6
|
0.406 in
10.3 mm
|
Crossed Drive
|
||
| R 0,7471 - R 0,9225 | Request the lead time here |
M3.5 x 0.6
|
Natural
|
|
Nylon 6/6
|
0.146 in
3.7 mm
|
Crossed Drive
|
||
| R 0,7151 - R 0,8829 | Request the lead time here |
M2 x 0.4
|
Natural
|
NF E 25-123
|
Nylon 6/6
|
0.189 in
4.8 mm
|
Slotted Drive
|
||
| R 0,7421 - R 0,9161 | Request the lead time here |
M2 x 0.4
|
Natural
|
NF E 25-123
|
Nylon 6/6
|
0.583 in
14.8 mm
|
Slotted Drive
|
||
| R 0,7084 - R 0,8745 | Request the lead time here |
M2 x 0.4
|
Natural
|
NF E 25-123
|
Nylon 6/6
|
0.11 in
2.8 mm
|
Slotted Drive
|
||
| R 0,7151 - R 0,8829 | Request the lead time here |
M2.5
|
Natural
|
NF E 25-123
|
Nylon 6/6
|
0.177 in
4.5 mm
|
Slotted Drive
|
||
| R 0,7538 - R 0,9307 | Request the lead time here |
M2 x 0.4
|
Natural
|
NF E 25-123
|
Nylon 6/6
|
0.937 in
23.8 mm
|
Slotted Drive
|
||
| R 0,7421 - R 0,9161 | Request the lead time here |
M2.5
|
Natural
|
NF E 25-123
|
Nylon 6/6
|
0.571 in
14.5 mm
|
Slotted Drive
|
||
| R 0,8579 - R 1,0592 | Request the lead time here |
M3 x 0.5
|
Natural
|
NF E 25-123
|
Nylon 6/6
|
1.587 in
40.3 mm
|
Slotted Drive
|
||
| R 0,7219 - R 0,8911 | Request the lead time here |
M2.5
|
Natural
|
NF E 25-123
|
Nylon 6/6
|
0.256 in
6.5 mm
|
Slotted Drive
|
||
| R 0,7286 - R 0,8995 | Request the lead time here |
M2
|
Natural
|
NF E 25-123
|
Nylon 6/6
|
0.346 in
8.8 mm
|
Slotted Drive
|
||
| R 4,6231 - R 5,7075 | Request the lead time here |
M10 x 1.5
|
Natural
|
NF E 25-123
|
Nylon 6/6
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
| R 0,7219 - R 0,8911 | Request the lead time here |
M2.5 x 0.45
|
Natural
|
|
Nylon 6/6
|
0.256 in
6.5 mm
|
Crossed Drive
|
||
| R 1,355 - R 1,673 | Request the lead time here |
M6 x 1.0
|
Natural
|
|
Nylon 6/6
|
0.343 in
8.7 mm
|
Crossed Drive
|
||
| R 1,4455 - R 1,7844 | Request the lead time here |
M6 x 1.0
|
Natural
|
|
Nylon 6/6
|
1.248 in
31.7 mm
|
Crossed Drive
|
||
| R 0,7118 - R 0,8787 | Request the lead time here |
M2.5 x 0.45
|
Natural
|
|
Nylon 6/6
|
0.138 in
3.5 mm
|
Crossed Drive
|
||
| R 0,7759 - R 0,9579 | Request the lead time here |
M3.5 x 0.6
|
Natural
|
|
Nylon 6/6
|
0.539 in
13.7 mm
|
Crossed Drive
|
||
| R 1,3999 - R 1,7283 | Request the lead time here |
M6 x 1.0
|
Natural
|
|
Nylon 6/6
|
0.657 in
16.7 mm
|
Crossed Drive
|
||
| R 3,9771 - R 4,9101 | Request the lead time here |
M8 x 1.25
|
Natural
|
|
Nylon 6/6
|
0.213 in
5.4 mm
|
Crossed Drive
|
||
| R 0,7286 - R 0,8995 | Request the lead time here |
M2.5
|
Natural
|
NF E 25-123
|
Nylon 6/6
|
0.335 in
8.5 mm
|
Slotted Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue