Menu Search

Machine Screws - Cheese

In stock

These slotted cheese Machine Screws have a deep head with a recess and a smooth bearing surface. They may be tightened with a screwdriver or other tools and have high precision and driving capacity.

It is easy to install and remove and provides a strong and long-lasting grip, preventing the screw from sliding. These are appropriate for applications where the head is not visible. Used in residential appliances, automotive, fixing electrical components and machinery construction.

  • Material: PP, PVDF, Nylon, PA
  • Colour: Natural, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
242 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Thread Length Drive Type View
R 6,077 - R 6,077 Request the lead time here
M8
10.0 mm
Slotted Drive
R 7,1912 - R 8,2319 Request the lead time here
M8
20.0 mm
Slotted Drive
R 8,1712 - R 9,3481 Request the lead time here
M8
30.0 mm
Slotted Drive
R 6,077 - R 12,7618 Request the lead time here
M8
8.0 mm
Slotted Drive
R 6,1811 - R 7,0382 Request the lead time here
M8
16.0 mm
Slotted Drive
R 3,181 - R 3,6276 Request the lead time here
M5
10.0 mm
Slotted Drive
R 2,7287 - R 2,9765 13020 In stock - Delivery conditions may apply, visit our FAQs
M5
16.0 mm
Slotted Drive
R 15,7846 - R 18,0606 Request the lead time here
M10
20.0 mm
Slotted Drive
R 11,9681 - R 13,0847 Request the lead time here
M8
60.0 mm
Slotted Drive
R 8,5265 - R 8,5265 Request the lead time here
M8
35.0 mm
Slotted Drive
R 9,8597 - R 10,6813 Request the lead time here
M8
50.0 mm
Slotted Drive
R 2,9549 - R 6,7064 1045 In stock - Delivery conditions may apply, visit our FAQs
M5
20.0 mm
Slotted Drive
R 3,1358 - R 7,1622 Request the lead time here
M5
25.0 mm
Slotted Drive
R 7,2397 - R 7,2397 Request the lead time here
M8
25.0 mm
Slotted Drive
R 3,2262 - R 4,1793 1900 In stock - Delivery conditions may apply, visit our FAQs
M5
30.0 mm
Slotted Drive
R 3,3318 - R 5,9074 1000 In stock - Delivery conditions may apply, visit our FAQs
M5
40.0 mm
Slotted Drive
R 4,1609 - R 4,7438 Request the lead time here
M6
8.0 mm
Slotted Drive
R 1,7337 - R 2,5286 1000 In stock - Delivery conditions may apply, visit our FAQs
M3
16.0 mm
Slotted Drive
R 2,1408 - R 2,4649 Request the lead time here
M4
10.0 mm
Slotted Drive
R 2,1106 - R 2,4339 200 In stock - Delivery conditions may apply, visit our FAQs
M3
10.0 mm
Slotted Drive
  • of 13
Screw Slotted Drive M6 10.0 mm Nylon Natural

10039373

Price Range
R 6,077 - R 6,077

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M8
  • Colour
    Natural
Screw Slotted Drive M8 20.0 mm Nylon Black

10039441

Price Range
R 8,2319 - R 7,1912

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M8
  • Colour
    Black
Screw Slotted Drive M8 30.0 mm Nylon Black

10039489

Price Range
R 9,3481 - R 8,1712

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M8
  • Colour
    Black
Screw Slotted Drive M8 8.0 mm Nylon Natural

10039366

Price Range
R 12,7618 - R 6,077

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M8
  • Colour
    Natural
Screw Slotted Drive M8 16.0 mm Nylon Black

10039410

Price Range
R 7,0382 - R 6,1811

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M8
  • Colour
    Black
Screw Slotted Drive M5 10.0 mm Nylon Black

10038796

Price Range
R 3,6276 - R 3,181

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.3 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M5
  • Colour
    Black
Screw Slotted Drive M5 16.0 mm Nylon Natural

10038833

Price Range
R 2,9765 - R 2,7287

Stock Levels
13020 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.3 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M5
  • Colour
    Natural
Screw Slotted Drive M10 20.0 mm Nylon Black

10039588

Price Range
R 18,0606 - R 15,7846

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M10
  • Colour
    Black
Screw Slotted Drive M8 60.0 mm Nylon Natural

10039557

Price Range
R 13,0847 - R 11,9681

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    60.0 mm
  • Thread Size
    M8
  • Colour
    Natural
Screw Slotted Drive M8 35.0 mm Nylon Natural

10039502

Price Range
R 8,5265 - R 8,5265

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    35.0 mm
  • Thread Size
    M8
  • Colour
    Natural
Screw Slotted Drive M8 50.0 mm Nylon Natural

10039540

Price Range
R 10,6813 - R 9,8597

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    50.0 mm
  • Thread Size
    M8
  • Colour
    Natural
Screw Slotted Drive M5 20.0 mm Nylon Natural

10038871

Price Range
R 6,7064 - R 2,9549

Stock Levels
1045 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.3 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M5
  • Colour
    Natural
Screw Slotted Drive M5 25.0 mm Nylon Natural

10038918

Price Range
R 7,1622 - R 3,1358

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.3 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M5
  • Colour
    Natural
Screw Slotted Drive M8 25.0 mm Nylon Natural

10039465

Price Range
R 7,2397 - R 7,2397

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M8
  • Colour
    Natural
Screw Slotted Drive M5 30.0 mm Nylon Natural

10038956

Price Range
R 4,1793 - R 3,2262

Stock Levels
1900 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.3 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M5
  • Colour
    Natural
Screw Slotted Drive M5 40.0 mm Nylon Natural

10038994

Price Range
R 5,9074 - R 3,3318

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.3 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M5
  • Colour
    Natural
Screw Slotted Drive M5 8.0 mm Nylon Black

10039076

Price Range
R 4,7438 - R 4,1609

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.9 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M6
  • Colour
    Black
Screw Slotted Drive M3 16.0 mm Nylon Natural

10038420

Price Range
R 2,5286 - R 1,7337

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Screw Slotted Drive M4 10.0 mm Nylon Black

10038581

Price Range
R 2,4649 - R 2,1408

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M4
  • Colour
    Black
Screw Slotted Drive M3 10.0 mm Nylon Black

10038383

Price Range
R 2,4339 - R 2,1106

Stock Levels
200 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M3
  • Colour
    Black