Menu Search

Machine Screws - Cheese

In stock

These slotted cheese Machine Screws have a deep head with a recess and a smooth bearing surface. They may be tightened with a screwdriver or other tools and have high precision and driving capacity.

It is easy to install and remove and provides a strong and long-lasting grip, preventing the screw from sliding. These are appropriate for applications where the head is not visible. Used in residential appliances, automotive, fixing electrical components and machinery construction.

  • Material: PP, PVDF, Nylon, PA
  • Colour: Natural, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
242 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Thread Length Drive Type View
R 1,7337 - R 1,9688 1760 In stock - Delivery conditions may apply, visit our FAQs
M2
10.0 mm
Slotted Drive
R 14,7586 - R 14,7586 350 In stock - Delivery conditions may apply, visit our FAQs
M16
40.0 mm
Slotted Drive
R 1,7337 - R 3,2132 Request the lead time here
M3
5.0 mm
Slotted Drive
R 1,8845 - R 3,1083 Request the lead time here
M4
25.0 mm
Slotted Drive
R 15,3322 - R 15,3322 Request the lead time here
M10
30.0 mm
Slotted Drive
R 2,1408 - R 2,4649 Request the lead time here
M4
16.0 mm
Slotted Drive
R 2,2463 - R 2,5579 Request the lead time here
M4
20.0 mm
Slotted Drive
R 15,3942 - R 32,3278 Request the lead time here
M10
40.0 mm
Slotted Drive
R 2,2187 - R 3,0721 Request the lead time here
M3
8.0 mm
Slotted Drive
R 2,2756 - R 3,1432 Request the lead time here
M4
6.0 mm
Slotted Drive
R 2,5458 - R 3,5272 Request the lead time here
M4
30.0 mm
Slotted Drive
R 3,8259 - R 5,305 Request the lead time here
M5
25.0 mm
Slotted Drive
R 4,5512 - R 6,2864 Request the lead time here
M6
16.0 mm
Slotted Drive
R 7,5664 - R 13,8102 Request the lead time here
M8
20.0 mm
Slotted Drive
R 13,0422 - R 20,566 Request the lead time here
M6
70.0 mm
Slotted Drive
R 15,1898 - R 37,2208 Request the lead time here
M10
20.0 mm
Slotted Drive
R 5,5184 - R 8,9745 Request the lead time here
M6
30.0 mm
Slotted Drive
R 3,3423 - R 4,6365 Request the lead time here
M5
12.0 mm
Slotted Drive
R 3,9396 - R 5,4472 Request the lead time here
M5
30.0 mm
Slotted Drive
Request the lead time here
M6
16.0 mm
Slotted Drive
  • of 13
Screw Slotted Drive M2 10.0 mm Nylon Natural

10039724

Price Range
R 1,9688 - R 1,7337

Stock Levels
1760 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.3 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M2
  • Colour
    Natural
Screw Slotted Drive M16 40.0 mm Nylon Natural

10039762

Price Range
R 14,7586 - R 14,7586

Stock Levels
350 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Diameter
    23.0 mm
  • Head Height
    9.5 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M16
  • Colour
    Natural
Screw Slotted Drive M3 5.0 mm Nylon Natural

10039717

Price Range
R 3,2132 - R 1,7337

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    5.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Screw Slotted Drive M4 25.0 mm Nylon Natural

10038703

Price Range
R 3,1083 - R 1,8845

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Screw Slotted Drive M10 30.0 mm Nylon Natural

10039601

Price Range
R 15,3322 - R 15,3322

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M10
  • Colour
    Natural
Screw Slotted Drive M4 16.0 mm Nylon Black

10038635

Price Range
R 2,4649 - R 2,1408

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M4
  • Colour
    Black
Screw Slotted Drive M4 20.0 mm Nylon Black

10038673

Price Range
R 2,5579 - R 2,2463

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M4
  • Colour
    Black
Screw Slotted Drive M10 40.0 mm Nylon Natural

10039618

Price Range
R 32,3278 - R 15,3942

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M10
  • Colour
    Natural
Screw Slotted Drive M3 8.0 mm Nylon Black

10400890

Price Range
R 3,0721 - R 2,2187

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M3
  • Colour
    Black
Screw Slotted Drive M4 6.0 mm Nylon Black

10401026

Price Range
R 3,1432 - R 2,2756

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M4
  • Colour
    Black
Screw Slotted Drive M4 30.0 mm Nylon Black

10401132

Price Range
R 3,5272 - R 2,5458

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M4
  • Colour
    Black
Screw Slotted Drive M5 25.0 mm Nylon Black

10401248

Price Range
R 5,305 - R 3,8259

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.3 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M5
  • Colour
    Black
Screw Slotted Drive M6 16.0 mm Nylon Black

10401378

Price Range
R 6,2864 - R 4,5512

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.9 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M6
  • Colour
    Black
Screw Slotted Drive M8 20.0 mm Nylon Black

10401521

Price Range
R 13,8102 - R 7,5664

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M8
  • Colour
    Black
Screw Slotted Drive M6 70.0 mm Nylon Natural

10401460

Price Range
R 20,566 - R 13,0422

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.9 mm
  • Thread Length
    70.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Screw Slotted Drive M10 20.0 mm Nylon Black

10401620

Price Range
R 37,2208 - R 15,1898

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M10
  • Colour
    Black
Screw Slotted Drive M6 30.0 mm Nylon Natural

10401422

Price Range
R 8,9745 - R 5,5184

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.9 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Screw Slotted Drive M5 12.0 mm Nylon Natural

10401187

Price Range
R 4,6365 - R 3,3423

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.3 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M5
  • Colour
    Natural
Screw Slotted Drive M5 30.0 mm Nylon Natural

10401255

Price Range
R 5,4472 - R 3,9396

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.3 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M5
  • Colour
    Natural
Screw Slotted Drive M6 16.0 mm Nylon Natural

10401361


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.9 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M6
  • Colour
    Natural