Menu Search

Machine Screws - Binder

In stock

Binder Machine Screws feature a slotted head that allows them to be tightened or loosened using a flathead screwdriver. The head is thicker than the pan, with a deeper slot and a bevelled outside edge.

Ideal for applications that demand minimal weight and strong chemical and electrical resistance. They are universal fasteners that meet DIN 85 or ISO 1580 specifications. Used for binding material swatches, big manuals, and electrical applications.

  • Material: Mild Steel, Stainless Steel, Nylon
  • Colour: Chrome, Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
41 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Thread Length Drive Type View
R 3,0174 - R 4,178 Request the lead time here
M2.5
Chrome
6.0 mm
Slotted Drive
R 1,1649 - R 1,6248 Request the lead time here
M3
Chrome
10.0 mm
Slotted Drive
R 1,9004 - R 2,9884 Request the lead time here
M3
Chrome
20.0 mm
Slotted Drive
R 1,0503 - R 1,4652 Request the lead time here
M3
Chrome
6.0 mm
Slotted Drive
R 1,5667 - R 2,4952 Request the lead time here
M4
Chrome
10.0 mm
Slotted Drive
R 2,8724 - R 5,2515 Request the lead time here
M4
Chrome
30.0 mm
Slotted Drive
R 2,7998 - R 3,8879 Request the lead time here
M5
Chrome
20.0 mm
Slotted Drive
R 4,8163 - R 11,7652 Request the lead time here
M5
Chrome
40.0 mm
Slotted Drive
R 3,4962 - R 6,3686 Request the lead time here
M6
Chrome
16.0 mm
Slotted Drive
R 4,2941 - R 7,8338 Request the lead time here
M6
Natural
45.0 mm
Slotted Drive
R 1,6102 - R 2,5532 Request the lead time here
M4
Chrome
12.0 mm
Slotted Drive
R 3,0174 - R 3,9024 Request the lead time here
M4
Natural
40.0 mm
Slotted Drive
R 2,2631 - R 3,5397 Request the lead time here
M5
Chrome
10.0 mm
Slotted Drive
R 3,3076 - R 5,7303 Request the lead time here
M5
Natural
35.0 mm
Slotted Drive
R 2,4952 - R 3,9459 Request the lead time here
M5
Chrome
16.0 mm
Slotted Drive
R 4,2505 - R 5,9044 Request the lead time here
M5
Natural
40.0 mm
Slotted Drive
R 5,1065 - R 12,5051 Request the lead time here
M6
Chrome
30.0 mm
Slotted Drive
R 2,2921 - R 3,6558 1500 In stock - Delivery conditions may apply, visit our FAQs
M6
Natural
5.0 mm
Slotted Drive
R 6,4121 - R 15,7402 Request the lead time here
M6
Chrome
40.0 mm
Slotted Drive
R 10,4161 - R 16,9298 Request the lead time here
M8
Natural
60.0 mm
Slotted Drive
  • of 3
Screw Slotted Drive M2.5 6.0 mm Stainless Steel Chrome

10325612

Price Range
R 4,178 - R 3,0174

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.0 mm
  • Head Height
    1.5 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M2.5
  • Screw Type
    Machine Screw
Screw Slotted Drive M3 10.0 mm Mild Steel Chrome

10179932

Price Range
R 1,6248 - R 1,1649

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.0 mm
  • Head Height
    1.8 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M3
  • Screw Type
    Machine Screw
Screw Slotted Drive M3 20.0 mm Mild Steel Chrome

10179963

Price Range
R 2,9884 - R 1,9004

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.0 mm
  • Head Height
    1.8 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M3
  • Screw Type
    Machine Screw
Screw Slotted Drive M3 6.0 mm Mild Steel Chrome

10179918

Price Range
R 1,4652 - R 1,0503

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.0 mm
  • Head Height
    1.8 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M3
  • Screw Type
    Machine Screw
Screw Slotted Drive M4 10.0 mm Mild Steel Chrome

10179994

Price Range
R 2,4952 - R 1,5667

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    2.4 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M4
  • Screw Type
    Machine Screw
Screw Slotted Drive M4 30.0 mm Mild Steel Chrome

10180037

Price Range
R 5,2515 - R 2,8724

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    2.4 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M4
  • Screw Type
    Machine Screw
Screw Slotted Drive M5 20.0 mm Mild Steel Chrome

10180068

Price Range
R 3,8879 - R 2,7998

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M5
  • Screw Type
    Machine Screw
Screw Slotted Drive M5 40.0 mm Mild Steel Chrome

10180075

Price Range
R 11,7652 - R 4,8163

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.0 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M5
  • Screw Type
    Machine Screw
Screw Slotted Drive M6 16.0 mm Mild Steel Chrome

10180082

Price Range
R 6,3686 - R 3,4962

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.6 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M6
  • Screw Type
    Machine Screw
Screw Slotted Drive M6 45.0 mm Nylon Natural

10326121

Price Range
R 7,8338 - R 4,2941

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.6 mm
  • Thread Length
    45.0 mm
  • Thread Size
    M6
  • Screw Type
    Machine Screw
Screw Slotted Drive M4 12.0 mm Mild Steel Chrome

10180006

Price Range
R 2,5532 - R 1,6102

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    2.4 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M4
  • Screw Type
    Machine Screw
Screw Slotted Drive M4 40.0 mm Nylon Natural

10325872

Price Range
R 3,9024 - R 3,0174

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    2.4 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M4
  • Screw Type
    Machine Screw
Screw Slotted Drive M5 10.0 mm Mild Steel Chrome

10180044

Price Range
R 3,5397 - R 2,2631

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.0 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M5
  • Screw Type
    Machine Screw
Screw Slotted Drive M5 35.0 mm Nylon Natural

10325964

Price Range
R 5,7303 - R 3,3076

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.0 mm
  • Thread Length
    35.0 mm
  • Thread Size
    M5
  • Screw Type
    Machine Screw
Screw Slotted Drive M5 16.0 mm Mild Steel Chrome

10180051

Price Range
R 3,9459 - R 2,4952

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.0 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M5
  • Screw Type
    Machine Screw
Screw Slotted Drive M5 40.0 mm Nylon Natural

10325971

Price Range
R 5,9044 - R 4,2505

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.0 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M5
  • Screw Type
    Machine Screw
Screw Slotted Drive M6 30.0 mm Mild Steel Chrome

10180099

Price Range
R 12,5051 - R 5,1065

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.6 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M6
  • Screw Type
    Machine Screw
Screw Slotted Drive M6 5.0 mm Nylon Natural

10326008

Price Range
R 3,6558 - R 2,2921

Stock Levels
1500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.6 mm
  • Thread Length
    5.0 mm
  • Thread Size
    M6
  • Screw Type
    Machine Screw
Screw Slotted Drive M6 40.0 mm Mild Steel Chrome

10180105

Price Range
R 15,7402 - R 6,4121

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.6 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M6
  • Screw Type
    Machine Screw
Screw Slotted Drive M8 60.0 mm Nylon Natural

10326268

Price Range
R 16,9298 - R 10,4161

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    4.8 mm
  • Thread Length
    60.0 mm
  • Thread Size
    M8
  • Screw Type
    Machine Screw