Menu Search

Locking Wire Saddle

In stock

Locking Wire Saddles provide a quick and easy solution for gathering and directing cables and wires, and holding them neatly in place.

The top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed, when required. The wire saddle can be easily fitted and removed with finger-tip pressure.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Colour: Natural
  • UL94 V0 and UL94 V2 flame rated options
  • Temperature Range: -40C up to 85C

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
48 results
Product SKUs information
Essentra Part Number Price range Availability Inside Width Compatible Hole Diameter Inside Height Compatible Panel Thickness Range View
R 0,8703 - R 1,597 Request the lead time here
R 3,8193 - R 4,369 Request the lead time here
11.1 mm
3.6 mm
R 6,8443 - R 7,4247 Request the lead time here
11.1 mm
8.6 mm
R 3,8193 - R 4,369 Request the lead time here
11.1 mm
18.3 mm
R 8,5806 - R 9,3611 Request the lead time here
31.0 mm
27.4 mm
R 1,3501 - R 2,277 Request the lead time here
R 2,5532 - R 4,0184 Request the lead time here
11.0 mm
4.8 mm
10.5 mm
2.0 mm
R 2,2616 - R 3,1024 Request the lead time here
11.1 mm
17.5 mm
R 2,2616 - R 3,1024 Request the lead time here
11.1 mm
3.6 mm
R 2,4142 - R 2,7672 Request the lead time here
11.1 mm
12.5 mm
R 8,5325 - R 8,5325 Request the lead time here
11.1 mm
4.0 mm
R 2,2616 - R 3,1024 Request the lead time here
11.1 mm
25.4 mm
10014448 R 1,9667 - R 2,6977 Request the lead time here
11.1 mm
17.5 mm
R 2,2616 - R 3,1024 Request the lead time here
11.1 mm
8.4 mm
R 1,9667 - R 2,6977 Request the lead time here
11.1 mm
3.6 mm
R 3,2907 - R 3,7792 100 In stock - Delivery conditions may apply, visit our FAQs
11.1 mm
26.2 mm
R 1,9667 - R 2,6977 Request the lead time here
11.3 mm
26.8 mm
R 2,2616 - R 3,1024 Request the lead time here
11.1 mm
3.6 mm
R 2,2616 - R 3,1024 Request the lead time here
11.1 mm
3.6 mm
R 10,6356 - R 10,6356 Request the lead time here
11.1 mm
8.6 mm
  • of 3
Wire Saddle 31.0 mm 14.0 mm Black Nylon 6/6

10007655

Price Range
R 1,597 - R 0,8703

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Maximum Panel Thickness
    1.6 mm
  • Overall Width
    14.0 mm
  • Panel Thickness Range
    0.8 - 1.6 mm
  • Full Material
    Polyamide
Cable Grommet 3.6 mm 11.1 mm Nylon 6/6 Natural

10160275

Price Range
R 4,369 - R 3,8193

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Depth
    12.4 mm
  • Inside Height
    3.6 mm
  • Inside Width
    11.1 mm
  • Overall Width
    12.4 mm
Wire Saddle 8.6 mm 11.1 mm Nylon 6/6 Natural

10160282

Price Range
R 7,4247 - R 6,8443

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Depth
    12.4 mm
  • Inside Height
    8.6 mm
  • Inside Width
    11.1 mm
  • Overall Width
    12.4 mm
Cable Grommet 18.3 mm 11.1 mm Nylon 6/6 Natural

10160305

Price Range
R 4,369 - R 3,8193

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Depth
    12.4 mm
  • Inside Height
    18.3 mm
  • Inside Width
    11.1 mm
  • Overall Width
    12.4 mm
Cable Grommet 27.5 mm 31.0 mm PA Natural

10009758

Price Range
R 9,3611 - R 8,5806

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Rectangular
  • Inside Height
    27.4 mm
  • Inside Width
    31.0 mm
Wire Saddle 36.2 mm 14.0 mm Black Nylon 6/6

10007679

Price Range
R 2,277 - R 1,3501

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Maximum Panel Thickness
    1.6 mm
  • Overall Width
    14.0 mm
  • Panel Thickness Range
    0.8 - 1.6 mm
  • Full Material
    Polyamide
Cable Grommet 10.5 mm 11.0 mm PA Natural

10341667

Price Range
R 4,0184 - R 2,5532

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    4.8 mm
  • Compatible Panel Thickness Range
    2.0 mm
Cable Grommet 17.5 mm 11.1 mm Nylon 6/6 Natural

10014455

Price Range
R 3,1024 - R 2,2616

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Inside Height
    17.5 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 V-0
Cable Grommet 3.6 mm 11.1 mm Nylon 6/6 Natural

10014417

Price Range
R 3,1024 - R 2,2616

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Inside Height
    3.6 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 V-0
Cable Grommet 12.5 mm 11.2 mm PA Natural

10246023

Price Range
R 2,7672 - R 2,4142

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Inside Height
    12.5 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    2.0 mm
  • Panel Thickness Range
    2.0 mm
Cable Grommet 4.0 mm 11.2 mm PA Natural

10281598

Price Range
R 8,5325 - R 8,5325

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Inside Height
    4.0 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    2.0 mm
  • Panel Thickness Range
    2.0 mm
Cable Grommet 25.4 mm 11.1 mm Nylon 6/6 Natural

10014479

Price Range
R 3,1024 - R 2,2616

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Inside Height
    25.4 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 V-0
Cable Grommet 17.5 mm 11.1 mm Nylon 6/6 Natural

10014448

Price Range
R 2,6977 - R 1,9667

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Inside Height
    17.5 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 V-2
Cable Grommet 8.4 mm 11.1 mm Nylon 6/6 Natural

10014431

Price Range
R 3,1024 - R 2,2616

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Inside Height
    8.4 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 V-0
Wire Saddle 3.6 mm 11.1 mm Nylon 6/6 Natural

10014240

Price Range
R 2,6977 - R 1,9667

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Inside Height
    3.6 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 V-2
Cable Grommet 26.2 mm 11.2 mm PA Natural

10246030

Price Range
R 3,7792 - R 3,2907

Stock Levels
100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Inside Height
    26.2 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    2.0 mm
  • Panel Thickness Range
    2.0 mm
Cable Grommet 26.8 mm 11.3 mm Nylon 6/6 Natural

10014523

Price Range
R 2,6977 - R 1,9667

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Inside Height
    26.8 mm
  • Inside Width
    11.3 mm
  • Overall Width
    15.3 mm
  • Full Material
    Polyamide
Wire Saddle 3.6 mm 11.1 mm Nylon 6/6 Natural

10014288

Price Range
R 3,1024 - R 2,2616

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Inside Height
    3.6 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Width
    15.4 mm
Wire Saddle 3.6 mm 11.1 mm Nylon 6/6 Natural

10014257

Price Range
R 3,1024 - R 2,2616

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Inside Height
    3.6 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 V-0
Cable Grommet 8.6 mm 11.2 mm PA Natural

10281468

Price Range
R 10,6356 - R 10,6356

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Inside Height
    8.6 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    2.0 mm
  • Panel Thickness Range
    2.0 mm