10014479
LWS-4-19
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | R 3,0415 |
| 5000 - 9999 | R 2,7374 |
| 10000 - 24999 | R 2,4636 |
| 25000 + | R 2,2173 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Inside Height | 1 in |
| Inside Height | 25.4 mm |
| Inside Width | 0.437 in |
| Inside Width | 11.1 mm |
| Maximum Panel Thickness | 1.6 mm |
| Maximum Panel Thickness | 0.063 in |
| Overall Width | 0.606 in |
| Overall Width | 15.4 mm |
| Panel Thickness Range | 0.063 in |
| Panel Thickness Range | 1.6 mm |
| Full Material | Polyamide |
| Material Flammability Standard | UL94 V-0 |
| UL/CSA Description | UL E70062 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue