Menu Search

Locking Wire Saddle

In stock

Locking Wire Saddles provide a quick and easy solution for gathering and directing cables and wires, and holding them neatly in place.

The top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed, when required. The wire saddle can be easily fitted and removed with finger-tip pressure.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Colour: Natural
  • UL94 V0 and UL94 V2 flame rated options
  • Temperature Range: -40C up to 85C

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
48 results
Product SKUs information
Essentra Part Number Price range Availability Inside Width Compatible Hole Diameter Inside Height Compatible Panel Thickness Range View
R 3,8153 - R 4,9614 Request the lead time here
11.0 mm
4.8 mm
26.2 mm
0.4 - 2.0 mm
R 3,6753 - R 5,0416 Request the lead time here
11.1 mm
8.4 mm
R 3,6753 - R 5,0416 Request the lead time here
11.1 mm
3.6 mm
R 3,6753 - R 5,0416 Request the lead time here
11.1 mm
25.4 mm
R 3,6753 - R 5,0416 Request the lead time here
11.1 mm
17.5 mm
R 1,9667 - R 2,6977 Request the lead time here
11.1 mm
8.4 mm
R 2,2616 - R 3,1024 Request the lead time here
11.1 mm
17.5 mm
R 1,9667 - R 2,6977 Request the lead time here
11.1 mm
25.4 mm
R 1,9667 - R 2,6977 Request the lead time here
11.3 mm
26.8 mm
R 1,9667 - R 2,6977 Request the lead time here
11.1 mm
8.4 mm
R 2,2616 - R 3,1024 Request the lead time here
11.1 mm
8.4 mm
R 1,9667 - R 2,6977 Request the lead time here
11.1 mm
17.5 mm
10014448 R 1,9667 - R 2,6977 Request the lead time here
11.1 mm
17.5 mm
R 2,2616 - R 3,1024 Request the lead time here
11.1 mm
3.6 mm
R 1,9667 - R 2,6977 Request the lead time here
11.1 mm
3.6 mm
R 2,4142 - R 2,7672 Request the lead time here
11.1 mm
12.5 mm
R 10,6356 - R 10,6356 Request the lead time here
11.1 mm
8.6 mm
R 8,5325 - R 8,5325 Request the lead time here
11.1 mm
4.0 mm
R 1,9667 - R 2,6977 Request the lead time here
11.1 mm
3.6 mm
R 1,9667 - R 2,6977 Request the lead time here
11.1 mm
3.6 mm
  • of 3
Cable Grommet 26.2 mm 11.0 mm PA Natural

10341681

Price Range
R 4,9614 - R 3,8153

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Rectangular;Locking
  • Compatible Hole Diameter
    4.8 mm
  • Compatible Panel Thickness Range
    0.4 - 2.0 mm
Cable Grommet 8.4 mm 11.1 mm Nylon 6/6 Natural

10014554

Price Range
R 5,0416 - R 3,6753

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Inside Height
    8.4 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    6.4 mm
  • Overall Width
    13.3 mm
Cable Grommet 3.6 mm 11.1 mm Nylon 6/6 Natural

10014530

Price Range
R 5,0416 - R 3,6753

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Inside Height
    3.6 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    6.4 mm
  • Overall Width
    13.3 mm
Cable Grommet 25.4 mm 11.1 mm Nylon 6/6 Natural

10014585

Price Range
R 5,0416 - R 3,6753

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Inside Height
    25.4 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    6.4 mm
  • Overall Width
    13.3 mm
Cable Grommet 17.5 mm 11.1 mm Nylon 6/6 Natural

10014578

Price Range
R 5,0416 - R 3,6753

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Inside Height
    17.5 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    6.4 mm
  • Overall Width
    13.3 mm
Wire Saddle 8.4 mm 11.1 mm Nylon 6/6 Natural

10014264

Price Range
R 2,6977 - R 1,9667

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Inside Height
    8.4 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 V-2
Wire Saddle 17.5 mm 11.1 mm Nylon 6/6 Natural

10014332

Price Range
R 3,1024 - R 2,2616

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Inside Height
    17.5 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Width
    15.4 mm
Wire Saddle 25.4 mm 11.1 mm Nylon 6/6 Natural

10014387

Price Range
R 2,6977 - R 1,9667

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Inside Height
    25.4 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 V-2
Cable Grommet 26.8 mm 11.3 mm Nylon 6/6 Natural

10014523

Price Range
R 2,6977 - R 1,9667

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Inside Height
    26.8 mm
  • Inside Width
    11.3 mm
  • Overall Width
    15.3 mm
  • Full Material
    Polyamide
Cable Grommet 8.4 mm 11.1 mm Nylon 6/6 Natural

10014424

Price Range
R 2,6977 - R 1,9667

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Inside Height
    8.4 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 V-2
Wire Saddle 8.4 mm 11.1 mm Nylon 6/6 Natural

10014318

Price Range
R 3,1024 - R 2,2616

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Inside Height
    8.4 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Width
    15.4 mm
Wire Saddle 17.5 mm 11.1 mm Nylon 6/6 Natural

10014325

Price Range
R 2,6977 - R 1,9667

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Inside Height
    17.5 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Width
    15.4 mm
Cable Grommet 17.5 mm 11.1 mm Nylon 6/6 Natural

10014448

Price Range
R 2,6977 - R 1,9667

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Inside Height
    17.5 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 V-2
Wire Saddle 3.6 mm 11.1 mm Nylon 6/6 Natural

10014257

Price Range
R 3,1024 - R 2,2616

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Inside Height
    3.6 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 V-0
Cable Grommet 3.6 mm 11.1 mm Nylon 6/6 Natural

10014400

Price Range
R 2,6977 - R 1,9667

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Inside Height
    3.6 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 V-2
Cable Grommet 12.5 mm 11.2 mm PA Natural

10246023

Price Range
R 2,7672 - R 2,4142

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Inside Height
    12.5 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    2.0 mm
  • Panel Thickness Range
    2.0 mm
Cable Grommet 8.6 mm 11.2 mm PA Natural

10281468

Price Range
R 10,6356 - R 10,6356

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Inside Height
    8.6 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    2.0 mm
  • Panel Thickness Range
    2.0 mm
Cable Grommet 4.0 mm 11.2 mm PA Natural

10281598

Price Range
R 8,5325 - R 8,5325

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Inside Height
    4.0 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    2.0 mm
  • Panel Thickness Range
    2.0 mm
Wire Saddle 3.6 mm 11.1 mm Nylon 6/6 Natural

10014271

Price Range
R 2,6977 - R 1,9667

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Inside Height
    3.6 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Width
    15.4 mm
Wire Saddle 3.6 mm 11.1 mm Nylon 6/6 Natural

10014240

Price Range
R 2,6977 - R 1,9667

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Inside Height
    3.6 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 V-2