Menu Search

Locking Bolts - Cylindrical Support

In stock

Locking Bolts - Cylindrical Support

Series Code :SR6566

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
47 results
Product SKUs information
Essentra Part Number Price range Availability Pin Diameter Knob Diameter Knob Height Grip Length View
R 180,5546 - R 225,2211 Request the lead time here
2.3 mm
30.0 mm
21.0 mm
R 328,9116 - R 380,8965 Request the lead time here
4.8 mm
40.0 mm
33.0 mm
R 168,8579 - R 224,7498 Request the lead time here
3.8 mm
34.0 mm
26.0 mm
R 239,468 - R 239,468 Request the lead time here
4.8 mm
40.0 mm
32.0 mm
R 268,0596 - R 335,0708 Request the lead time here
20.0 mm
40.0 mm
33.0 mm
30.0 mm
R 320,1725 - R 426,1496 Request the lead time here
4.8 mm
40.0 mm
33.0 mm
R 185,7329 - R 247,2106 Request the lead time here
3.3 mm
34.0 mm
26.0 mm
R 191,1558 - R 254,4284 Request the lead time here
2.8 mm
30.0 mm
21.0 mm
R 161,1479 - R 201,4462 Request the lead time here
3.8 mm
34.0 mm
26.0 mm
R 224,1449 - R 298,3368 Request the lead time here
3.8 mm
34.0 mm
26.0 mm
R 169,0695 - R 225,0315 Request the lead time here
3.3 mm
34.0 mm
26.0 mm
R 165,2254 - R 191,3302 Request the lead time here
3.8 mm
34.0 mm
26.0 mm
R 209,6425 - R 279,0342 Request the lead time here
4.8 mm
40.0 mm
32.0 mm
R 194,3266 - R 242,8936 Request the lead time here
16.0 mm
40.0 mm
32.0 mm
70.0 mm
R 273,634 - R 342,0425 Request the lead time here
20.0 mm
40.0 mm
33.0 mm
40.0 mm
R 320,1885 - R 370,7955 Request the lead time here
4.8 mm
40.0 mm
33.0 mm
R 192,421 - R 222,8391 Request the lead time here
2.3 mm
30.0 mm
21.0 mm
R 197,4825 - R 262,8492 Request the lead time here
2.3 mm
30.0 mm
21.0 mm
R 146,717 - R 183,0233 Request the lead time here
2.8 mm
30.0 mm
21.0 mm
R 161,7546 - R 215,2954 Request the lead time here
2.8 mm
30.0 mm
21.0 mm
  • of 3
Axial Locking Pin 30.0 mm 2.3 mm (DIA) 20.0 mm Black

10197059

Price Range
R 225,2211 - R 180,5546

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    30.0 mm
  • Knob Height
    21.0 mm
  • Pin Diameter
    2.3 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 40.0 mm 4.8 mm (DIA) 80.0 mm Black

10197448

Price Range
R 380,8965 - R 328,9116

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    40.0 mm
  • Knob Height
    33.0 mm
  • Pin Diameter
    4.8 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 34.0 mm 3.8 mm (DIA) 80.0 mm Black

10197349

Price Range
R 224,7498 - R 168,8579

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    34.0 mm
  • Knob Height
    26.0 mm
  • Pin Diameter
    3.8 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 40.0 mm 4.8 mm (DIA) 50.0 mm Black

10197370

Price Range
R 239,468 - R 239,468

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    40.0 mm
  • Knob Height
    32.0 mm
  • Pin Diameter
    4.8 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Locking Pin 20.0 mm 30.0 mm 40.0 mm Steel

10630372

Price Range
R 335,0708 - R 268,0596

Stock Levels
Request the lead time here
Attributes
  • Grip Length
    30.0 mm
  • Knob Diameter
    40.0 mm
  • Knob Height
    33.0 mm
  • Pin Diameter
    20.0 mm
  • Locking Mechanism
    Locking Pawl
Axial Locking Pin 40.0 mm 4.8 mm (DIA) 50.0 mm Black

10197417

Price Range
R 426,1496 - R 320,1725

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    40.0 mm
  • Knob Height
    33.0 mm
  • Pin Diameter
    4.8 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 34.0 mm 3.3 mm (DIA) 20.0 mm Black

10197196

Price Range
R 247,2106 - R 185,7329

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    34.0 mm
  • Knob Height
    26.0 mm
  • Pin Diameter
    3.3 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 30.0 mm 2.8 mm (DIA) 40.0 mm Black

10197165

Price Range
R 254,4284 - R 191,1558

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    30.0 mm
  • Knob Height
    21.0 mm
  • Pin Diameter
    2.8 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 34.0 mm 3.8 mm (DIA) 60.0 mm Black

10197325

Price Range
R 201,4462 - R 161,1479

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    34.0 mm
  • Knob Height
    26.0 mm
  • Pin Diameter
    3.8 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 34.0 mm 3.8 mm (DIA) 50.0 mm Black

10197318

Price Range
R 298,3368 - R 224,1449

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    34.0 mm
  • Knob Height
    26.0 mm
  • Pin Diameter
    3.8 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 34.0 mm 3.3 mm (DIA) 45.0 mm Black

10197233

Price Range
R 225,0315 - R 169,0695

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    34.0 mm
  • Knob Height
    26.0 mm
  • Pin Diameter
    3.3 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 34.0 mm 3.8 mm (DIA) 30.0 mm Black

10197271

Price Range
R 191,3302 - R 165,2254

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    34.0 mm
  • Knob Height
    26.0 mm
  • Pin Diameter
    3.8 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 40.0 mm 4.8 mm (DIA) 40.0 mm Black

10197363

Price Range
R 279,0342 - R 209,6425

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    40.0 mm
  • Knob Height
    32.0 mm
  • Pin Diameter
    4.8 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Locking Pin 16.0 mm 70.0 mm 40.0 mm Steel

10638040

Price Range
R 242,8936 - R 194,3266

Stock Levels
Request the lead time here
Attributes
  • Grip Length
    70.0 mm
  • Knob Diameter
    40.0 mm
  • Knob Height
    32.0 mm
  • Pin Diameter
    16.0 mm
  • Locking Mechanism
    Locking Pawl
Locking Pin 20.0 mm 40.0 mm 40.0 mm Steel

10633892

Price Range
R 342,0425 - R 273,634

Stock Levels
Request the lead time here
Attributes
  • Grip Length
    40.0 mm
  • Knob Diameter
    40.0 mm
  • Knob Height
    33.0 mm
  • Pin Diameter
    20.0 mm
  • Locking Mechanism
    Locking Pawl
Axial Locking Pin 40.0 mm 4.8 mm (DIA) 70.0 mm Black

10197431

Price Range
R 370,7955 - R 320,1885

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    40.0 mm
  • Knob Height
    33.0 mm
  • Pin Diameter
    4.8 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 30.0 mm 2.3 mm (DIA) 16.0 mm Black

10197042

Price Range
R 222,8391 - R 192,421

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    30.0 mm
  • Knob Height
    21.0 mm
  • Pin Diameter
    2.3 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 30.0 mm 2.3 mm (DIA) 35.0 mm Black

10197080

Price Range
R 262,8492 - R 197,4825

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    30.0 mm
  • Knob Height
    21.0 mm
  • Pin Diameter
    2.3 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 30.0 mm 2.8 mm (DIA) 35.0 mm Black

10197158

Price Range
R 183,0233 - R 146,717

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    30.0 mm
  • Knob Height
    21.0 mm
  • Pin Diameter
    2.8 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 30.0 mm 2.8 mm (DIA) 20.0 mm Black

10197127

Price Range
R 215,2954 - R 161,7546

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    30.0 mm
  • Knob Height
    21.0 mm
  • Pin Diameter
    2.8 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black