Menu Search

Locking Bolts - Cylindrical Support

In stock

Locking Bolts - Cylindrical Support

Series Code :SR6566

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
47 results
Product SKUs information
Essentra Part Number Price range Availability Pin Diameter Knob Diameter Knob Height Grip Length View
R 198,6665 - R 264,4251 Request the lead time here
3.3 mm
34.0 mm
26.0 mm
R 195,7623 - R 195,7623 Request the lead time here
3.3 mm
34.0 mm
26.0 mm
R 160,0036 - R 200,0161 Request the lead time here
3.8 mm
34.0 mm
26.0 mm
R 326,576 - R 434,6726 Request the lead time here
4.8 mm
40.0 mm
33.0 mm
R 164,5567 - R 219,0249 Request the lead time here
2.8 mm
30.0 mm
21.0 mm
R 152,0105 - R 202,326 Request the lead time here
3.3 mm
34.0 mm
26.0 mm
R 154,0209 - R 192,1581 Request the lead time here
3.8 mm
34.0 mm
26.0 mm
R 173,2404 - R 200,6158 Request the lead time here
3.8 mm
34.0 mm
26.0 mm
R 172,235 - R 229,2448 Request the lead time here
3.8 mm
34.0 mm
26.0 mm
R 244,2574 - R 244,2574 Request the lead time here
4.8 mm
40.0 mm
32.0 mm
R 170,1014 - R 226,405 Request the lead time here
3.8 mm
34.0 mm
26.0 mm
10634912 R 187,3363 - R 234,1592 Request the lead time here
16.0 mm
40.0 mm
32.0 mm
45.0 mm
R 225,882 - R 300,649 Request the lead time here
4.8 mm
40.0 mm
32.0 mm
R 282,8723 - R 353,6092 Request the lead time here
2.3 mm
40.0 mm
33.0 mm
10197073 R 199,7003 - R 234,5695 Request the lead time here
2.3 mm
30.0 mm
21.0 mm
R 199,026 - R 247,2868 Request the lead time here
2.3 mm
30.0 mm
21.0 mm
R 186,6991 - R 190,4974 Request the lead time here
2.8 mm
30.0 mm
21.0 mm
R 335,4898 - R 388,5144 Request the lead time here
4.8 mm
40.0 mm
33.0 mm
R 149,6513 - R 186,6837 Request the lead time here
2.8 mm
30.0 mm
21.0 mm
R 189,4476 - R 252,1548 Request the lead time here
3.3 mm
34.0 mm
26.0 mm
  • of 3
Axial Locking Pin 34.0 mm 3.3 mm (DIA) 35.0 mm Black

10197219

Price Range
R 264,4251 - R 198,6665

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    34.0 mm
  • Knob Height
    26.0 mm
  • Pin Diameter
    3.3 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 34.0 mm 3.3 mm (DIA) 60.0 mm Black

10197257

Price Range
R 195,7623 - R 195,7623

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    34.0 mm
  • Knob Height
    26.0 mm
  • Pin Diameter
    3.3 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 34.0 mm 3.8 mm (DIA) 40.0 mm Black

10197295

Price Range
R 200,0161 - R 160,0036

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    34.0 mm
  • Knob Height
    26.0 mm
  • Pin Diameter
    3.8 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 40.0 mm 4.8 mm (DIA) 50.0 mm Black

10197417

Price Range
R 434,6726 - R 326,576

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    40.0 mm
  • Knob Height
    33.0 mm
  • Pin Diameter
    4.8 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 30.0 mm 2.8 mm (DIA) 50.0 mm Black

10197189

Price Range
R 219,0249 - R 164,5567

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    30.0 mm
  • Knob Height
    21.0 mm
  • Pin Diameter
    2.8 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 34.0 mm 3.3 mm (DIA) 40.0 mm Black

10197226

Price Range
R 202,326 - R 152,0105

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    34.0 mm
  • Knob Height
    26.0 mm
  • Pin Diameter
    3.3 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 34.0 mm 3.8 mm (DIA) 25.0 mm Black

10197264

Price Range
R 192,1581 - R 154,0209

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    34.0 mm
  • Knob Height
    26.0 mm
  • Pin Diameter
    3.8 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 34.0 mm 3.8 mm (DIA) 45.0 mm Black

10197301

Price Range
R 200,6158 - R 173,2404

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    34.0 mm
  • Knob Height
    26.0 mm
  • Pin Diameter
    3.8 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 34.0 mm 3.8 mm (DIA) 80.0 mm Black

10197349

Price Range
R 229,2448 - R 172,235

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    34.0 mm
  • Knob Height
    26.0 mm
  • Pin Diameter
    3.8 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 40.0 mm 4.8 mm (DIA) 50.0 mm Black

10197370

Price Range
R 244,2574 - R 244,2574

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    40.0 mm
  • Knob Height
    32.0 mm
  • Pin Diameter
    4.8 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 34.0 mm 3.8 mm (DIA) 70.0 mm Black

10197332

Price Range
R 226,405 - R 170,1014

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    34.0 mm
  • Knob Height
    26.0 mm
  • Pin Diameter
    3.8 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Locking Pin 16.0 mm 45.0 mm 40.0 mm Steel

10634912

Price Range
R 234,1592 - R 187,3363

Stock Levels
Request the lead time here
Attributes
  • Grip Length
    45.0 mm
  • Knob Diameter
    40.0 mm
  • Knob Height
    32.0 mm
  • Pin Diameter
    16.0 mm
  • Locking Mechanism
    Locking Pawl
Axial Locking Pin 40.0 mm 4.8 mm (DIA) 80.0 mm Black

10197394

Price Range
R 300,649 - R 225,882

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    40.0 mm
  • Knob Height
    32.0 mm
  • Pin Diameter
    4.8 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 40.0 mm 2.3 mm (DIA) 45.0 mm Black

10235331

Price Range
R 353,6092 - R 282,8723

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    40.0 mm
  • Knob Height
    33.0 mm
  • Pin Diameter
    2.3 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 30.0 mm 2.3 mm (DIA) 30.0 mm Black

10197073

Price Range
R 234,5695 - R 199,7003

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    30.0 mm
  • Knob Height
    21.0 mm
  • Pin Diameter
    2.3 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 30.0 mm 2.3 mm (DIA) 50.0 mm Black

10197110

Price Range
R 247,2868 - R 199,026

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    30.0 mm
  • Knob Height
    21.0 mm
  • Pin Diameter
    2.3 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 30.0 mm 2.8 mm (DIA) 30.0 mm Black

10197141

Price Range
R 190,4974 - R 186,6991

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    30.0 mm
  • Knob Height
    21.0 mm
  • Pin Diameter
    2.8 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 40.0 mm 4.8 mm (DIA) 80.0 mm Black

10197448

Price Range
R 388,5144 - R 335,4898

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    40.0 mm
  • Knob Height
    33.0 mm
  • Pin Diameter
    4.8 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 30.0 mm 2.8 mm (DIA) 35.0 mm Black

10197158

Price Range
R 186,6837 - R 149,6513

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    30.0 mm
  • Knob Height
    21.0 mm
  • Pin Diameter
    2.8 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 34.0 mm 3.3 mm (DIA) 20.0 mm Black

10197196

Price Range
R 252,1548 - R 189,4476

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    34.0 mm
  • Knob Height
    26.0 mm
  • Pin Diameter
    3.3 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black