Menu Search

Lobed Hand Knobs

In stock

Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
267 results
Product SKUs information
Essentra Part Number Price range Availability Knob Diameter Thread Size Mount Type Thread Length Knob Material View
R 986,7764 - R 1 125,0705 Request the lead time here
M12
Threaded Female
25.0 mm
Stainless Steel
R 125,5352 - R 289,9711 10 In stock - Delivery conditions may apply, visit our FAQs
M12
Phenolic
R 404,5783 - R 461,2789 Request the lead time here
M6
Threaded Female
20.0 mm
Stainless Steel
R 444,0494 - R 506,2817 Request the lead time here
M8
Threaded Female
20.0 mm
Stainless Steel
R 370,0525 - R 427,5268 Request the lead time here
M5
Threaded Female
15.0 mm
Stainless Steel
R 84,9973 - R 179,8768 84 In stock - Delivery conditions may apply, visit our FAQs
M12
Phenolic
R 572,3303 - R 652,5409 Request the lead time here
M10
Threaded Female
25.0 mm
Stainless Steel
R 95,8632 - R 96,3129 Request the lead time here
40.0 mm
M8
Threaded Male
25.0 mm
PP
R 99,7366 - R 100,2153 Request the lead time here
50.0 mm
M10
Threaded Male
20.0 mm
PP
R 168,6933 - R 169,5284 Request the lead time here
63.0 mm
M12
Threaded Male
30.0 mm
PP
R 77,8888 - R 78,2805 Request the lead time here
40.0 mm
M8
Threaded Male
25.0 mm
PP
R 127,3515 - R 128,0025 Request the lead time here
50.0 mm
M10
Threaded Male
40.0 mm
PP
R 172,9106 - R 173,7666 Request the lead time here
63.0 mm
M12
Threaded Male
30.0 mm
PP
R 77,8888 - R 78,2805 Request the lead time here
40.0 mm
M8
Threaded Male
35.0 mm
PP
R 125,3997 - R 126,009 Request the lead time here
50.0 mm
M10
Threaded Male
20.0 mm
PP
R 95,8632 - R 96,3129 Request the lead time here
50.0 mm
M10
Threaded Male
20.0 mm
PP
R 130,5353 - R 131,2026 Request the lead time here
50.0 mm
M10
Threaded Male
40.0 mm
PP
R 192,829 - R 195,7014 Request the lead time here
43.0 mm
M8
Threaded Female
11.0 mm
TPE
R 93,2809 - R 93,7887 Request the lead time here
40.0 mm
M8
Threaded Male
16.0 mm
PP
R 119,8361 - R 120,4447 Request the lead time here
50.0 mm
M10
Threaded Male
20.0 mm
PP
  • of 14
Lobed Knob 65.0 mm M12 Stainless Steel

10352267

Price Range
R 1 125,0705 - R 986,7764

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Thread Length
    25.0 mm
  • Stud Material
    Stainless Steel
  • Hand Wheel Height
    40.0 mm
  • Mount Type
    Threaded Female
Handwheel 80.0 mm M12 35.0 mm Steel Phenolic

10246504

Price Range
R 289,9711 - R 125,5352

Stock Levels
10 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M12
  • Stud Material
    Steel
  • Colour
    Black
  • Commodity Code
    3926300090
  • Knob Material
    Phenolic
Lobed Knob 33.0 mm M6 Stainless Steel

10352236

Price Range
R 461,2789 - R 404,5783

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    20.0 mm
  • Stud Material
    Stainless Steel
  • Hand Wheel Height
    24.0 mm
  • Mount Type
    Threaded Female
Lobed Knob 40.0 mm M8 Stainless Steel

10352243

Price Range
R 506,2817 - R 444,0494

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    20.0 mm
  • Stud Material
    Stainless Steel
  • Hand Wheel Height
    28.0 mm
  • Mount Type
    Threaded Female
Lobed Knob 27.0 mm M5 Stainless Steel

10352229

Price Range
R 427,5268 - R 370,0525

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Thread Length
    15.0 mm
  • Stud Material
    Stainless Steel
  • Hand Wheel Height
    20.0 mm
  • Mount Type
    Threaded Female
Handwheel 80.0 mm M12 40.0 mm Steel Phenolic

10246474

Price Range
R 179,8768 - R 84,9973

Stock Levels
84 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M12
  • Stud Material
    Steel
  • Colour
    Black
  • Commodity Code
    3926909790
  • Knob Material
    Phenolic
Lobed Knob 50.0 mm M10 Stainless Steel

10352250

Price Range
R 652,5409 - R 572,3303

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    25.0 mm
  • Stud Material
    Stainless Steel
  • Hand Wheel Height
    30.0 mm
  • Mount Type
    Threaded Female
Handwheel 40.0 mm Male M8 PP

10222911

Price Range
R 96,3129 - R 95,8632

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    25.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    40.0 mm
  • Mount Type
    Threaded Male
Handwheel 50.0 mm Male M10 PP

10223031

Price Range
R 100,2153 - R 99,7366

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    20.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    50.0 mm
  • Mount Type
    Threaded Male
Handwheel 63.0 mm Threaded Male M12 PP Black

10637661

Price Range
R 169,5284 - R 168,6933

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Thread Length
    30.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    63.0 mm
  • Mount Type
    Threaded Male
Handwheel 40.0 mm Male M8 PP

10222935

Price Range
R 78,2805 - R 77,8888

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    25.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    40.0 mm
  • Mount Type
    Threaded Male
Handwheel 50.0 mm Male M10 PP

10606797

Price Range
R 128,0025 - R 127,3515

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    40.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    50.0 mm
  • Mount Type
    Threaded Male
Handwheel 63.0 mm Male M12 PP

10223109

Price Range
R 173,7666 - R 172,9106

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Thread Length
    30.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    63.0 mm
  • Mount Type
    Threaded Male
Handwheel 40.0 mm Male M8 PP

10222973

Price Range
R 78,2805 - R 77,8888

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    35.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    40.0 mm
  • Mount Type
    Threaded Male
Handwheel 50.0 mm Male M10 PP

10223024

Price Range
R 126,009 - R 125,3997

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    20.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    50.0 mm
  • Mount Type
    Threaded Male
Handwheel 50.0 mm Male M10 PP

10223017

Price Range
R 96,3129 - R 95,8632

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    20.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    50.0 mm
  • Mount Type
    Threaded Male
Handwheel 50.0 mm Male M10 PP

10223055

Price Range
R 131,2026 - R 130,5353

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    40.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    50.0 mm
  • Mount Type
    Threaded Male
Soft Touch Handwheel 43.0 mm Female M8 PP;TPE Grey

10365007

Price Range
R 195,7014 - R 192,829

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    11.0 mm
  • Stud Material
    Brass
  • Knob Diameter
    43.0 mm
  • Mount Type
    Threaded Female
Handwheel 40.0 mm Male M8 PP

10222874

Price Range
R 93,7887 - R 93,2809

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    16.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    40.0 mm
  • Mount Type
    Threaded Male
Handwheel 50.0 mm Threaded Male M10 PP Black

10637654

Price Range
R 120,4447 - R 119,8361

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    20.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    50.0 mm
  • Mount Type
    Threaded Male