10352229
1495489
| Quantity | Unit price |
|---|---|
| 1 - 14 | R 427,5268 |
| 15 + | R 370,0525 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M5 |
|---|---|
| Thread Length | 0.591 in |
| Thread Length | 15.0 mm |
| Stud Material | Stainless Steel |
| Hand Wheel Height | 0.787 in |
| Hand Wheel Height | 20.0 mm |
| Mount Type | Threaded Female |
| Colour | Silver |
| Commodity Code | 7318190090 |
| Knob Material | Stainless Steel |
| Fitting Style | Female |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue