Menu Search

Lobed Hand Knobs

In stock

Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
267 results
Product SKUs information
Essentra Part Number Price range Availability Knob Diameter Thread Size Mount Type Thread Length Knob Material View
10251928 R 60,511 - R 95,8658 126 In stock - Delivery conditions may apply, visit our FAQs
M10
Phenolic
R 44,4639 - R 55,3283 95 In stock - Delivery conditions may apply, visit our FAQs
M6
Phenolic
10252000 R 77,7646 - R 113,9434 28 In stock - Delivery conditions may apply, visit our FAQs
M10
Phenolic
R 15,0874 - R 17,7689 Request the lead time here
30.0 mm
M6
Threaded Male
20.0 mm
Nylon
R 34,5507 - R 46,8373 16 In stock - Delivery conditions may apply, visit our FAQs
M6
Phenolic
R 62,0373 - R 111,3524 86 In stock - Delivery conditions may apply, visit our FAQs
M10
Phenolic
R 53,5631 - R 93,1268 2252 In stock - Delivery conditions may apply, visit our FAQs
M8
Phenolic
R 97,1404 - R 174,2019 Request the lead time here
M8
Phenolic
R 14,6377 - R 20,1199 Request the lead time here
30.0 mm
M6
Threaded Male
17.0 mm
PA
R 32,8792 - R 43,7148 120 In stock - Delivery conditions may apply, visit our FAQs
M6
Phenolic
R 29,2754 - R 40,7866 537 In stock - Delivery conditions may apply, visit our FAQs
M8
Nylon
R 29,5085 - R 32,7838 Request the lead time here
28.0 mm
M5
R 32,7884 - R 36,428 Request the lead time here
40.0 mm
M8
R 49,8121 - R 55,3382 Request the lead time here
50.0 mm
M8
R 62,6493 - R 69,6345 Request the lead time here
60.0 mm
M10
R 53,6523 - R 59,6034 Request the lead time here
28.0 mm
M6
PP
R 255,1135 - R 259,0198 Request the lead time here
53.0 mm
M10
Threaded Male
30.0 mm
TPE
R 19,3442 - R 56,2297 Request the lead time here
32.0 mm
M6
Threaded Female
Phenolic
R 63,6096 - R 98,9482 100 In stock - Delivery conditions may apply, visit our FAQs
40.0 mm
M6
R 49,5405 - R 55,0433 Request the lead time here
40.0 mm
M8
  • of 14
Handwheel 50.0 mm M10 30.0 mm Steel Phenolic

10251928

Price Range
R 95,8658 - R 60,511

Stock Levels
126 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M10
  • Stud Material
    Steel
  • Colour
    Black
  • Commodity Code
    3926909790
  • Knob Material
    Phenolic
Handwheel 32.0 mm M6 30.0 mm Steel Phenolic

10251966

Price Range
R 55,3283 - R 44,4639

Stock Levels
95 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M6
  • Stud Material
    Steel
  • Colour
    Black
  • Commodity Code
    3926300090
  • Knob Material
    Phenolic
Handwheel 50.0 mm M10 30.0 mm Steel Phenolic

10252000

Price Range
R 113,9434 - R 77,7646

Stock Levels
28 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M10
  • Stud Material
    Steel
  • Colour
    Black
  • Commodity Code
    3926909790
  • Knob Material
    Phenolic
Handwheel 30.0 mm M6 20.0 mm Steel PA

10257340

Price Range
R 17,7689 - R 15,0874

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    20.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    30.0 mm
  • Number of Lobes
    6
Handwheel 32.0 mm M6 30.0 mm Steel Phenolic

10251898

Price Range
R 46,8373 - R 34,5507

Stock Levels
16 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M6
  • Stud Material
    Steel
  • Colour
    Black
  • Commodity Code
    3926300090
  • Knob Material
    Phenolic
Handwheel 50.0 mm M10 40.0 mm Steel Phenolic

10251935

Price Range
R 111,3524 - R 62,0373

Stock Levels
86 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M10
  • Stud Material
    Steel
  • Colour
    Black
  • Commodity Code
    3926300090
  • Knob Material
    Phenolic
Handwheel 40.0 mm M8 20.0 mm Steel Phenolic

10251973

Price Range
R 93,1268 - R 53,5631

Stock Levels
2252 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M8
  • Stud Material
    Steel
  • Colour
    Black
  • Commodity Code
    3926909790
  • Knob Material
    Phenolic
Handwheel 63.0 mm M8 20.0 mm Steel Phenolic

10252017

Price Range
R 174,2019 - R 97,1404

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Stud Material
    Steel
  • Colour
    Black
  • Commodity Code
    3926300090
  • Knob Material
    Phenolic
Handwheel 30.0 mm M6 17.0 mm Steel PA

10257364

Price Range
R 20,1199 - R 14,6377

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    17.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    30.0 mm
  • Number of Lobes
    6
Handwheel 32.0 mm M6 15.0 mm Steel Phenolic

10251881

Price Range
R 43,7148 - R 32,8792

Stock Levels
120 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M6
  • Stud Material
    Steel
  • Colour
    Black
  • Commodity Code
    3926909790
  • Knob Material
    Phenolic
Handwheel M8 50.0 mm 30.0 mm Black Nylon

10257425

Price Range
R 40,7866 - R 29,2754

Stock Levels
537 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M8
  • Number of Lobes
    6
  • Colour
    Black
  • Commodity Code
    3926909790
  • Knob Material
    Nylon
Soft Touch Knob 28.0 mm M5 20.0 mm Steel TPE

10271322

Price Range
R 32,7838 - R 29,5085

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Stud Material
    Zinc Plated Steel
  • Knob Diameter
    28.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
Soft Touch Knob 40.0 mm M8 16.0 mm Steel TPE

10271391

Price Range
R 36,428 - R 32,7884

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Stud Material
    Zinc Plated Steel
  • Knob Diameter
    40.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
Soft Touch Knob 50.0 mm M8 35.0 mm Steel TPE

10271476

Price Range
R 55,3382 - R 49,8121

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Stud Material
    Zinc Plated Steel
  • Knob Diameter
    50.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
Soft Touch Knob 60.0 mm M10 30.0 mm Steel TPE

10271551

Price Range
R 69,6345 - R 62,6493

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Stud Material
    Zinc Plated Steel
  • Knob Diameter
    60.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
Handwheel 28.0 mm M6 9.0 mm PP

10275245

Price Range
R 59,6034 - R 53,6523

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Stud Material
    Steel
  • Knob Diameter
    28.0 mm
  • Commodity Code
    3926300090
  • Knob Material
    PP
Soft Touch Handwheel 53.0 mm Male M10 PP;TPE Black

10637647

Price Range
R 259,0198 - R 255,1135

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    30.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    53.0 mm
  • Mount Type
    Threaded Male
Handwheel 32.0 mm Female M6 Phenolic Black

10400807

Price Range
R 56,2297 - R 19,3442

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Stud Material
    Brass
  • Knob Diameter
    32.0 mm
  • Mount Type
    Threaded Female
  • Colour
    Black
Handwheel 40.0 mm M6 40.0 mm Steel PA

10188392

Price Range
R 98,9482 - R 63,6096

Stock Levels
100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M6
  • Stud Material
    Galvanised Steel
  • Knob Diameter
    40.0 mm
  • Colour
    Black
  • Commodity Code
    3926909790
Handwheel 40.0 mm M8 40.0 mm Steel PA

10188439

Price Range
R 55,0433 - R 49,5405

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Stud Material
    Galvanised Steel
  • Knob Diameter
    40.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090