Menu Search

Linear Carriages - Closed

In production

These Linear Bushing Carriages are used in linear motion systems to guide and support moving parts. The housing offers an easy solution when mounting this carriage to the moving part in the application.

The aluminium housing helps to keep the weight down whilst the hardened steel balls inside the bushing take the loads and facilitate the movement. Only to be used on hardened linear shafts.

It can withstand temperatures from 20C to +80C. However, steel ball retainers can be provided for higher temperature applications up to +120C without end seals. Commonly used in applications such as food packaging machines, printing machines, computers, or tool grinders.

  • Used in linear motion systems to guide and support moving parts.
  • It can withstand temperatures from 20C to +80C.
  • It keeps the weight down, take the loads and facilitate the movement.
Series Code: SRL1751, SRL1750

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
54 results
Product SKUs information
Essentra Part Number Price range Availability d1 tol H6 h1 Ball Cage Material d3 l1 Carriage Style d2 View
R 2 196,5294 - R 2 745,6618 Request the lead time here
8.0
22.0
Stainless
3.4
14.4
Short
M4x8
R 682,0254 - R 852,4234 Request the lead time here
16.0
38.5
Stainless
4.3
89.0
Long
M5x12
R 647,7724 - R 809,7155 Request the lead time here
8.0
22.0
Resin
3.4
14.4
Short
M4x8
R 343,831 - R 429,6803 Request the lead time here
30.0
59.5
Resin
6.8
76.0
Standard
M8x18
R 433,7994 - R 542,195 Request the lead time here
20.0
41.0
Resin
5.2
106.0
Long
M6x12
R 381,1191 - R 476,5072 Request the lead time here
20.0
41.0
Resin
5.2
53.0
Standard
M6x12
R 457,4296 - R 571,8954 Request the lead time here
40.0
78.0
Resin
8.6
90.0
Standard
M10x25
R 1 643,4948 - R 2 054,3144 Request the lead time here
25.0
51.5
Resin
6.8
40.4
Short
M8x18
R 1 354,7288 - R 1 693,3568 Request the lead time here
30.0
59.5
Resin
6.8
154.0
Long
M8x18
R 607,8828 - R 759,8535 Request the lead time here
12.0
30.0
Resin
4.3
77.0
Long
M5x10
R 2 816,119 - R 3 520,0404 Request the lead time here
20.0
41.0
Resin
5.2
28.3
Short
M6x12
R 762,0214 - R 952,5809 Request the lead time here
16.0
38.5
Resin
4.3
22.3
Short
M5x12
R 838,1151 - R 1 047,5355 Request the lead time here
50.0
102.0
Resin
8.6
110.0
Standard
M10x25
R 602,6798 - R 753,3497 Request the lead time here
40.0
78.0
Resin
8.6
180.0
Long
M10x25
R 1 225,738 - R 1 532,2809 Request the lead time here
20.0
41.0
Stainless
5.2
106.0
Long
M6x12
R 630,4291 - R 788,0363 Request the lead time here
12.0
30.0
Resin
4.3
20.3
Short
M5x10
R 1 118,2095 - R 1 397,6535 Request the lead time here
16.0
38.5
Stainless
4.3
44.0
Normal
M5x12
R 1 152,0289 - R 1 440,1446 Request the lead time here
20.0
41.0
Stainless
5.2
28.3
Short
M6x12
R 701,9702 - R 877,3544 Request the lead time here
12.0
30.0
Resin
4.3
20.3
Short
M5x10
R 1 282,1037 - R 1 602,7381 Request the lead time here
20.0
41.0
Resin
5.2
106.0
Long
M6x12
  • of 3
Linear Carriage 14.4 M4x8 34.0 Aluminium

20263034

Price Range
R 2 745,6618 - R 2 196,5294

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Short
  • Ball Cage Material
    Stainless
  • d1 tol H6
    8.0
  • l1
    14.4
  • d2
    M4x8
Linear Carriage 89.0 M5x12 50.0 Aluminium

20262884

Price Range
R 852,4234 - R 682,0254

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Long
  • Ball Cage Material
    Stainless
  • d1 tol H6
    16.0
  • l1
    89.0
  • d2
    M5x12
Linear Carriage 14.4 M4x8 34.0 Aluminium

20262938

Price Range
R 809,7155 - R 647,7724

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Short
  • Ball Cage Material
    Resin
  • d1 tol H6
    8.0
  • l1
    14.4
  • d2
    M4x8
Linear Carriage 76.0 M8x18 78.0 Aluminium

20262808

Price Range
R 429,6803 - R 343,831

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Standard
  • Ball Cage Material
    Resin
  • d1 tol H6
    30.0
  • l1
    76.0
  • d2
    M8x18
Linear Carriage 106.0 M6x12 54.0 Aluminium

20262983

Price Range
R 542,195 - R 433,7994

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Long
  • Ball Cage Material
    Resin
  • d1 tol H6
    20.0
  • l1
    106.0
  • d2
    M6x12
Linear Carriage 53.0 M6x12 54.0 Aluminium

20262778

Price Range
R 476,5072 - R 381,1191

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Standard
  • Ball Cage Material
    Resin
  • d1 tol H6
    20.0
  • l1
    53.0
  • d2
    M6x12
Linear Carriage 90.0 M10x25 102.0 Aluminium

20262860

Price Range
R 571,8954 - R 457,4296

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Standard
  • Ball Cage Material
    Resin
  • d1 tol H6
    40.0
  • l1
    90.0
  • d2
    M10x25
Linear Carriage 40.4 M8x18 76.0 Aluminium

20263058

Price Range
R 2 054,3144 - R 1 643,4948

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Short
  • Ball Cage Material
    Resin
  • d1 tol H6
    25.0
  • l1
    40.4
  • d2
    M8x18
Linear Carriage 154.0 M8x18 78.0 Aluminium

20263102

Price Range
R 1 693,3568 - R 1 354,7288

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Long
  • Ball Cage Material
    Resin
  • d1 tol H6
    30.0
  • l1
    154.0
  • d2
    M8x18
Linear Carriage 77.0 M5x10 44.0 Aluminium

20262792

Price Range
R 759,8535 - R 607,8828

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Long
  • Ball Cage Material
    Resin
  • d1 tol H6
    12.0
  • l1
    77.0
  • d2
    M5x10
Linear Carriage 28.3 M6x12 54.0 Aluminium

20263164

Price Range
R 3 520,0404 - R 2 816,119

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Short
  • Ball Cage Material
    Resin
  • d1 tol H6
    20.0
  • l1
    28.3
  • d2
    M6x12
Linear Carriage 22.3 M5x12 50.0 Aluminium

20262990

Price Range
R 952,5809 - R 762,0214

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Short
  • Ball Cage Material
    Resin
  • d1 tol H6
    16.0
  • l1
    22.3
  • d2
    M5x12
Linear Carriage 110.0 M10x25 122.0 Aluminium

20262921

Price Range
R 1 047,5355 - R 838,1151

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Standard
  • Ball Cage Material
    Resin
  • d1 tol H6
    50.0
  • l1
    110.0
  • d2
    M10x25
Linear Carriage 180.0 M10x25 102.0 Aluminium

20263072

Price Range
R 753,3497 - R 602,6798

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Long
  • Ball Cage Material
    Resin
  • d1 tol H6
    40.0
  • l1
    180.0
  • d2
    M10x25
Linear Carriage 106.0 M6x12 54.0 Aluminium

20262969

Price Range
R 1 532,2809 - R 1 225,738

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Long
  • Ball Cage Material
    Stainless
  • d1 tol H6
    20.0
  • l1
    106.0
  • d2
    M6x12
Linear Carriage 20.3 M5x10 44.0 Aluminium

20263003

Price Range
R 788,0363 - R 630,4291

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Short
  • Ball Cage Material
    Resin
  • d1 tol H6
    12.0
  • l1
    20.3
  • d2
    M5x10
Linear Carriage 44.0 M5x12 50.0 Aluminium

20262761

Price Range
R 1 397,6535 - R 1 118,2095

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Normal
  • Ball Cage Material
    Stainless
  • d1 tol H6
    16.0
  • l1
    44.0
  • d2
    M5x12
Linear Carriage 28.3 M6x12 54.0 Aluminium

20263089

Price Range
R 1 440,1446 - R 1 152,0289

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Short
  • Ball Cage Material
    Stainless
  • d1 tol H6
    20.0
  • l1
    28.3
  • d2
    M6x12
Linear Carriage 20.3 M5x10 44.0 Aluminium

20263126

Price Range
R 877,3544 - R 701,9702

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Short
  • Ball Cage Material
    Resin
  • d1 tol H6
    12.0
  • l1
    20.3
  • d2
    M5x10
Linear Carriage 106.0 M6x12 54.0 Aluminium

20262853

Price Range
R 1 602,7381 - R 1 282,1037

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Long
  • Ball Cage Material
    Resin
  • d1 tol H6
    20.0
  • l1
    106.0
  • d2
    M6x12