Menu Search

Lift-Off Leaf Hinges

In stock

These Lift Off Hinges have a 180-degree rotation angle and are designed to provide clearance between the door and the frame, allowing the door to be easily lifted off the hinge pin.

Consist of two leaves and one pin, which are sold separately. One leaf is attached to the door and the other to the frame by a hinge pin that may be taken out of the hinge. They have a strong construction, which ensures their longevity in severe industrial conditions.

May be easily removed by lifting the pin out of the hinge. Ideal for metal doors in enclosures, gates, and tool cabinets. Please use the same material for each pin & leaves you use together.

  • It has a 180-degree rotation angle and provides clearance between the door and the frame.
  • Consists of two leaves and one pin, which are sold separately.
  • Ideal for metal doors in enclosures, gates, and tool cabinets.
Material: Zamak, Steel, Stainless Steel, Die Cast Zinc Alloy, Zinc Alloy Colour: Black, Natural, Grey, , Chrome Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
29 results
Product SKUs information
Essentra Part Number Price range Availability Overall Length Colour Mounting Orientation Material Overall Width View
R 376,4917 - R 585,6538 Request the lead time here
50.0 mm
Grey
Right Handed
Stainless Steel
50.0 mm
R 354,1859 - R 550,9559 Request the lead time here
40.0 mm
Grey
Left Handed
Stainless Steel
40.0 mm
R 724,279 - R 1 126,6564 Request the lead time here
60.0 mm
Grey
Right Handed
Stainless Steel
60.0 mm
Request the lead time here
60.0 mm
Grey
Left Handed
Stainless Steel
60.0 mm
R 471,0766 - R 471,0766 Request the lead time here
50.0 mm
Grey
Left Handed
Stainless Steel
50.0 mm
R 354,1859 - R 550,9559 Request the lead time here
40.0 mm
Grey
Right Handed
Stainless Steel
40.0 mm
R 795,3128 - R 1 639,8643 Request the lead time here
60.0 mm
Chrome
Left Handed
Stainless Steel
50.0 mm
R 832,7255 - R 1 295,3507 Request the lead time here
60.0 mm
Right Handed
Stainless Steel
50.0 mm
R 125,2837 - R 194,8856 17 In stock - Delivery conditions may apply, visit our FAQs
85.0 mm
Black
67.5 mm
R 158,0243 - R 245,8158 18 In stock - Delivery conditions may apply, visit our FAQs
80.0 mm
Black
Left Handed
Zinc Alloy
70.0 mm
R 142,4886 - R 221,6489 Request the lead time here
85.0 mm
Black
67.5 mm
R 102,6397 - R 159,6617 Request the lead time here
85.0 mm
Black
67.5 mm
R 158,8155 - R 176,4616 Request the lead time here
100.0 mm
Black
Powder Coated Steel
75.0 mm
R 158,8155 - R 176,4616 Request the lead time here
100.0 mm
Black
Powder Coated Steel
75.0 mm
R 376,7352 - R 696,6045 20 In stock - Delivery conditions may apply, visit our FAQs
100.0 mm
Black
Zinc Plated Steel
75.0 mm
R 114,9488 - R 178,8092 Request the lead time here
80.0 mm
Black
70.0 mm
R 141,6847 - R 666,1949 4 In stock - Delivery conditions may apply, visit our FAQs
85.0 mm
Black
67.5 mm
R 114,9488 - R 178,8092 Request the lead time here
80.0 mm
Black
70.0 mm
R 116,5667 - R 116,5667 Request the lead time here
80.0 mm
Left Handed
Stainless Steel
80.0 mm
R 38,8642 - R 43,1824 Request the lead time here
80.0 mm
Left Handed
Steel
80.0 mm
  • of 2
Lift Off Hinge Right Handed 50.0 mm 50.0 mm Stainless Steel

10098479

Price Range
R 585,6538 - R 376,4917

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    50.0 mm
  • Overall Width
    50.0 mm
  • Body Material
    Stainless Steel
  • Hole Shape
    Open Hole
  • Mounting Orientation
    Right Handed
Lift Off Hinge Left Handed 40.0 mm 40.0 mm Stainless Steel

10099131

Price Range
R 550,9559 - R 354,1859

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    40.0 mm
  • Overall Width
    40.0 mm
  • Body Material
    Stainless Steel
  • Hole Shape
    Open Hole
  • Mounting Orientation
    Left Handed
Lift Off Hinge Right Handed 60.0 mm 60.0 mm Stainless Steel

10099254

Price Range
R 1 126,6564 - R 724,279

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    60.0 mm
  • Overall Width
    60.0 mm
  • Body Material
    Stainless Steel
  • Hole Shape
    Open Hole
  • Mounting Orientation
    Right Handed
Lift Off Hinge Left Handed 60.0 mm 60.0 mm Stainless Steel

10099261


Stock Levels
Request the lead time here
Attributes
  • Overall Length
    60.0 mm
  • Overall Width
    60.0 mm
  • Body Material
    Stainless Steel
  • Hole Shape
    Open Hole
  • Mounting Orientation
    Left Handed
Lift Off Hinge Left Handed 50.0 mm 50.0 mm Stainless Steel

10420652

Price Range
R 471,0766 - R 471,0766

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    50.0 mm
  • Overall Width
    50.0 mm
  • Body Material
    Stainless Steel
  • Hole Shape
    Open Hole
  • Mounting Orientation
    Left Handed
Lift Off Hinge Right Handed 40.0 mm 40.0 mm Stainless Steel

10099124

Price Range
R 550,9559 - R 354,1859

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    40.0 mm
  • Overall Width
    40.0 mm
  • Body Material
    Stainless Steel
  • Hole Shape
    Open Hole
  • Mounting Orientation
    Right Handed
Lift Off Hinge Left Handed 60.0 mm 50.0 mm Stainless Steel

10100967

Price Range
R 1 639,8643 - R 795,3128

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    60.0 mm
  • Overall Width
    50.0 mm
  • Body Material
    Stainless Steel
  • Mounting Method
    Fastener Nuts
  • Mounting Orientation
    Left Handed
Lift Off Hinge Right Handed 60.0 mm 50.0 mm Stainless Steel

10100950

Price Range
R 1 295,3507 - R 832,7255

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    60.0 mm
  • Overall Width
    50.0 mm
  • Body Material
    Stainless Steel
  • Mounting Method
    Fastener Nuts
  • Mounting Orientation
    Right Handed
Lift Off Hinge Right Handed 85.0 mm 67.5 mm Die Cast Zinc Alloy

20063719

Price Range
R 194,8856 - R 125,2837

Stock Levels
17 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Length
    85.0 mm
  • Overall Width
    67.5 mm
  • Body Material
    Die Cast Zinc Alloy
  • Commodity Code
    7907000090
Lift Off Hinge Left Handed 80.0 mm 70.0 mm Zinc Alloy

20064228

Price Range
R 245,8158 - R 158,0243

Stock Levels
18 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Length
    80.0 mm
  • Overall Width
    70.0 mm
  • Thickness
    18.0 mm
  • Full Material
    Zamak Die Cast Zinc Alloy
  • Mounting Method
    Insert
Lift Off Hinge Right Handed 85.0 mm 67.5 mm Die Cast Zinc Alloy

20063702

Price Range
R 221,6489 - R 142,4886

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    85.0 mm
  • Overall Width
    67.5 mm
  • Body Material
    Die Cast Zinc Alloy
  • Commodity Code
    7907000090
Lift Off Hinge Left Handed 85.0 mm 67.5 mm Die Cast Zinc Alloy

20063689

Price Range
R 159,6617 - R 102,6397

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    85.0 mm
  • Overall Width
    67.5 mm
  • Body Material
    Die Cast Zinc Alloy
  • Commodity Code
    7907000090
Lift Off Hinge Left Handed 100.0 mm 75.0 mm Steel

20079635

Price Range
R 176,4616 - R 158,8155

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    100.0 mm
  • Overall Width
    75.0 mm
  • Commodity Code
    7907000090
Lift Off Hinge Right Handed 100.0 mm 75.0 mm Steel

20079628

Price Range
R 176,4616 - R 158,8155

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    100.0 mm
  • Overall Width
    75.0 mm
  • Commodity Code
    7326909890
Lift Off Hinge Left Handed 100.0 mm 75.0 mm Steel

20079611

Price Range
R 696,6045 - R 376,7352

Stock Levels
20 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Length
    100.0 mm
  • Overall Width
    75.0 mm
  • Commodity Code
    7326909890
Lift Off Hinge Left Handed 80.0 mm 70.0 mm Zinc Alloy

20064211

Price Range
R 178,8092 - R 114,9488

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    80.0 mm
  • Overall Width
    70.0 mm
  • Body Material
    Die Cast Zinc Alloy
  • Full Material
    Zamak Die Cast Zinc Alloy
  • Pin Material
    Stainless Steel
Lift Off Hinge Left Handed 85.0 mm 67.5 mm Die Cast Zinc Alloy

20063696

Price Range
R 666,1949 - R 141,6847

Stock Levels
4 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Length
    85.0 mm
  • Overall Width
    67.5 mm
  • Body Material
    Die Cast Zinc Alloy
  • Commodity Code
    8302100090
Lift Off Hinge Right Handed 80.0 mm 70.0 mm Zinc Alloy

20064235

Price Range
R 178,8092 - R 114,9488

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    80.0 mm
  • Overall Width
    70.0 mm
  • Body Material
    Die Cast Zinc Alloy
  • Full Material
    Zamak Die Cast Zinc Alloy
  • Pin Material
    Stainless Steel
Lift Off Hinge Left Handed 80.0 mm 80.0 mm Stainless Steel

20075002

Price Range
R 116,5667 - R 116,5667

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    80.0 mm
  • Overall Width
    80.0 mm
  • Mounting Method
    Screw In
  • Mounting Orientation
    Left Handed
  • Pin Material
    Stainless Steel
Lift Off Hinge Left Handed 80.0 mm 80.0 mm Steel

20075019

Price Range
R 43,1824 - R 38,8642

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    80.0 mm
  • Overall Width
    80.0 mm
  • Finish
    Zinc Plated
  • Mounting Method
    Screw In
  • Mounting Orientation
    Left Handed