Menu Search

Lift Off Hinge Left Handed 85.0 mm 67.5 mm Die Cast Zinc Alloy

Essentra Part Number:

20063689

Manufacturer Part Number:

149911002E

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 19 R 159,6617
20 - 99 R 114,0441
100 + R 102,6397
Standard pack: 20

Order any quantity

Total price:

R 159,66

1 x R 159,6617

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Length 85.0 mm
Overall Width 67.5 mm
Body Material Die Cast Zinc Alloy
Commodity Code 7907000090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us