Menu Search

Lift-Off Leaf Hinges

In stock

These Lift Off Hinges have a 180-degree rotation angle and are designed to provide clearance between the door and the frame, allowing the door to be easily lifted off the hinge pin.

Consist of two leaves and one pin, which are sold separately. One leaf is attached to the door and the other to the frame by a hinge pin that may be taken out of the hinge. They have a strong construction, which ensures their longevity in severe industrial conditions.

May be easily removed by lifting the pin out of the hinge. Ideal for metal doors in enclosures, gates, and tool cabinets. Please use the same material for each pin & leaves you use together.

  • It has a 180-degree rotation angle and provides clearance between the door and the frame.
  • Consists of two leaves and one pin, which are sold separately.
  • Ideal for metal doors in enclosures, gates, and tool cabinets.
Material: Zamak, Steel, Stainless Steel, Die Cast Zinc Alloy, Zinc Alloy Colour: Black, Natural, Grey, , Chrome Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
29 results
Product SKUs information
Essentra Part Number Price range Availability Overall Length Colour Mounting Orientation Material Overall Width View
R 347,241 - R 540,1528 Request the lead time here
40.0 mm
Grey
Left Handed
Stainless Steel
40.0 mm
R 461,8398 - R 461,8398 Request the lead time here
50.0 mm
Grey
Left Handed
Stainless Steel
50.0 mm
R 35,1543 - R 39,0604 Request the lead time here
80.0 mm
Grey
Right Handed
Steel
80.0 mm
R 85,7871 - R 133,4465 5 In stock - Delivery conditions may apply, visit our FAQs
64.0 mm
Die Cast Zinc Alloy
32.5 mm
R 154,9258 - R 240,9959 Request the lead time here
80.0 mm
Black
70.0 mm
R 118,1185 - R 118,1185 Request the lead time here
64.0 mm
Die Cast Zinc Alloy
32.5 mm
R 333,8743 - R 611,1727 25 In stock - Delivery conditions may apply, visit our FAQs
64.0 mm
Die Cast Zinc Alloy
50.0 mm
R 525,9583 - R 972,245 18 In stock - Delivery conditions may apply, visit our FAQs
100.0 mm
Black
Right Handed
Stainless Steel
75.0 mm
R 369,3482 - R 682,9455 Request the lead time here
100.0 mm
Natural
Right Handed
Steel
75.0 mm
R 139,6947 - R 217,3028 Request the lead time here
85.0 mm
Black
67.5 mm
R 100,6271 - R 156,531 Request the lead time here
85.0 mm
Black
67.5 mm
R 710,0774 - R 1 104,565 Request the lead time here
60.0 mm
Grey
Right Handed
Stainless Steel
60.0 mm
R 347,241 - R 540,1528 Request the lead time here
40.0 mm
Grey
Right Handed
Stainless Steel
40.0 mm
Request the lead time here
60.0 mm
Grey
Left Handed
Stainless Steel
60.0 mm
R 369,1095 - R 574,1703 Request the lead time here
50.0 mm
Grey
Right Handed
Stainless Steel
50.0 mm
R 779,7184 - R 1 607,7101 Request the lead time here
60.0 mm
Chrome
Left Handed
Stainless Steel
50.0 mm
R 816,3975 - R 1 269,9516 Request the lead time here
60.0 mm
Right Handed
Stainless Steel
50.0 mm
R 38,1021 - R 42,3357 Request the lead time here
80.0 mm
Left Handed
Steel
80.0 mm
R 114,281 - R 114,281 Request the lead time here
80.0 mm
Left Handed
Stainless Steel
80.0 mm
R 112,6948 - R 175,3031 Request the lead time here
80.0 mm
Black
70.0 mm
  • of 2
Lift Off Hinge Left Handed 40.0 mm 40.0 mm Stainless Steel

10099131

Price Range
R 540,1528 - R 347,241

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    40.0 mm
  • Overall Width
    40.0 mm
  • Body Material
    Stainless Steel
  • Hole Shape
    Open Hole
  • Mounting Orientation
    Left Handed
Lift Off Hinge Left Handed 50.0 mm 50.0 mm Stainless Steel

10420652

Price Range
R 461,8398 - R 461,8398

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    50.0 mm
  • Overall Width
    50.0 mm
  • Body Material
    Stainless Steel
  • Hole Shape
    Open Hole
  • Mounting Orientation
    Left Handed
Lift Off Hinge Right Handed 80.0 mm 80.0 mm Steel

20126117

Price Range
R 39,0604 - R 35,1543

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    80.0 mm
  • Overall Width
    80.0 mm
  • Finish
    Zinc Plated
  • Mounting Method
    Screw In
  • Mounting Orientation
    Right Handed
Lift Off Hinge Right Handed 64.0 mm 32.5 mm Zinc Alloy

20078546

Price Range
R 133,4465 - R 85,7871

Stock Levels
5 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Length
    64.0 mm
  • Overall Width
    32.5 mm
  • Full Material
    Zamak Die Cast Zinc Alloy
  • Commodity Code
    7907000090
Lift Off Hinge Right Handed 80.0 mm 70.0 mm Zinc Alloy

20123383

Price Range
R 240,9959 - R 154,9258

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    80.0 mm
  • Overall Width
    70.0 mm
  • Body Material
    Die Cast Zinc Alloy
  • Full Material
    Die Cast Zinc Alloy
  • Pin Material
    Stainless Steel
Lift Off Hinge Left Handed 64.0 mm 17.0 mm Die Cast Zinc Alloy

20126391

Price Range
R 118,1185 - R 118,1185

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    64.0 mm
  • Overall Width
    32.5 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    7907000090
Lift Off Hinge Right Handed 64.0 mm 17.0 mm Die Cast Zinc Alloy

20126407

Price Range
R 611,1727 - R 333,8743

Stock Levels
25 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Length
    64.0 mm
  • Overall Width
    50.0 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    8302100090
Lift Off Hinge Left Handed 100.0 mm 75.0 mm Stainless Steel

20126490

Price Range
R 972,245 - R 525,9583

Stock Levels
18 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Mounting Hole Size Range
    11.0 mm
  • Overall Length
    100.0 mm
  • Overall Width
    75.0 mm
  • Body Material
    Stainless Steel
  • Finish
    No Finish
Lift Off Hinge Right Handed 100.0 mm 75.0 mm Steel

20126506

Price Range
R 682,9455 - R 369,3482

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Size Range
    11.0 mm
  • Overall Length
    100.0 mm
  • Overall Width
    75.0 mm
  • Body Material
    Steel
  • Finish
    Zinc Plated
Lift Off Hinge Right Handed 85.0 mm 67.5 mm Die Cast Zinc Alloy

20063702

Price Range
R 217,3028 - R 139,6947

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    85.0 mm
  • Overall Width
    67.5 mm
  • Body Material
    Die Cast Zinc Alloy
  • Commodity Code
    7907000090
Lift Off Hinge Left Handed 85.0 mm 67.5 mm Die Cast Zinc Alloy

20063689

Price Range
R 156,531 - R 100,6271

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    85.0 mm
  • Overall Width
    67.5 mm
  • Body Material
    Die Cast Zinc Alloy
  • Commodity Code
    7907000090
Lift Off Hinge Right Handed 60.0 mm 60.0 mm Stainless Steel

10099254

Price Range
R 1 104,565 - R 710,0774

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    60.0 mm
  • Overall Width
    60.0 mm
  • Body Material
    Stainless Steel
  • Hole Shape
    Open Hole
  • Mounting Orientation
    Right Handed
Lift Off Hinge Right Handed 40.0 mm 40.0 mm Stainless Steel

10099124

Price Range
R 540,1528 - R 347,241

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    40.0 mm
  • Overall Width
    40.0 mm
  • Body Material
    Stainless Steel
  • Hole Shape
    Open Hole
  • Mounting Orientation
    Right Handed
Lift Off Hinge Left Handed 60.0 mm 60.0 mm Stainless Steel

10099261


Stock Levels
Request the lead time here
Attributes
  • Overall Length
    60.0 mm
  • Overall Width
    60.0 mm
  • Body Material
    Stainless Steel
  • Hole Shape
    Open Hole
  • Mounting Orientation
    Left Handed
Lift Off Hinge Right Handed 50.0 mm 50.0 mm Stainless Steel

10098479

Price Range
R 574,1703 - R 369,1095

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    50.0 mm
  • Overall Width
    50.0 mm
  • Body Material
    Stainless Steel
  • Hole Shape
    Open Hole
  • Mounting Orientation
    Right Handed
Lift Off Hinge Left Handed 60.0 mm 50.0 mm Stainless Steel

10100967

Price Range
R 1 607,7101 - R 779,7184

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    60.0 mm
  • Overall Width
    50.0 mm
  • Body Material
    Stainless Steel
  • Mounting Method
    Fastener Nuts
  • Mounting Orientation
    Left Handed
Lift Off Hinge Right Handed 60.0 mm 50.0 mm Stainless Steel

10100950

Price Range
R 1 269,9516 - R 816,3975

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    60.0 mm
  • Overall Width
    50.0 mm
  • Body Material
    Stainless Steel
  • Mounting Method
    Fastener Nuts
  • Mounting Orientation
    Right Handed
Lift Off Hinge Left Handed 80.0 mm 80.0 mm Steel

20075019

Price Range
R 42,3357 - R 38,1021

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    80.0 mm
  • Overall Width
    80.0 mm
  • Finish
    Zinc Plated
  • Mounting Method
    Screw In
  • Mounting Orientation
    Left Handed
Lift Off Hinge Left Handed 80.0 mm 80.0 mm Stainless Steel

20075002

Price Range
R 114,281 - R 114,281

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    80.0 mm
  • Overall Width
    80.0 mm
  • Mounting Method
    Screw In
  • Mounting Orientation
    Left Handed
  • Pin Material
    Stainless Steel
Lift Off Hinge Right Handed 80.0 mm 70.0 mm Zinc Alloy

20064235

Price Range
R 175,3031 - R 112,6948

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    80.0 mm
  • Overall Width
    70.0 mm
  • Body Material
    Die Cast Zinc Alloy
  • Full Material
    Zamak Die Cast Zinc Alloy
  • Pin Material
    Stainless Steel