Menu Search

LED Spacers

In stock

These LED Spacers come is two styles to fit both a T-1 and T-1 3/4 LED. They space the LED from the surface of the board. They also minimise shifting and height variation, ensuring product uniformity and production ease.

Series Code :SRLEDS1E

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
82 results
Product SKUs information
Essentra Part Number Price range Availability Shape Colour Material Compatible LED Type Overall Height View
R 2,814 - R 4,2378 Request the lead time here
Round
Natural
Nylon 6/6
6.4 mm
R 2,9832 - R 4,2378 Request the lead time here
Round
Natural
Nylon 6/6
8.6 mm
R 3,0139 - R 4,4908 Request the lead time here
Round
Natural
Nylon 6/6
10.7 mm
R 3,1062 - R 4,6173 Request the lead time here
Round
Natural
Nylon 6/6
14 mm
R 3,383 - R 5,0442 Request the lead time here
Round
Natural
Nylon 6/6
21.6 mm
R 1,3117 - R 2,2295 Request the lead time here
Oblong
Black
PVC
4.8 mm
R 2,7372 - R 4,0955 Request the lead time here
Round
Natural
Nylon 6/6
6.1 mm
R 1,2865 - R 1,9607 Request the lead time here
Round
Natural
Nylon
25.4 mm
R 2,9524 - R 4,3959 Request the lead time here
Square
Black
PVC
6.4 mm
R 1,5377 - R 2,609 Request the lead time here
Round
Black
PVC
22.2 mm
R 1,4224 - R 2,4193 Request the lead time here
Round
Black
PVC
12.7 mm
R 2,7372 - R 4,0955 Request the lead time here
Round
Natural
Nylon 6/6
4.6 mm
R 2,814 - R 4,2378 Request the lead time here
Round
Natural
Nylon 6/6
7.6 mm
R 2,6881 - R 2,6881 Request the lead time here
Oblong
Black
PVC
12.7 mm
R 1,1184 - R 1,7048 Request the lead time here
Round
Natural
Nylon 6/6
12.7 mm
R 2,2295 - R 2,2295 Request the lead time here
Round
Black
PVC
22.2 mm
R 1,2865 - R 1,9607 Request the lead time here
Round
Natural
Nylon
12.7 mm
R 1,1184 - R 1,7048 Request the lead time here
Round
Natural
Nylon 6/6
22.2 mm
R 1,1184 - R 1,7048 Request the lead time here
Round
Natural
Nylon 6/6
4.8 mm
R 1,1184 - R 1,7048 800 In stock - Delivery conditions may apply, visit our FAQs
Round
Natural
Nylon 6/6
9.5 mm
  • of 5
LED Spacer 0.200 in 0.250 in Nylon 6/6 UL94 V-2 Natural

10110485

Price Range
R 4,2378 - R 2,814

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    6.4 mm
LED Spacer 0.200 in 0.340 in Nylon 6/6 UL94 V-2 Natural

10110522

Price Range
R 4,2378 - R 2,9832

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    8.6 mm
LED Spacer 5.1 mm 10.7 mm Nylon UL94 V-2 Natural

10110560

Price Range
R 4,4908 - R 3,0139

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    10.7 mm
LED Spacer 0.200 in 0.550 in Nylon 6/6 UL94 V-2 Natural

10110607

Price Range
R 4,6173 - R 3,1062

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    14 mm
LED Spacer 0.200 in 0.850 in Nylon 6/6 UL94 V-2 Natural

10314081

Price Range
R 5,0442 - R 3,383

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    21.6 mm
LED Spacer 8.1 mm 4.8 mm PVC UL94 V-0 Black

10314128

Price Range
R 2,2295 - R 1,3117

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Oblong
  • Compatible LED Type (All)
    T-1 (3.0 mm), T-1 3/4 (5.0 mm)
  • Overall Diameter
    8.1 mm
  • Overall Height
    4.8 mm
LED Spacer 0.200 in 0.240 in Nylon 6/6 UL94 V-2 Natural

10110478

Price Range
R 4,0955 - R 2,7372

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    6.1 mm
LED Spacer 3.6 mm 25.4 mm Nylon UL94 V-0 Natural

10110133

Price Range
R 1,9607 - R 1,2865

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1,3.0 mm
  • Overall Diameter
    3.6 mm
  • Overall Height
    25.4 mm
LED Spacer 6.4 mm PVC UL94 V-0 Black

10320976

Price Range
R 4,3959 - R 2,9524

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Square
  • Compatible LED Type (All)
    T-1 3/4 (3.0 mm)
  • Overall Height
    6.4 mm
  • Material Flammability Standard
    UL94 V-0
LED Spacer 4.8 mm 22.2 mm PVC UL94 V-0 Black

10110225

Price Range
R 2,609 - R 1,5377

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    4.8 mm
  • Overall Height
    22.2 mm
LED Spacer 4.8 mm 12.7 mm PVC UL94 V-0 Black

10110263

Price Range
R 2,4193 - R 1,4224

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    4.8 mm
  • Overall Height
    12.7 mm
LED Spacer 0.200 in 0.180 in Nylon 6/6 UL94 V-2 Natural

10110447

Price Range
R 4,0955 - R 2,7372

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    4.6 mm
LED Spacer 0.200 in 0.300 in Nylon 6/6 UL94 V-2 Natural

10110508

Price Range
R 4,2378 - R 2,814

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    7.6 mm
LED Spacer 8.1 mm 12.7 mm PVC UL94 V-0 Black

10314159

Price Range
R 2,6881 - R 2,6881

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Oblong
  • Compatible LED Type (All)
    T-1 (3.0 mm), T-1 3/4 (5.0 mm)
  • Overall Diameter
    8.1 mm
  • Overall Height
    12.7 mm
LED Spacer 6.0 mm 12.7 mm Nylon 6/6 UL94 V-2 Natural

10110393

Price Range
R 1,7048 - R 1,1184

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    6.0 mm
  • Overall Height
    12.7 mm
LED Spacer 4.0 mm 22.2 mm PVC UL94 V-0 Black

10110034

Price Range
R 2,2295 - R 2,2295

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 (3.0 mm)
  • Overall Diameter
    4.0 mm
  • Overall Height
    22.2 mm
LED Spacer 3.6 mm 12.7 mm Nylon UL94 V-0 Natural

10110195

Price Range
R 1,9607 - R 1,2865

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1,3.0 mm
  • Overall Diameter
    3.6 mm
  • Overall Height
    12.7 mm
LED Spacer 6.0 mm 22.2 mm Nylon 6/6 UL94 V-2 Natural

10110300

Price Range
R 1,7048 - R 1,1184

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    6.0 mm
  • Overall Height
    22.2 mm
LED Spacer 6.0 mm 4.8 mm Nylon 6/6 UL94 V-2 Natural

10110348

Price Range
R 1,7048 - R 1,1184

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    6.0 mm
  • Overall Height
    4.8 mm
LED Spacer 6.0 mm 9.5 mm Nylon 6/6 UL94 V-2 Natural

10110386

Price Range
R 1,7048 - R 1,1184

Stock Levels
800 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    6.0 mm
  • Overall Height
    9.5 mm