Menu Search

Leaf Hinges - Stud Mount

In stock

The Leaf Hinges with Male Threaded Inserts are a flat leaf best suited for flush mounted doors. This range also referred as Surface Mount Hinges or Stand Off Hinges comes in various materials and stud sizes to provide a solution to most applications.

Series Code :SR5330

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
18 results
Product SKUs information
Essentra Part Number Price range Availability Overall Length Overall Thickness Overall Width View
R 112,3428 - R 174,7555 40 In stock - Delivery conditions may apply, visit our FAQs
60.0 mm
60.0 mm
R 91,293 - R 142,0114 Request the lead time here
50.0 mm
76.0 mm
R 173,6761 - R 360,5201 Request the lead time here
50.0 mm
63.0 mm
R 79,6669 - R 123,9263 44 In stock - Delivery conditions may apply, visit our FAQs
50.0 mm
63.0 mm
R 157,7106 - R 327,3942 Request the lead time here
50.0 mm
50.0 mm
R 178,0685 - R 276,9956 2 In stock - Delivery conditions may apply, visit our FAQs
70.0 mm
15.0 mm
80.0 mm
R 119,7036 - R 186,2055 64 In stock - Delivery conditions may apply, visit our FAQs
60.0 mm
60.0 mm
R 179,6028 - R 279,382 5 In stock - Delivery conditions may apply, visit our FAQs
60.0 mm
120.0 mm
R 235,4016 - R 366,1803 2 In stock - Delivery conditions may apply, visit our FAQs
150.0 mm
15.0 mm
80.0 mm
R 387,0776 - R 697,8521 Request the lead time here
60.0 mm
120.0 mm
R 351,7846 - R 774,0417 Request the lead time here
60.0 mm
90.0 mm
R 47,1651 - R 73,3679 92 In stock - Delivery conditions may apply, visit our FAQs
50.0 mm
11.0 mm
50.0 mm
R 209,9843 - R 326,6423 Request the lead time here
110.0 mm
15.0 mm
80.0 mm
R 188,5562 - R 390,3334 46 In stock - Delivery conditions may apply, visit our FAQs
50.0 mm
76.0 mm
20061067 R 157,7106 - R 327,3942 Request the lead time here
50.0 mm
50.0 mm
R 139,3922 - R 216,8324 Request the lead time here
150.0 mm
15.0 mm
80.0 mm
R 117,9464 - R 183,4722 Request the lead time here
110.0 mm
15.0 mm
80.0 mm
R 110,1305 - R 331,2589 Request the lead time here
70.0 mm
15.0 mm
80.0 mm
Leaf Hinge 60.0 mm 60.0 mm 15.0 mm Chrome

20074920

Price Range
R 174,7555 - R 112,3428

Stock Levels
40 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Length
    60.0 mm
  • Overall Width
    60.0 mm
  • Number of Mounting Holes
    4
  • Specifications
    DIN-EN 1774
  • Commodity Code
    8302420090
Leaf Hinge 50.0 mm 76.0 mm Zinc Alloy

20121709

Price Range
R 142,0114 - R 91,293

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    50.0 mm
  • Overall Width
    76.0 mm
  • Number of Mounting Holes
    4
  • Specifications
    DIN-EN 1774
  • Commodity Code
    8302100090
Leaf Hinge 50.0 mm 63.0 mm Die Cast Zinc Alloy

20121655

Price Range
R 360,5201 - R 173,6761

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    50.0 mm
  • Overall Width
    63.0 mm
  • Number of Mounting Holes
    0
  • Specifications
    DIN-EN 1774
  • Commodity Code
    8302420090
Leaf Hinge 50.0 mm 63.0 mm Zinc Alloy

20121693

Price Range
R 123,9263 - R 79,6669

Stock Levels
44 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Length
    50.0 mm
  • Overall Width
    63.0 mm
  • Number of Mounting Holes
    4
  • Specifications
    DIN-EN 1774
  • Commodity Code
    8302100090
Leaf Hinge 50.0 mm 50.0 mm Die Cast Zinc Alloy

20060978

Price Range
R 327,3942 - R 157,7106

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    50.0 mm
  • Overall Width
    50.0 mm
  • Number of Mounting Holes
    4
  • Specifications
    DIN-EN 1774
  • Commodity Code
    8302100090
Leaf Hinge 80.0 mm 70.0 mm 15.0 mm Black

20063306

Price Range
R 276,9956 - R 178,0685

Stock Levels
2 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Leaf Thickness
    8.0 mm
  • Overall Length
    70.0 mm
  • Overall Thickness
    15.0 mm
  • Overall Width
    80.0 mm
  • Pin Material
    Stainless Steel
Leaf Hinge 60.0 mm 60.0 mm 15.0 mm Black

20074869

Price Range
R 186,2055 - R 119,7036

Stock Levels
64 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Length
    60.0 mm
  • Overall Width
    60.0 mm
  • Number of Mounting Holes
    4
  • Specifications
    DIN-EN 1774
  • Commodity Code
    8302100090
Leaf Hinge 120.0 mm 60.0 mm 15.0 mm Black

20074845

Price Range
R 279,382 - R 179,6028

Stock Levels
5 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Length
    60.0 mm
  • Overall Width
    120.0 mm
  • Number of Mounting Holes
    0
  • Specifications
    DIN-EN 1774
  • Commodity Code
    8302420090
Leaf Hinge 150.0 mm 80.0 mm Black

20123154

Price Range
R 366,1803 - R 235,4016

Stock Levels
2 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Leaf Thickness
    8.0 mm
  • Overall Length
    150.0 mm
  • Overall Thickness
    15.0 mm
  • Overall Width
    80.0 mm
  • Pin Material
    Stainless Steel
Leaf Hinge 60.0 mm 120.0 mm Grey

20126018

Price Range
R 697,8521 - R 387,0776

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    60.0 mm
  • Overall Width
    120.0 mm
  • Number of Mounting Holes
    0
  • Specifications
    DIN-EN 1774
  • Commodity Code
    8302420090
Leaf Hinge 60.0 mm 90.0 mm Grey

20126001

Price Range
R 774,0417 - R 351,7846

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    60.0 mm
  • Overall Width
    90.0 mm
  • Number of Mounting Holes
    0
  • Specifications
    DIN-EN 1774
  • Commodity Code
    8302420090
Leaf Hinge 50.0 mm 50.0 mm 11.0 mm Black

20064945

Price Range
R 73,3679 - R 47,1651

Stock Levels
92 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Length
    50.0 mm
  • Overall Thickness
    11.0 mm
  • Overall Width
    50.0 mm
  • Pin Material
    Stainless Steel
Leaf Hinge 80.0 mm 110.0 mm 15.0 mm Black

20063283

Price Range
R 326,6423 - R 209,9843

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    8.0 mm
  • Overall Length
    110.0 mm
  • Overall Thickness
    15.0 mm
  • Overall Width
    80.0 mm
  • Pin Material
    Stainless Steel
Leaf Hinge 76.0 mm 50.0 mm Die Cast Zinc Alloy

20061135

Price Range
R 390,3334 - R 188,5562

Stock Levels
46 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Length
    50.0 mm
  • Overall Width
    76.0 mm
  • Number of Mounting Holes
    4
  • Specifications
    DIN-EN 1774
  • Commodity Code
    8302420090
Leaf Hinge 50.0 mm 50.0 mm Die Cast Zinc Alloy

20061067

Price Range
R 327,3942 - R 157,7106

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    50.0 mm
  • Overall Width
    50.0 mm
  • Number of Mounting Holes
    4
  • Specifications
    DIN-EN 1774
  • Commodity Code
    8302100090
Leaf Hinge 80.0 mm 150.0 mm 15.0 mm Chrome

20063269

Price Range
R 216,8324 - R 139,3922

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    8.0 mm
  • Overall Length
    150.0 mm
  • Overall Thickness
    15.0 mm
  • Overall Width
    80.0 mm
  • Pin Material
    Stainless Steel
Leaf Hinge 80.0 mm 110.0 mm 15.0 mm Chrome

20063252

Price Range
R 183,4722 - R 117,9464

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    8.0 mm
  • Overall Length
    110.0 mm
  • Overall Thickness
    15.0 mm
  • Overall Width
    80.0 mm
  • Pin Material
    Stainless Steel
Leaf Hinge 80.0 mm 70.0 mm 15.0 mm Chrome

20063276

Price Range
R 331,2589 - R 110,1305

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    8.0 mm
  • Overall Length
    70.0 mm
  • Overall Thickness
    15.0 mm
  • Overall Width
    80.0 mm
  • Pin Material
    Stainless Steel