Menu Search

Leaf Hinge 50.0 mm 63.0 mm

Essentra Part Number:

20121693

Manufacturer Part Number:

099128E

44 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 R 123,9263
50 - 249 R 88,5189
250 + R 79,6669
Standard pack: 50

Order any quantity

Total price:

R 123,93

1 x R 123,9263

Specifications

Imperial
Metric
SKU attributes
Overall Length 50.0 mm
Overall Width 63.0 mm
Number of Mounting Holes 4
Commodity Code 8302100090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us