Menu Search

Leaf Hinges - Screw & Stud

In stock

This collection of Leaf Hinges has a leaf-style design that provides a large contact area, for increased stability and load distribution. Unlike typical hinges, a screw and stud fastening system is used to ensure easy and secure installation on doors, panels and enclosures.

The screw offers a secure attachment, while the stud adds reinforcement, making them excellent for applications requiring regular usage and long-term dependability.

Commonly used in heavy-duty doors, machinery enclosures, access panels and automotive assemblies.

  • Can withstand the harsh operating conditions of generators.
Material: Stainless Steel, Steel, Zinc Alloy, Polyamide, Die Cast Zinc Alloy, PA Colour: Steel, Silver, Black, Chrome Series Code: SR4599, SR5506, SR5507

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
15 results
Product SKUs information
Essentra Part Number Price range Availability Overall Length Finish Overall Thickness Overall Width View
R 95,3409 - R 186,9625 Request the lead time here
40.0 mm
9.0 mm
40.0 mm
R 143,4113 - R 297,338 44 In stock - Delivery conditions may apply, visit our FAQs
50.0 mm
Chrome Plated
11.0 mm
50.0 mm
R 53,2751 - R 82,8723 Request the lead time here
40.0 mm
Powder Coating
9.0 mm
40.0 mm
R 100,6616 - R 208,3618 35 In stock - Delivery conditions may apply, visit our FAQs
50.0 mm
Powder Coating
11.0 mm
50.0 mm
R 122,59 - R 270,3073 Request the lead time here
40.0 mm
Powder Coating
9.0 mm
40.0 mm
R 143,4113 - R 297,338 111 In stock - Delivery conditions may apply, visit our FAQs
50.0 mm
No Finish
11.0 mm
50.0 mm
R 39,5979 - R 61,5967 Request the lead time here
40.0 mm
No Finish
9.0 mm
40.0 mm
R 61,7547 - R 96,0629 24 In stock - Delivery conditions may apply, visit our FAQs
40.0 mm
Chrome Plated
9.0 mm
40.0 mm
Request the lead time here
187.0 mm
Natural
16.0 mm
65.0 mm
Request the lead time here
187.0 mm
Zinc
16.0 mm
65.0 mm
Request the lead time here
187.0 mm
Black
16.0 mm
65.0 mm
Request the lead time here
187.0 mm
Zinc
16.0 mm
65.0 mm
Request the lead time here
187.0 mm
Black
16.0 mm
65.0 mm
Request the lead time here
187.0 mm
Natural
16.0 mm
65.0 mm
R 51,1396 - R 79,5505 40 In stock - Delivery conditions may apply, visit our FAQs
40.0 mm
9.0 mm
40.0 mm
Leaf Hinge 40.0 mm 9.0 mm 40.0 mm 30% Glass Fibre Reinforced Nylon

20054090

Price Range
R 186,9625 - R 95,3409

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    40.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    40.0 mm
  • Material
    30% Glass Fibre Reinforced Nylon
  • Number of Mounting Holes
    2
Leaf Hinge 50.0 mm 50.0 mm Zinc Alloy

20121617

Price Range
R 297,338 - R 143,4113

Stock Levels
44 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Length
    50.0 mm
  • Overall Thickness
    11.0 mm
  • Overall Width
    50.0 mm
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Chrome Plated
Leaf Hinge 40.0 mm 40.0 mm Black

20124380

Price Range
R 82,8723 - R 53,2751

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    40.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    40.0 mm
  • Finish
    Powder Coating
  • Material
    Die Cast Zinc Alloy
Leaf Hinge 50.0 mm 50.0 mm Black

20123543

Price Range
R 208,3618 - R 100,6616

Stock Levels
35 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Length
    50.0 mm
  • Overall Thickness
    11.0 mm
  • Overall Width
    50.0 mm
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Powder Coating
Leaf Hinge 40.0 mm 40.0 mm Black

20124397

Price Range
R 270,3073 - R 122,59

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    40.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    40.0 mm
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Powder Coating
Leaf Hinge 50.0 mm 50.0 mm Zinc Alloy

20121662

Price Range
R 297,338 - R 143,4113

Stock Levels
111 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Length
    50.0 mm
  • Overall Thickness
    11.0 mm
  • Overall Width
    50.0 mm
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    No Finish
Leaf Hinge 40.0 mm 40.0 mm 30% Glass Fibre Reinforced Nylon

20054076

Price Range
R 61,5967 - R 39,5979

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    40.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    40.0 mm
  • Finish
    No Finish
  • Material
    PA
Leaf Hinge 40.0 mm 40.0 mm

20069100

Price Range
R 96,0629 - R 61,7547

Stock Levels
24 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Length
    40.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    40.0 mm
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Chrome Plated
Leaf Hinge 187.0 mm (L) 65.0 mm (W)

20796501


Stock Levels
Request the lead time here
Attributes
  • Overall Length
    187.0 mm
  • Overall Thickness
    16.0 mm
  • Overall Width
    65.0 mm
  • Cam Material
    Stainless Steel
  • Finish
    Natural
Leaf Hinge 187.0 mm (L) 65.0 mm (W)

20796518


Stock Levels
Request the lead time here
Attributes
  • Overall Length
    187.0 mm
  • Overall Thickness
    16.0 mm
  • Overall Width
    65.0 mm
  • Cam Material
    Steel
  • Finish
    Zinc
Leaf Hinge 187.0 mm (L) 65.0 mm (W)

20796532


Stock Levels
Request the lead time here
Attributes
  • Overall Length
    187.0 mm
  • Overall Thickness
    16.0 mm
  • Overall Width
    65.0 mm
  • Cam Material
    Steel
  • Finish
    Black
Leaf Hinge 187.0 mm (L) 65.0 mm (W)

20796525


Stock Levels
Request the lead time here
Attributes
  • Overall Length
    187.0 mm
  • Overall Thickness
    16.0 mm
  • Overall Width
    65.0 mm
  • Cam Material
    Steel
  • Finish
    Zinc
Leaf Hinge 187.0 mm (L) 65.0 mm (W);Black

20796495


Stock Levels
Request the lead time here
Attributes
  • Overall Length
    187.0 mm
  • Overall Thickness
    16.0 mm
  • Overall Width
    65.0 mm
  • Cam Material
    Steel
  • Finish
    Black
Leaf Hinge 187.0 mm (L) 65.0 mm (W)

20796549


Stock Levels
Request the lead time here
Attributes
  • Overall Length
    187.0 mm
  • Overall Thickness
    16.0 mm
  • Overall Width
    65.0 mm
  • Cam Material
    Stainless Steel
  • Finish
    Natural
Leaf Hinge 40.0 mm 9.0 mm 40.0 mm Zinc Alloy

20069117

Price Range
R 79,5505 - R 51,1396

Stock Levels
40 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Length
    40.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    40.0 mm
  • Material
    Zinc Alloy
  • Number of Mounting Holes
    2