20796525
20796525
| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Length | 7.362 in |
|---|---|
| Overall Length | 187.0 mm |
| Overall Thickness | 0.63 in |
| Overall Thickness | 16.0 mm |
| Overall Width | 2.559 in |
| Overall Width | 65.0 mm |
| Cam Material | Steel |
| Finish | Zinc |
| Latch Material | Steel |
| Material | Steel |
| Number of Mounting Holes | 6 |
| Mounting type | Through Hole |
| Commodity Code | 8302100090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue