Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
This collection of Leaf Hinges has a leaf-style design that provides a large contact area, for increased stability and load distribution. Unlike typical hinges, a screw and stud fastening system is used to ensure easy and secure installation on doors, panels and enclosures.
The screw offers a secure attachment, while the stud adds reinforcement, making them excellent for applications requiring regular usage and long-term dependability.
Commonly used in heavy-duty doors, machinery enclosures, access panels and automotive assemblies.
Material: Stainless Steel, Steel, Zinc Alloy, Polyamide, Die Cast Zinc Alloy, PA Colour: Steel, Silver, Black, Chrome Series Code: SR4599, SR5506, SR5507
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Finish | Overall Thickness | Overall Width | View | |
|---|---|---|---|---|---|---|---|
| R 100,6616 - R 208,3618 | 35 In stock - Delivery conditions may apply, visit our FAQs |
1.969 in
50.0 mm
|
Powder Coating
|
0.433 in
11.0 mm
|
1.969 in
50.0 mm
|
||
| R 122,59 - R 270,3073 | Request the lead time here |
1.575 in
40.0 mm
|
Powder Coating
|
0.354 in
9.0 mm
|
1.575 in
40.0 mm
|
||
| R 143,4113 - R 297,338 | 44 In stock - Delivery conditions may apply, visit our FAQs |
1.969 in
50.0 mm
|
Chrome Plated
|
0.433 in
11.0 mm
|
1.969 in
50.0 mm
|
||
| R 53,2751 - R 82,8723 | Request the lead time here |
1.575 in
40.0 mm
|
Powder Coating
|
0.354 in
9.0 mm
|
1.575 in
40.0 mm
|
||
| R 39,5979 - R 61,5967 | Request the lead time here |
1.575 in
40.0 mm
|
No Finish
|
0.354 in
9.0 mm
|
1.575 in
40.0 mm
|
||
| R 95,3409 - R 186,9625 | Request the lead time here |
1.575 in
40.0 mm
|
|
0.354 in
9.0 mm
|
1.575 in
40.0 mm
|
||
| R 61,7547 - R 96,0629 | 24 In stock - Delivery conditions may apply, visit our FAQs |
1.575 in
40.0 mm
|
Chrome Plated
|
0.354 in
9.0 mm
|
1.575 in
40.0 mm
|
||
| R 143,4113 - R 297,338 | 111 In stock - Delivery conditions may apply, visit our FAQs |
1.969 in
50.0 mm
|
No Finish
|
0.433 in
11.0 mm
|
1.969 in
50.0 mm
|
||
| Request the lead time here |
7.362 in
187.0 mm
|
Zinc
|
0.63 in
16.0 mm
|
2.559 in
65.0 mm
|
|||
| Request the lead time here |
7.362 in
187.0 mm
|
Black
|
0.63 in
16.0 mm
|
2.559 in
65.0 mm
|
|||
| Request the lead time here |
7.362 in
187.0 mm
|
Natural
|
0.63 in
16.0 mm
|
2.559 in
65.0 mm
|
|||
| Request the lead time here |
7.362 in
187.0 mm
|
Black
|
0.63 in
16.0 mm
|
2.559 in
65.0 mm
|
|||
| Request the lead time here |
7.362 in
187.0 mm
|
Zinc
|
0.63 in
16.0 mm
|
2.559 in
65.0 mm
|
|||
| Request the lead time here |
7.362 in
187.0 mm
|
Natural
|
0.63 in
16.0 mm
|
2.559 in
65.0 mm
|
|||
| R 51,1396 - R 79,5505 | 40 In stock - Delivery conditions may apply, visit our FAQs |
1.575 in
40.0 mm
|
|
0.354 in
9.0 mm
|
1.575 in
40.0 mm