Knurled Thumb Screws are screws with a knurled head with a textured surface that allow easy tightening and loosening by hand, eliminating the need for tools.
It is durable, corrosion-resistant, and can withstand high temperatures. They can be used in various applications, including furniture assembly, machinery construction, and electrical equipment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Head Height | Head Diameter | Thread Length | View | |
|---|---|---|---|---|---|---|---|---|
| Request the lead time here |
M6
|
Grey
|
0.197 in
5.0 mm
|
0.945 in
24.0 mm
|
0.787 in
20.0 mm
|
|||
| Request the lead time here |
M5
|
Grey
|
0.157 in
4.0 mm
|
0.787 in
20.0 mm
|
0.63 in
16.0 mm
|
|||
| Request the lead time here |
M6
|
Grey
|
0.197 in
5.0 mm
|
0.945 in
24.0 mm
|
0.63 in
16.0 mm
|
|||
| Request the lead time here |
M5
|
Grey
|
0.157 in
4.0 mm
|
0.787 in
20.0 mm
|
0.63 in
16.0 mm
|
|||
| Request the lead time here |
M8
|
Grey
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
1.181 in
30.0 mm
|
|||
| Request the lead time here |
M5
|
Black
|
0.157 in
4.0 mm
|
0.787 in
20.0 mm
|
0.63 in
16.0 mm
|
|||
| Request the lead time here |
M5
|
Black
|
0.157 in
4.0 mm
|
0.787 in
20.0 mm
|
0.472 in
12.0 mm
|
|||
| Request the lead time here |
M6
|
Black
|
0.197 in
5.0 mm
|
0.945 in
24.0 mm
|
0.63 in
16.0 mm
|
|||
| Request the lead time here |
M6
|
Black
|
0.197 in
5.0 mm
|
0.945 in
24.0 mm
|
0.787 in
20.0 mm
|
|||
| 10504116 | Request the lead time here |
M8
|
Black
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
0.787 in
20.0 mm
|
||
| Request the lead time here |
M6
|
Black
|
0.197 in
5.0 mm
|
0.945 in
24.0 mm
|
0.63 in
16.0 mm
|
|||
| Request the lead time here |
M6
|
Black
|
0.197 in
5.0 mm
|
0.945 in
24.0 mm
|
0.787 in
20.0 mm
|
|||
| Request the lead time here |
M5
|
Black
|
0.157 in
4.0 mm
|
0.787 in
20.0 mm
|
0.63 in
16.0 mm
|
|||
| Request the lead time here |
M8
|
Black
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
0.787 in
20.0 mm
|
|||
| Request the lead time here |
M6
|
Grey
|
0.197 in
5.0 mm
|
0.945 in
24.0 mm
|
0.63 in
16.0 mm
|
|||
| 10504130 | Request the lead time here |
M8
|
Grey
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
0.984 in
25.0 mm
|
||
| 10503935 | Request the lead time here |
M5
|
Grey
|
0.157 in
4.0 mm
|
0.787 in
20.0 mm
|
0.472 in
12.0 mm
|
||
| Request the lead time here |
M8
|
Grey
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
0.984 in
25.0 mm
|
|||
| Request the lead time here |
M5
|
Grey
|
0.157 in
4.0 mm
|
0.787 in
20.0 mm
|
0.472 in
12.0 mm
|
|||
| Request the lead time here |
M8
|
Black
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
0.984 in
25.0 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue