Menu Search

Industrial Castors

In stock

Industrial Castors are ideal for heavy duty applications or industries, such as; automotive, engineering, manufacturing and others. Ultimately designed to bear heavy loads, these castors are likely to be used on items like dolly carts, storage racks, tow lines, maintenance equipment, platform trucks and others. Our offering includes Bolt Hole, Threaded Stem, Fixed Plate and Swivel Plate castor type options - manufactured in a variety of colours and materials including, Rubber, Nylon, Cast Iron and Polyurethane. A choice of load capacities and size options are available to suit your application needs.

Series Code :SR5616 ,SR5626, SR5693

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
155 results
Product SKUs information
Essentra Part Number Price range Availability Wheel Diameter Caster Type Load Capacity View
R 193,8306 - R 348,9261 Request the lead time here
100.0 mm
Bolt Hole Castor
120.0 kg
R 297,606 - R 534,9832 Request the lead time here
125.0 mm
Fixed Plate Castor
150.0 kg
R 582,7196 - R 1 247,1899 12 In stock - Delivery conditions may apply, visit our FAQs
200.0 mm
Swivel Plate Castor
220.0 kg
R 462,462 - R 866,2421 Request the lead time here
150.0 mm
Swivel Plate Castor
150.0 kg
R 1 062,3869 - R 2 092,4524 Request the lead time here
150.0 mm
Fixed Plate Castor
330.0 kg
10396568 R 352,8422 - R 694,5396 Request the lead time here
150.0 mm
Fixed Plate Castor
180.0 kg
R 89,0167 - R 166,7336 38 In stock - Delivery conditions may apply, visit our FAQs
60.0 mm
Fixed Plate Castor
60.0 kg
R 2 043,6948 - R 6 238,1582 Request the lead time here
200.0 mm
Swivel Plate Castor With Brake
713.8 kg
R 126,2542 - R 126,2542 Request the lead time here
80.0 mm
Fixed Plate Castor
50.0 kg
R 380,3386 - R 434,5571 Request the lead time here
180.0 mm
Fixed Plate Castor
170.0 kg
R 259,3533 - R 296,3502 Request the lead time here
150.0 mm
Fixed Plate Castor
130.0 kg
R 261,8101 - R 261,8101 Request the lead time here
125.0 mm
Swivel Plate Castor
100.0 kg
R 194,0322 - R 194,0322 Request the lead time here
100.0 mm
Swivel Plate Castor
70.0 kg
R 221,9216 - R 221,9216 6 In stock - Delivery conditions may apply, visit our FAQs
125.0 mm
Fixed Plate Castor
100.0 kg
R 422,1898 - R 482,4141 Request the lead time here
200.0 mm
Fixed Plate Castor
205.0 kg
R 336,2233 - R 336,2233 Request the lead time here
150.0 mm
Swivel Plate Castor
140.0 kg
R 267,1121 - R 267,1121 Request the lead time here
100.0 mm
Swivel Plate Castor With Brake
R 654,8435 - R 748,193 Request the lead time here
200.0 mm
Swivel Plate Castor With Brake
R 302,1793 - R 543,8167 Request the lead time here
80.0 mm
Bolt Hole Castor With Brake
60.0 kg
R 304,5363 - R 592,4014 Request the lead time here
100.0 mm
Bolt Hole Castor
80.0 kg
  • of 8
Caster 100.0 mm 120.0 kg Bolt Hole White

10278079

Price Range
R 348,9261 - R 193,8306

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    PA
  • Caster Housing Material
    Steel
  • Colour
    White
  • Caster Type
    Bolt Hole Castor
  • Mount Type
    Bolt Hole
Fixed Plate Castor 125.0 mm 39.0 mm White

10278055

Price Range
R 534,9832 - R 297,606

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    Nylon
  • Caster Housing Material
    Steel
  • Colour
    White
  • Caster Type
    Fixed Plate Castor
  • Mount Type
    Screw Mount
Caster 200.0 mm 220.0 kg Screw Mount Black

10270097

Price Range
R 1 247,1899 - R 582,7196

Stock Levels
12 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Caster Housing Material
    Steel
  • Colour
    Black
  • Caster Type
    Swivel Plate Castor
  • Mount Type
    Screw Mount
  • Load Capacity
    220.0 kg
Caster 150.0 mm 150.0 kg Screw Mount Black

10270073

Price Range
R 866,2421 - R 462,462

Stock Levels
Request the lead time here
Attributes
  • Caster Housing Material
    Steel
  • Colour
    Black
  • Caster Type
    Swivel Plate Castor
  • Mount Type
    Screw Mount
  • Load Capacity
    150.0 kg
Fixed Plate Castor 150.0 mm 48.0 mm White

10292747

Price Range
R 2 092,4524 - R 1 062,3869

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    Nylon
  • Caster Housing Material
    Steel
  • Colour
    White
  • Caster Type
    Fixed Plate Castor
  • Mount Type
    Screw Mount
Fixed Plate Castor 150.0 mm 40.0 mm White

10396568

Price Range
R 694,5396 - R 352,8422

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    Nylon
  • Caster Housing Material
    Steel
  • Colour
    White
  • Caster Type
    Fixed Plate Castor
  • Mount Type
    Screw Mount
Fixed Plate Castor 60.0 mm 22.0 mm White

10269169

Price Range
R 166,7336 - R 89,0167

Stock Levels
38 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Wheel Material
    Nylon
  • Caster Housing Material
    Steel
  • Colour
    White
  • Caster Type
    Fixed Plate Castor
  • Mount Type
    Screw Mount
Caster 200.0 mm 713.8 kg Screw Mount Brown/Red Tyre

10208908

Price Range
R 6 238,1582 - R 2 043,6948

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    PA
  • Caster Housing Material
    Stainless Steel
  • Colour
    Brown/Red Tyre
  • Caster Type
    Swivel Plate Castor With Brake
  • Mount Type
    Screw Mount
Fixed Plate Castor 80.0 mm 25.0 mm Black

10269800

Price Range
R 126,2542 - R 126,2542

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    Plastic
  • Caster Housing Material
    Steel
  • Colour
    Black
  • Caster Type
    Fixed Plate Castor
  • Mount Type
    Screw Mount
Fixed Plate Castor 180.0 mm 45.0 mm Black

10269848

Price Range
R 434,5571 - R 380,3386

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    Plastic
  • Caster Housing Material
    Steel
  • Colour
    Black
  • Caster Type
    Fixed Plate Castor
  • Mount Type
    Screw Mount
Fixed Plate Castor 150.0 mm 40.0 mm Black

10269831

Price Range
R 296,3502 - R 259,3533

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    Plastic
  • Caster Housing Material
    Steel
  • Colour
    Black
  • Caster Type
    Fixed Plate Castor
  • Mount Type
    Screw Mount
Caster 125.0 mm 100.0 kg Screw Mount Black

10269886

Price Range
R 261,8101 - R 261,8101

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    Rubber
  • Caster Housing Material
    Steel
  • Colour
    Black
  • Caster Type
    Swivel Plate Castor
  • Mount Type
    Screw Mount
Caster 100.0 mm 70.0 kg Screw Mount Black

10269879

Price Range
R 194,0322 - R 194,0322

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    Plastic
  • Caster Housing Material
    Steel
  • Colour
    Black
  • Caster Type
    Swivel Plate Castor
  • Mount Type
    Screw Mount
Fixed Plate Castor 125.0 mm 37.5 mm Black

10269824

Price Range
R 221,9216 - R 221,9216

Stock Levels
6 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Wheel Material
    Plastic
  • Caster Housing Material
    Steel
  • Colour
    Black
  • Caster Type
    Fixed Plate Castor
  • Mount Type
    Screw Mount
Fixed Plate Castor 200.0 mm 50.0 mm Black

10269855

Price Range
R 482,4141 - R 422,1898

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    Plastic
  • Caster Housing Material
    Steel
  • Colour
    Black
  • Caster Type
    Fixed Plate Castor
  • Mount Type
    Screw Mount
Caster 150.0 mm 140.0 kg Screw Mount Black

10269893

Price Range
R 336,2233 - R 336,2233

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    Rubber
  • Caster Housing Material
    Steel
  • Colour
    Black
  • Caster Type
    Swivel Plate Castor
  • Mount Type
    Screw Mount
Caster 100.0 mm 70.0 kg Screw Mount 97.0 mm Black

10269930

Price Range
R 267,1121 - R 267,1121

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    Plastic
  • Caster Housing Material
    Steel
  • Colour
    Black
  • Caster Type
    Swivel Plate Castor With Brake
  • Mount Type
    Screw Mount
Caster 200.0 mm 205.0 kg Screw Mount 129.0 mm Black

10269978

Price Range
R 748,193 - R 654,8435

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    Plastic
  • Caster Housing Material
    Steel
  • Colour
    Black
  • Caster Type
    Swivel Plate Castor With Brake
  • Mount Type
    Screw Mount
Caster Wheel 80.0 mm (DIA) Plastic

10276587

Price Range
R 543,8167 - R 302,1793

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    Plastic
  • Caster Housing Material
    Steel
  • Colour
    Grey
  • Caster Type
    Bolt Hole Castor With Brake
  • Mount Type
    Bolt Hole
Caster Wheel 100.0 mm (DIA) Plastic

10276327

Price Range
R 592,4014 - R 304,5363

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    Plastic
  • Caster Housing Material
    Steel
  • Colour
    Grey
  • Caster Type
    Bolt Hole Castor
  • Mount Type
    Bolt Hole