Non-Locking Threaded Index Plungers allow for rapid adjustments on a variety of platforms, fixtures, and tables. They are used for locating, positioning, indexing and securing on applications such as gym equipment, medical aids, catering equipment, conveyors, etc.
Series Code :SR5408 ,SR6564, SR6565
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Final End Force | Body Thread Size | Bolt Length | Handle Locking Type | Head Diameter | Initial End Force | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 101,8102 - R 289,8515 | Request the lead time here |
1.339 in
34.0 mm
|
|
M10
|
0.236 in
6.0 mm
|
|
0.984 in
25.0 mm
|
|
||
| R 145,5134 - R 193,6783 | Request the lead time here |
1.87 in
47.5 mm
|
|
M16 x 1,5
|
0.394 in
10.0 mm
|
|
1.299 in
33.0 mm
|
|
||
| R 104,677 - R 121,2114 | Request the lead time here |
1.083 in
27.5 mm
|
|
M8 x 1
|
0.197 in
5.0 mm
|
|
0.827 in
21.0 mm
|
|
||
| R 99,9675 - R 133,0568 | Request the lead time here |
1.339 in
34.0 mm
|
|
M10 x 1
|
0.236 in
6.0 mm
|
|
0.984 in
25.0 mm
|
|
||
| R 98,3253 - R 122,8882 | Request the lead time here |
1.594 in
40.5 mm
|
|
M12 x 1,5
|
0.276 in
7.0 mm
|
|
1.102 in
28.0 mm
|
|
||
| R 110,7167 - R 147,364 | Request the lead time here |
1.594 in
40.5 mm
|
|
M12
|
0.276 in
7.0 mm
|
|
1.102 in
28.0 mm
|
|
||
| R 145,5134 - R 193,6783 | Request the lead time here |
1.87 in
47.5 mm
|
|
M16
|
0.394 in
10.0 mm
|
|
1.299 in
33.0 mm
|
|
||
| R 109,361 - R 145,5595 | Request the lead time here |
1.083 in
27.5 mm
|
|
M8
|
0.197 in
5.0 mm
|
|
0.827 in
21.0 mm
|
|
||
| R 115,6877 - R 153,9803 | Request the lead time here |
1.339 in
34.0 mm
|
|
M10 x 1
|
0.236 in
6.0 mm
|
|
0.984 in
25.0 mm
|
|
||
| R 187,8028 - R 217,4871 | Request the lead time here |
1.87 in
47.5 mm
|
|
M16 x 1.5
|
0.394 in
10.0 mm
|
|
1.299 in
33.0 mm
|
|
||
| R 99,5458 - R 115,2715 | Request the lead time here |
1.28 in
32.5 mm
|
12.00 N
12.00 N
|
M6 x 0.75
|
0.394 in
10.0 mm
|
Locking
|
0.472 in
12.0 mm
|
3.00 N
3.00 N
|
||
| R 99,1924 - R 132,0252 | 40 In stock - Delivery conditions may apply, visit our FAQs |
1.713 in
43.5 mm
|
24.00 N
24.00 N
|
M8
|
0.531 in
13.5 mm
|
Locking
|
0.63 in
16.0 mm
|
5.00 N
5.00 N
|
||
| R 123,37 - R 164,2055 | Request the lead time here |
2.5 in
63.5 mm
|
22.00 N
22.00 N
|
M12
|
0.807 in
20.5 mm
|
Locking
|
0.827 in
21.0 mm
|
6.00 N
6.00 N
|
||
| R 98,5855 - R 131,2173 | Request the lead time here |
1.299 in
33.0 mm
|
12.00 N
12.00 N
|
M6
|
0.394 in
10.0 mm
|
Locking
|
0.472 in
12.0 mm
|
3.00 N
3.00 N
|
||
| R 112,5719 - R 149,8332 | Request the lead time here |
1.713 in
43.5 mm
|
24.00 N
24.00 N
|
M8 x 1
|
0.531 in
13.5 mm
|
Locking
|
0.63 in
16.0 mm
|
5.00 N
5.00 N
|
||
| R 215,087 - R 215,087 | Request the lead time here |
2.677 in
68.0 mm
|
22.00 N
22.00 N
|
M16 x 1.5
|
0.807 in
20.5 mm
|
Locking
|
0.984 in
25.0 mm
|
6.00 N
6.00 N
|
||
| R 101,4992 - R 135,0955 | Request the lead time here |
1.339 in
34.0 mm
|
|
M10 x 1
|
0.236 in
6.0 mm
|
|
0.984 in
25.0 mm
|
|
||
| R 93,1655 - R 116,4309 | Request the lead time here |
1.28 in
32.5 mm
|
12.00 N
12.00 N
|
M6 x 0.75
|
0.394 in
10.0 mm
|
Locking
|
0.472 in
12.0 mm
|
3.00 N
3.00 N
|
||
| R 110,2651 - R 146,7628 | 40 In stock - Delivery conditions may apply, visit our FAQs |
1.713 in
43.5 mm
|
24.00 N
24.00 N
|
M8
|
0.531 in
13.5 mm
|
Locking
|
0.63 in
16.0 mm
|
5.00 N
5.00 N
|
||
| R 150,0324 - R 199,6932 | Request the lead time here |
2.5 in
63.5 mm
|
22.00 N
22.00 N
|
M12
|
0.807 in
20.5 mm
|
Locking
|
0.827 in
21.0 mm
|
6.00 N
6.00 N
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue