Our Cam Plungers are supplied in either stainless steel or burnished steel. The Cam Plungers are offered in a variety of plunger diameters.
Series Code :SR5410 ,SR6568, SR6572
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Nose Projection | Handle Length | Overall Length | Finish | Nose Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| R 324,1798 - R 360,2014 | 46 In stock - Delivery conditions may apply, visit our FAQs |
0.472 in
12.0 mm
|
1.457 in
37.0 mm
|
2.717 in
69.0 mm
|
|
|
||
| R 770,7755 - R 1 726,3523 | 24 In stock - Delivery conditions may apply, visit our FAQs |
0.472 in
12.0 mm
|
2.008 in
51.0 mm
|
2.717 in
69.0 mm
|
|
|
||
| R 181,5079 - R 241,587 | Request the lead time here |
0.472 in
12.0 mm
|
1.457 in
37.0 mm
|
2.736 in
69.5 mm
|
Zinc Plated
|
0.394 in
10.0 mm
|
||
| R 120,415 - R 160,2724 | Request the lead time here |
0.315 in
8.0 mm
|
0.984 in
25.0 mm
|
1.89 in
48.0 mm
|
Zinc Plated
|
0.236 in
6.0 mm
|
||
| R 258,9416 - R 697,3805 | Request the lead time here |
0.551 in
14.0 mm
|
1.457 in
37.0 mm
|
2.677 in
68.0 mm
|
Textured
|
0.394 in
10.0 mm
|
||
| R 288,1938 - R 288,1938 | Request the lead time here |
0.551 in
14.0 mm
|
1.457 in
37.0 mm
|
2.677 in
68.0 mm
|
Textured
|
0.551 in
14.0 mm
|
||
| R 295,5459 - R 393,3716 | Request the lead time here |
0.551 in
14.0 mm
|
1.457 in
37.0 mm
|
2.677 in
68.0 mm
|
Textured
|
0.394 in
10.0 mm
|
||
| R 249,6885 - R 332,3354 | Request the lead time here |
0.551 in
14.0 mm
|
1.457 in
37.0 mm
|
2.677 in
68.0 mm
|
Textured
|
0.551 in
14.0 mm
|
||
| R 201,0977 - R 267,6611 | Request the lead time here |
0.551 in
14.0 mm
|
1.457 in
37.0 mm
|
2.677 in
68.0 mm
|
Zinc Plated
|
0.394 in
10.0 mm
|
||
| R 710,1763 - R 789,0983 | 44 In stock - Delivery conditions may apply, visit our FAQs |
0.472 in
12.0 mm
|
2.008 in
51.0 mm
|
2.717 in
69.0 mm
|
|
|
||
| R 183,4734 - R 244,2031 | 9 In stock - Delivery conditions may apply, visit our FAQs |
0.472 in
12.0 mm
|
1.457 in
37.0 mm
|
2.736 in
69.5 mm
|
Zinc Plated
|
0.472 in
12.0 mm
|
||
| R 143,0217 - R 190,3619 | Request the lead time here |
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
2.224 in
56.5 mm
|
Zinc Plated
|
0.236 in
6.0 mm
|
||
| R 257,5858 - R 342,8468 | Request the lead time here |
0.551 in
14.0 mm
|
1.457 in
37.0 mm
|
2.677 in
68.0 mm
|
Textured
|
0.394 in
10.0 mm
|
||
| R 256,2301 - R 341,0423 | Request the lead time here |
0.551 in
14.0 mm
|
1.457 in
37.0 mm
|
2.677 in
68.0 mm
|
Textured
|
0.551 in
14.0 mm
|
||
| R 250,0573 - R 332,8263 | Request the lead time here |
0.551 in
14.0 mm
|
1.457 in
37.0 mm
|
2.677 in
68.0 mm
|
Textured
|
0.394 in
10.0 mm
|
||
| R 263,2319 - R 304,8378 | Request the lead time here |
0.551 in
14.0 mm
|
1.457 in
37.0 mm
|
2.677 in
68.0 mm
|
Textured
|
0.551 in
14.0 mm
|
||
| R 184,8291 - R 517,316 | Request the lead time here |
0.551 in
14.0 mm
|
1.457 in
37.0 mm
|
2.677 in
68.0 mm
|
Zinc Plated;Blue Passivated
|
0.472 in
12.0 mm
|
||
| R 710,1763 - R 789,0983 | 39 In stock - Delivery conditions may apply, visit our FAQs |
0.472 in
12.0 mm
|
2.008 in
51.0 mm
|
2.717 in
69.0 mm
|
|
|
||
| R 119,565 - R 149,1474 | Request the lead time here |
0.315 in
8.0 mm
|
0.984 in
25.0 mm
|
1.89 in
48.0 mm
|
Zinc Plated
|
0.157 in
4.0 mm
|
||
| R 334,4978 - R 371,676 | 14 In stock - Delivery conditions may apply, visit our FAQs |
0.472 in
12.0 mm
|
1.457 in
37.0 mm
|
2.717 in
69.0 mm