10196694
1220847
| Quantity | Unit price |
|---|---|
| 5 - 24 | R 163,4779 |
| 25 - 49 | R 148,6162 |
| 50 - 99 | R 135,1057 |
| 100 + | R 122,8233 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Final End Force | 22.0 N |
|---|---|
| Final End Force | 22.0 N |
| Handle Length | 0.984 in |
| Handle Length | 25.0 mm |
| Initial End Force | 8.0 N |
| Initial End Force | 8.0 N |
| Nose Diameter | 0.236 in |
| Nose Diameter | 6.0 mm |
| Nose Projection | 0.315 in |
| Nose Projection | 8.0 mm |
| Overall Length | 1.89 in |
| Overall Length | 48.0 mm |
| Base Material | Die Cast Zinc |
| Colour | Black |
| Finish | Zinc Plated |
| Commodity Code | 7907000090 |
| Nose Material | Steel |
| Full Material | Die Cast Zinc;Polyamide;Steel |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue